magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSSF - 螺纹穿板接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qssf.prj},{NB=153165 QSSF-1/8-8-B},{TNR=153165},{TYP=QSSF-1/8-8-B},{D1=G1/8},{NENN=7.000},{D2=8.000},{D5=M16X1},{L1=27.000},{L2=7.000},{L4=4.000},{SW1=19.000},{SW2=19.000},{T=18.200},{CNSMASSEXACT=0.030},{E1=9.800},{E2=10.000},{Z=13.800},{D1N=9.728},{D5N=16.000},{SW1L=6.000},{E1D=13.800},{GTIN=4052568011185}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L4
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153162 QSSF-1/8-4-B
153162
QSSF-1/8-4-B
G1/8
3.000
4.000
M12X1
24.200
7.000
4.000
14.000
14.000
14.900
0.017
4052568032500
190655 QSSF-1/4-4-B
190655
QSSF-1/4-4-B
G1/4
3.000
4.000
M12X1
27.500
9.500
4.000
17.000
14.000
14.900
0.024
4052568042882
153163 QSSF-1/8-6-B
153163
QSSF-1/8-6-B
G1/8
5.000
6.000
M14X1
26.400
7.000
4.000
17.000
17.000
17.000
0.025
4052568011161
153164 QSSF-1/4-6-B
153164
QSSF-1/4-6-B
G1/4
5.000
6.000
M14X1
28.700
9.500
4.000
17.000
17.000
17.000
0.027
4052568011178
190656 QSSF-3/8-6-B
190656
QSSF-3/8-6-B
G3/8
5.000
6.000
M14X1
30.900
11.000
4.000
21.000
17.000
17.000
0.036
4052568042899
153165 QSSF-1/8-8-B
153165
QSSF-1/8-8-B
G1/8
7.000
8.000
M16X1
27.000
7.000
4.000
19.000
19.000
18.200
0.030
4052568011185
153166 QSSF-1/4-8-B
153166
QSSF-1/4-8-B
G1/4
7.000
8.000
M16X1
30.000
9.500
4.000
19.000
19.000
18.200
0.034
4052568032517
153167 QSSF-3/8-8-B
153167
QSSF-3/8-8-B
G3/8
7.000
8.000
M16X1
31.500
11.000
4.000
21.000
19.000
18.200
0.038
4052568032524
153168 QSSF-1/4-10-B
153168
QSSF-1/4-10-B
G1/4
9.000
10.000
M20X1
32.700
9.500
5.000
24.000
24.000
20.700
0.057
4052568032531
153169 QSSF-3/8-10-B
153169
QSSF-3/8-10-B
G3/8
9.000
10.000
M20X1
34.200
11.000
5.000
24.000
24.000
20.700
0.057
4052568011192
153170 QSSF-3/8-12-B
153170
QSSF-3/8-12-B
G3/8
11.000
12.000
M22X1
36.800
11.000
6.000
24.000
27.000
23.300
0.066
4052568032548
153171 QSSF-1/2-12-B
153171
QSSF-1/2-12-B
G1/2
11.000
12.000
M22X1
40.100
14.000
6.000
24.000
27.000
23.300
0.070
4052568032555
190657 QSSF-1/2-16-B
190657
QSSF-1/2-16-B
G1/2
15.000
16.000
M27x1.5
42.600
14.000
9.000
29.000
32.000
24.800
0.116
4052568042905
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表