magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSRL-G - L型快插式螺纹接头,可旋转型
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qsrl_g.prj},{NB=186288 QSRL-G1/8-8},{TNR=186288},{TYP=QSRL-G1/8-8},{D1=G1/8},{NENN=4.600},{D2=8.000},{D5=14.500},{H1=30.500},{H2=5.100},{L1=25.700},{SW=17.000},{T=18.000},{CNSMASSEXACT=0.035},{NDR=9.728},{Z=13.800},{GH=1.900},{GD=13.000},{VER=2.000},{GTIN=4052568076092}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153529 QSRL-M5-4
153529
QSRL-M5-4
M5
1.400
4.000
10.500
21.000
3.500
19.700
12.000
15.000
0.013
4052568035068
153530 QSRL-M5-6
153530
QSRL-M5-6
M5
1.600
6.000
13.000
23.800
3.500
22.800
14.000
17.000
0.020
4052568035075
186285 QSRL-G1/8-4
186285
QSRL-G1/8-4
G1/8
1.900
4.000
10.000
21.000
5.100
19.700
13.000
15.000
0.015
4052568040772
186286 QSRL-G1/8-6
186286
QSRL-G1/8-6
G1/8
3.100
6.000
12.500
23.000
5.100
22.800
14.000
17.000
0.018
4052568040789
186288 QSRL-G1/8-8
186288
QSRL-G1/8-8
G1/8
4.600
8.000
14.500
30.500
5.100
25.700
17.000
18.000
0.035
4052568076092
186287 QSRL-G1/4-6
186287
QSRL-G1/4-6
G1/4
3.100
6.000
12.500
22.500
5.600
22.800
17.000
17.000
0.025
4052568040796
186289 QSRL-G1/4-8
186289
QSRL-G1/4-8
G1/4
4.600
8.000
14.500
27.000
5.600
25.700
17.000
18.000
0.031
4052568076108
186290 QSRL-G3/8-8
186290
QSRL-G3/8-8
G3/8
4.600
8.000
14.500
27.500
6.600
25.700
19.000
18.000
0.041
4052568076115
186291 QSRL-G3/8-10
186291
QSRL-G3/8-10
G3/8
6.200
10.000
17.500
33.300
6.600
29.500
22.000
20.000
0.059
4052568076122
186292 QSRL-G3/8-12
186292
QSRL-G3/8-12
G3/8
7.400
12.000
21.000
38.500
6.600
32.700
24.000
23.500
0.081
4052568076139
186293 QSRL-G1/2-12
186293
QSRL-G1/2-12
G1/2
7.400
12.000
21.000
36.500
7.600
32.700
24.000
23.500
0.081
4052568076146
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
QSR-G - 可旋转快插接头
Festo
30.04.2024
QSRL (USA) - L型快插式螺纹接头,可旋转型
Festo
29.08.2023
QSRL-R - L型快插式螺纹接头,可旋转型
Festo
29.08.2023
KSL - 弯头 标准型
SMC Corporation
01.07.2024
QS-G-I - 快插接头
Festo
29.08.2023
QSL-G - L型快插式螺纹接头
Festo
29.08.2023
102100 - CONNECTOR MALE JIC - NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
QSM - 快插螺纹接头
Festo
29.08.2023
QSK (USA) - 自锁式螺纹接头
Festo
29.08.2023
Rotary elbow, male, cylindrical R31
Metalwork
21.07.2022
PUN - 标准外径的气管
Festo
21.06.2024
QSML - L型快插式螺纹接头
Festo
29.08.2023
QS - 快插接头
Festo
29.08.2023
QSMLL - L型快插式螺纹接头,长
Festo
29.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表