magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLL-G - L型快插式螺纹接头,长
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qsll_g.prj},{NB=186129 QSLL-G1/4-6},{TNR=186129},{TYP=QSLL-G1/4-6},{D1=G1/4A},{NENN=4.300},{D2=6.000},{D5=12.500},{H1=21.800},{L1=39.200},{L2=4.800},{L6=1.900},{SW=17.000},{T=17.000},{CNSMASSEXACT=0.025},{D1N=13.157},{K1=17.000},{Z=11.800},{D11=14.500},{L11=7.100},{L12=5.600},{VERS=1},{GTIN=4052568039349}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定直径
[mm]
D2
直径
[mm]
D5
直径
[mm]
H1
长度
[mm]
L1
高度
[mm]
L2
高度
[mm]
L6
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186127 QSLL-G1/8-4
186127
QSLL-G1/8-4
G1/8A
2.800
4.000
10.000
18.700
33.100
4.200
1.900
13.000
14.900
0.014
4052568039325
133015 QSLL-G1/8-4-100
133015
QSLL-G1/8-4-100
G1/8A
2.800
4.000
10.000
18.700
33.100
4.200
1.900
13.000
14.900
0.014
4052568029067
186128 QSLL-G1/8-6
186128
QSLL-G1/8-6
G1/8A
4.300
6.000
12.500
20.300
36.100
4.200
1.900
13.000
17.000
0.015
4052568039332
133016 QSLL-G1/8-6-100
133016
QSLL-G1/8-6-100
G1/8A
4.300
6.000
12.500
20.300
36.100
4.200
1.900
13.000
16.800
0.015
4052568029074
186130 QSLL-G1/8-8
186130
QSLL-G1/8-8
G1/8A
6.000
8.000
14.500
22.700
38.600
4.200
1.900
13.000
18.100
0.017
4052568039356
133017 QSLL-G1/8-8-100
133017
QSLL-G1/8-8-100
G1/8A
6.000
8.000
14.500
22.700
38.600
4.200
1.900
13.000
18.100
0.017
4052568029081
186129 QSLL-G1/4-6
186129
QSLL-G1/4-6
G1/4A
4.300
6.000
12.500
21.800
39.200
4.800
1.900
17.000
17.000
0.025
4052568039349
186131 QSLL-G1/4-8
186131
QSLL-G1/4-8
G1/4A
6.700
8.000
14.500
23.700
41.200
4.800
1.900
17.000
18.100
0.027
4052568039363
186133 QSLL-G1/4-10
186133
QSLL-G1/4-10
G1/4A
8.000
10.000
17.500
26.000
44.700
4.800
1.900
17.000
20.200
0.031
4052568039387
132596 QSLL-G1/4-12
132596
QSLL-G1/4-12
G1/4A
8.000
12.000
21.000
29.000
49.500
4.800
1.900
17.000
23.400
0.035
4052568027988
186132 QSLL-G3/8-8
186132
QSLL-G3/8-8
G3/8A
6.700
8.000
14.500
24.700
43.700
5.800
2.400
19.000
18.100
0.034
4052568039370
186134 QSLL-G3/8-10
186134
QSLL-G3/8-10
G3/8A
8.300
10.000
17.500
27.000
47.700
5.800
2.400
19.000
20.200
0.037
4052568039394
186135 QSLL-G3/8-12
186135
QSLL-G3/8-12
G3/8A
10.000
12.000
21.000
29.700
51.700
5.800
2.400
19.000
23.400
0.041
4052568039400
186136 QSLL-G1/2-12
186136
QSLL-G1/2-12
G1/2A
10.300
12.000
21.000
29.700
55.200
6.800
2.400
24.000
23.400
0.075
4052568039417
190665 QSLL-G1/2-16
190665
QSLL-G1/2-16
G1/2A
13.000
16.000
25.000
33.100
72.200
6.800
2.400
24.000
24.100
0.158
4052568042974
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表