magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS-R - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qs_r.prj},{NB=190643 QS-1/8-10},{TNR=190643},{TYP=QS-1/8-10},{D1=R1/8},{NENN=6.000},{D2=10.000},{D5=17.500},{L2=8.000},{L1=30.300},{L3=26.300},{T=20.700},{SW=17.000},{CNSMASSEXACT=0.0210},{Z=16.800},{VERS=1.000},{L6=4.900},{D5L=8.300},{D1N=9.728},{ZOLL=1/8},{SH38=1.000},{DNC=0},{GTIN=4052568042783}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
L2
[mm]
L1
[mm]
L3
[mm]
T
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
Gewicht
[kg]
GTIN
ⁿ/ₐ
153001 QS-1/8-4
153001
QS-1/8-4
R1/8
3.000
4.000
9.700
8.000
21.000
17.000
14.900
10.000
0.0074
4052568010928
130674 QS-1/8-4-100
130674
QS-1/8-4-100
R1/8
3.000
4.000
9.700
8.000
21.000
17.000
14.900
10.000
0.0074
4052568023959
190644 QS-1/4-4
190644
QS-1/4-4
R1/4
3.000
4.000
9.700
11.000
22.500
16.500
14.900
14.000
0.0160
4052568042790
153002 QS-1/8-6
153002
QS-1/8-6
R1/8
5.000
6.000
11.800
8.000
22.300
18.300
17.000
12.000
0.0082
4052568010935
130675 QS-1/8-6-100
130675
QS-1/8-6-100
R1/8
5.000
6.000
11.800
8.000
22.300
18.300
17.000
12.000
0.0082
4052568023966
153003 QS-1/4-6
153003
QS-1/4-6
R1/4
5.000
6.000
11.800
11.000
23.700
17.600
17.000
14.000
0.0150
4052568031138
130677 QS-1/4-6-100
130677
QS-1/4-6-100
R1/4
5.000
6.000
11.800
11.000
23.700
17.600
17.000
14.000
0.0150
4052568023980
190645 QS-3/8-6
190645
QS-3/8-6
R3/8
5.000
6.000
11.700
12.000
24.500
18.100
17.000
17.000
0.0280
4052568042806
153004 QS-1/8-8
153004
QS-1/8-8
R1/8
6.000
8.000
13.700
8.000
27.900
23.900
18.200
14.000
0.0140
4052568031145
130676 QS-1/8-8-50
130676
QS-1/8-8-50
R1/8
6.000
8.000
13.700
8.000
27.900
23.900
18.200
14.000
0.0140
4052568023973
153005 QS-1/4-8
153005
QS-1/4-8
R1/4
7.000
8.000
13.700
11.000
26.600
20.600
18.200
14.000
0.0140
4052568010942
130678 QS-1/4-8-50
130678
QS-1/4-8-50
R1/4
7.000
8.000
13.700
11.000
26.600
20.600
18.200
14.000
0.0140
4052568023997
153006 QS-3/8-8
153006
QS-3/8-8
R3/8
7.000
8.000
13.700
12.000
25.500
19.200
18.200
17.000
0.0250
4052568031152
130681 QS-3/8-8-50
130681
QS-3/8-8-50
R3/8
7.000
8.000
13.700
12.000
25.500
19.200
18.200
17.000
0.0250
4052568024024
190643 QS-1/8-10
190643
QS-1/8-10
R1/8
6.000
10.000
17.500
8.000
30.300
26.300
20.700
17.000
0.0210
4052568042783
153007 QS-1/4-10
153007
QS-1/4-10
R1/4
8.500
10.000
17.500
11.000
29.800
23.800
20.700
17.000
0.0190
4052568031169
130679 QS-1/4-10-50
130679
QS-1/4-10-50
R1/4
8.500
10.000
17.500
11.000
29.800
23.800
20.700
17.000
0.0190
4052568024000
153008 QS-3/8-10
153008
QS-3/8-10
R3/8
9.000
10.000
17.500
12.000
29.300
23.000
20.700
17.000
0.0240
4052568010959
130682 QS-3/8-10-50
130682
QS-3/8-10-50
R3/8
9.000
10.000
17.500
12.000
29.300
23.000
20.700
17.000
0.0240
4052568024031
190646 QS-1/2-10
190646
QS-1/2-10
R1/2
9.000
10.000
16.800
15.000
30.400
22.200
20.700
21.000
0.0460
4052568042813
133189 QS-1/2-10-50
133189
QS-1/2-10-50
R1/2
9.000
10.000
16.800
15.000
30.400
22.200
20.700
21.000
0.0460
4052568259327
164980 QS-1/4-12
164980
QS-1/4-12
R1/4
8.500
12.000
20.800
11.000
35.900
29.900
23.300
21.000
0.0370
4052568036997
130680 QS-1/4-12-20
130680
QS-1/4-12-20
R1/4
8.500
12.000
20.800
11.000
35.900
29.900
23.300
21.000
0.0370
4052568024017
153009 QS-3/8-12
153009
QS-3/8-12
R3/8
11.000
12.000
20.800
12.000
31.900
25.600
23.300
21.000
0.0300
4052568031176
130683 QS-3/8-12-20
130683
QS-3/8-12-20
R3/8
11.000
12.000
20.800
12.000
31.900
25.600
23.300
21.000
0.0300
4052568024048
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表