magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS-G-I - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qs_g_i.prj},{NB=133010 QS-G1/8-8-I-100},{TNR=133010},{TYP=QS-G1/8-8-I-100},{D1=G1/8},{NENN=5.300},{D2=8.000},{D5=13.700},{L1=25.800},{L2=4.200},{SW=5.000},{T=18.200},{CNSMASSEXACT=0.01200},{D1N=9.728},{Z=13.800},{K1=13.000},{GB=1.900},{D6=13.700},{D7=11.400},{L7=3.800},{GTIN=4052568029012}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186106 QS-G1/8-4-I
186106
QS-G1/8-4-I
G1/8
2.600
4.000
13.000
19.500
4.200
2.500
14.900
0.00770
4052568039196
133008 QS-G1/8-4-I-100
133008
QS-G1/8-4-I-100
G1/8
2.600
4.000
13.000
19.500
4.200
2.500
14.900
0.00770
4052568028992
186107 QS-G1/8-6-I
186107
QS-G1/8-6-I
G1/8
4.200
6.000
13.000
21.600
4.200
4.000
17.000
0.00830
4052568014636
133009 QS-G1/8-6-I-100
133009
QS-G1/8-6-I-100
G1/8
4.200
6.000
13.000
21.600
4.200
4.000
17.000
0.00830
4052568029005
186108 QS-G1/4-6-I
186108
QS-G1/4-6-I
G1/4
4.200
6.000
17.000
20.200
4.800
4.000
17.000
0.01300
4052568039202
186109 QS-G1/8-8-I
186109
QS-G1/8-8-I
G1/8
5.300
8.000
13.700
25.800
4.200
5.000
18.200
0.01200
4052568014643
133010 QS-G1/8-8-I-100
133010
QS-G1/8-8-I-100
G1/8
5.300
8.000
13.700
25.800
4.200
5.000
18.200
0.01200
4052568029012
186110 QS-G1/4-8-I
186110
QS-G1/4-8-I
G1/4
6.300
8.000
17.000
24.400
4.800
6.000
18.200
0.01400
4052568039219
186111 QS-G3/8-8-I
186111
QS-G3/8-8-I
G3/8
6.300
8.000
19.000
23.900
5.800
6.000
18.200
0.02000
4052568039226
132999 QS-G1/8-10-I
132999
QS-G1/8-10-I
G1/8
5.300
10.000
17.000
28.300
4.200
5.000
20.700
0.01900
4052568028909
133000 QS-G1/8-10-I-100
133000
QS-G1/8-10-I-100
G1/8
5.300
10.000
17.000
28.300
4.200
5.000
20.700
0.01900
4052568028916
186112 QS-G1/4-10-I
186112
QS-G1/4-10-I
G1/4
7.300
10.000
17.000
28.900
4.800
7.000
20.700
0.02000
4052568014650
186113 QS-G3/8-10-I
186113
QS-G3/8-10-I
G3/8
7.300
10.000
19.000
26.400
5.800
7.000
20.700
0.02200
4052568039233
186114 QS-G3/8-12-I
186114
QS-G3/8-12-I
G3/8
8.400
12.000
20.800
31.500
5.800
8.000
23.300
0.03400
4052568039240
186115 QS-G1/2-12-I
186115
QS-G1/2-12-I
G1/2
8.400
12.000
24.000
28.000
6.800
8.000
23.300
0.03300
4052568039257
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表