magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QS - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/qs.prj},{NB=153036 QS-16},{TNR=153036},{TYP=QS-16},{D=16.000},{D1=0.000},{D2=0.000},{B=49.400},{P=25.000},{P2=0.000},{C=24.100},{C1=0.000},{C2=0.000},{Z1=23.000},{Z2=23.000},{WT=26.000},{NENN=13.000},{EFFA=147.600},{VERS=1.000},{CNSMASSEXACT=0.02600},{GTIN=4052568031398}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
B
[mm]
P
[mm]
P2
[mm]
C
[mm]
C1
[mm]
C2
[mm]
Z1
[mm]
Z2
[mm]
WT
重量
[g]
NENN
额定尺寸
[mm]
EFFA
[mm²]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153031 QS-4
153031
QS-4
4.000
0.000
0.000
30.800
10.000
0.000
14.900
0.000
0.000
9.900
9.900
4.700
2.800
5.300
0.00470
4052568031343
130686 QS-4-100
130686
QS-4-100
4.000
0.000
0.000
30.800
10.000
0.000
14.900
0.000
0.000
9.900
9.900
4.700
2.800
5.300
0.00470
4052568024079
153032 QS-6
153032
QS-6
6.000
0.000
0.000
34.900
12.500
0.000
17.000
0.000
0.000
11.800
11.800
6.500
4.300
12.500
0.00650
4052568031350
130687 QS-6-100
130687
QS-6-100
6.000
0.000
0.000
34.900
12.500
0.000
17.000
0.000
0.000
11.800
11.800
6.500
4.300
12.500
0.00650
4052568024086
153033 QS-8
153033
QS-8
8.000
0.000
0.000
37.800
14.500
0.000
18.100
0.000
0.000
13.800
13.800
9.400
7.000
20.000
0.00940
4052568031367
130688 QS-8-50
130688
QS-8-50
8.000
0.000
0.000
37.800
14.500
0.000
18.100
0.000
0.000
13.800
13.800
9.400
7.000
20.000
0.00940
4052568024093
153034 QS-10
153034
QS-10
10.000
0.000
0.000
41.400
17.500
0.000
20.200
0.000
0.000
16.800
16.800
16.000
9.000
35.000
0.01600
4052568031374
130689 QS-10-50
130689
QS-10-50
10.000
0.000
0.000
41.400
17.500
0.000
20.200
0.000
0.000
16.800
16.800
16.000
9.000
35.000
0.01600
4052568024109
153035 QS-12
153035
QS-12
12.000
0.000
0.000
47.800
21.000
0.000
23.400
0.000
0.000
19.800
19.800
22.000
11.000
59.000
0.02200
4052568031381
130690 QS-12-20
130690
QS-12-20
12.000
0.000
0.000
47.800
21.000
0.000
23.400
0.000
0.000
19.800
19.800
22.000
11.000
59.000
0.02200
4052568024116
153036 QS-16
153036
QS-16
16.000
0.000
0.000
49.400
25.000
0.000
24.100
0.000
0.000
23.000
23.000
26.000
13.000
147.600
0.02600
4052568031398
133195 QS-16-20
133195
QS-16-20
16.000
0.000
0.000
49.400
25.000
0.000
24.100
0.000
0.000
23.000
23.000
26.000
13.000
147.600
0.02600
4052568259389
153037 QS-6-4
153037
QS-6-4
0.000
6.000
4.000
34.400
12.500
0.000
0.000
17.000
14.900
11.800
9.900
6.400
2.800
5.300
0.00640
4052568031404
130691 QS-6-4-100
130691
QS-6-4-100
0.000
6.000
4.000
34.400
12.500
0.000
0.000
17.000
14.900
11.800
9.900
6.400
2.800
5.300
0.00640
4052568024123
153038 QS-8-6
153038
QS-8-6
0.000
8.000
6.000
37.900
14.500
0.000
0.000
18.100
17.000
13.800
11.800
8.800
4.300
12.500
0.00880
4052568031411
130692 QS-8-6-50
130692
QS-8-6-50
0.000
8.000
6.000
37.900
14.500
0.000
0.000
18.100
17.000
13.800
11.800
8.800
4.300
12.500
0.00880
4052568024130
153039 QS-10-8
153039
QS-10-8
0.000
10.000
8.000
41.100
17.500
0.000
0.000
20.200
18.100
16.800
13.800
14.000
6.500
20.000
0.01400
4052568031428
130693 QS-10-8-50
130693
QS-10-8-50
0.000
10.000
8.000
41.100
17.500
0.000
0.000
20.200
18.100
16.800
13.800
14.000
6.500
20.000
0.01400
4052568024147
153040 QS-12-10
153040
QS-12-10
0.000
12.000
10.000
47.600
21.000
0.000
0.000
23.400
20.200
19.800
16.800
21.000
9.000
35.000
0.02100
4052568011017
130694 QS-12-10-20
130694
QS-12-10-20
0.000
12.000
10.000
47.600
21.000
0.000
0.000
23.400
20.200
19.800
16.800
21.000
9.000
35.000
0.02100
4052568024154
130606 QS-8-4
130606
QS-8-4
0.000
8.000
4.000
36.600
14.500
10.700
0.000
18.100
14.900
13.800
9.900
7.200
2.800
3.500
0.00720
4052568023645
130607 QS-10-6
130607
QS-10-6
0.000
10.000
6.000
39.800
17.500
13.000
0.000
20.200
17.000
16.800
11.800
12.000
4.300
10.000
0.01200
4052568023652
130608 QS-12-8
130608
QS-12-8
0.000
12.000
8.000
44.000
21.000
14.500
0.000
23.400
18.100
19.800
13.800
16.000
6.200
23.000
0.01600
4052568023669
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表