magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQR-BK - 插头螺丝
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqr_bk.prj},{NB=8085673 NPQR-BK-G18---(high)},{TNR=8085673},{TYP=NPQR-BK-G18},{LODLEVEL=high},{D=14.000},{D1=G1/8},{D1N=9.728},{L=8.500},{L1=6.000},{SW=5.000},{CNSMASSEXACT=0.0040},{LT=4.000},{D01=8.000},{D02=8.000},{W1=30.000},{CH1=0.250},{CH2=0.250},{X=2.400},{Y=4.700},{R1=0.900},{D03=7.500},{LSW=5.500},{R2=2.550},{LR2=6.000},{GTIN=4052568451134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
螺纹
ⁿ/ₐ
D1N
[mm]
L
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8104803 NPQR-BK-M5
8104803
NPQR-BK-M5
8.000
M5
5.000
6.000
4.000
2.000
0.0032
4052568553432
8085672 NPQR-BK-M7
8085672
NPQR-BK-M7
9.500
M7x1
7.000
7.500
5.000
3.000
0.0021
4052568451127
8085673 NPQR-BK-G18
8085673
NPQR-BK-G18
14.000
G1/8
9.728
8.500
6.000
5.000
0.0040
4052568451134
8085674 NPQR-BK-G14
8085674
NPQR-BK-G14
18.000
G1/4
13.157
11.000
8.000
6.000
0.0110
4052568451141
8085675 NPQR-BK-G38
8085675
NPQR-BK-G38
20.000
G3/8
16.662
12.500
9.000
8.000
0.0170
4052568451158
8085676 NPQR-BK-G12
8085676
NPQR-BK-G12
25.000
G1/2
20.955
13.500
10.000
10.000
0.0290
4052568451165
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表