magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-D - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqp_d.prj},{NB=132544 NPQP-D-Q8-Q6},{TNR=132544},{TYP=NPQP-D-Q8-Q6},{INFO=2014-03-31},{D1=8.000},{D2=6.000},{B=38.000},{C1=18.100},{C2=17.100},{P=14.500},{Z1=13.800},{Z2=11.800},{NENN=4.000},{CNSMASSEXACT=0.0070},{L13=4.750},{L15=2.850},{L17=1.800},{L11=3.800},{D6=11.100},{D10=11.500},{R3=0.200},{W4=11.000},{D7=10.500},{H1=2.000},{L7=13.500},{L5=15.500},{L9=3.000},{D12=8.100},{D9=14.000},{D5=13.600},{W3=3.000},{D13=9.800},{L14=2.800},{L10=3.900},{L16=1.800},{L12=4.700},{EOLDATE=31.03.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQP-D-FD - 快插接头
Festo
26.09.2023
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
D2
气接口 2
[mm]
B
[mm]
C1
[mm]
C2
[mm]
P
[mm]
Z1
[mm]
Z2
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
132543 NPQP-D-Q6-Q4
132543
NPQP-D-Q6-Q4
6.000
4.000
34.600
17.100
15.000
12.500
11.800
9.900
2.600
0.0055
132544 NPQP-D-Q8-Q6
132544
NPQP-D-Q8-Q6
8.000
6.000
38.000
18.100
17.100
14.500
13.800
11.800
4.000
0.0070
132545 NPQP-D-Q10-Q8
132545
NPQP-D-Q10-Q8
10.000
8.000
43.300
20.400
18.400
17.500
16.800
13.800
5.000
0.0120
132546 NPQP-D-Q12-Q10
132546
NPQP-D-Q12-Q10
12.000
10.000
48.000
23.600
20.400
21.000
19.800
16.800
6.700
0.0180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表