magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQH-D - 快插接头
Festo
产品
气动连接系统
接头
快插接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/push-in/npqh_d.prj},{NB=578342 NPQH-D-G14-Q8-P10},{TNR=578342},{TYP=NPQH-D-G14-Q8-P10},{D1=G1/4},{NENN=6.000},{D2=8.000},{D5=14.000},{L1=21.500},{L2=6.500},{T=16.000},{SW1=14.000},{SW2=6.000},{CNSMASSEXACT=0.0141},{D1N=13.157},{Z=13.800},{L3=8.500},{D6=16.000},{GTIN=4052568060459}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
T
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578334 NPQH-D-M5-Q4-P10
578334
NPQH-D-M5-Q4-P10
M5
2.500
4.000
9.000
21.500
4.000
13.000
9.000
2.500
0.0058
4052568060374
578336 NPQH-D-M7-Q4-P10
578336
NPQH-D-M7-Q4-P10
M7
3.000
4.000
9.000
20.000
5.000
13.000
9.000
3.000
0.0052
4052568060398
578338 NPQH-D-G18-Q4-P10
578338
NPQH-D-G18-Q4-P10
G1/8
3.000
4.000
9.000
16.500
5.000
13.000
9.000
3.000
0.0063
4052568060411
578335 NPQH-D-M5-Q6-P10
578335
NPQH-D-M5-Q6-P10
M5
2.500
6.000
12.000
24.000
4.000
15.800
12.000
2.500
0.0112
4052568060381
578337 NPQH-D-M7-Q6-P10
578337
NPQH-D-M7-Q6-P10
M7
3.000
6.000
12.000
23.000
5.000
15.800
12.000
3.000
0.0102
4052568060404
578339 NPQH-D-G18-Q6-P10
578339
NPQH-D-G18-Q6-P10
G1/8
4.000
6.000
12.000
19.500
5.000
15.800
12.000
4.000
0.0092
4052568060428
578341 NPQH-D-G14-Q6-P10
578341
NPQH-D-G14-Q6-P10
G1/4
4.000
6.000
12.000
19.500
6.500
15.800
12.000
4.000
0.0131
4052568060442
578340 NPQH-D-G18-Q8-P10
578340
NPQH-D-G18-Q8-P10
G1/8
6.000
8.000
14.000
23.500
5.000
16.000
13.000
6.000
0.0119
4052568060435
578342 NPQH-D-G14-Q8-P10
578342
NPQH-D-G14-Q8-P10
G1/4
6.000
8.000
14.000
21.500
6.500
16.000
14.000
6.000
0.0141
4052568060459
578345 NPQH-D-G38-Q8-P10
578345
NPQH-D-G38-Q8-P10
G3/8
6.000
8.000
14.000
21.000
7.000
16.000
14.000
6.000
0.0206
4052568060480
578343 NPQH-D-G14-Q10-P10
578343
NPQH-D-G14-Q10-P10
G1/4
8.000
10.000
16.000
27.500
6.500
18.300
15.000
8.000
0.0175
4052568060466
578346 NPQH-D-G38-Q10-P10
578346
NPQH-D-G38-Q10-P10
G3/8
8.000
10.000
16.000
25.000
7.000
18.300
16.000
8.000
0.0227
4052568060497
578349 NPQH-D-G12-Q10-P10
578349
NPQH-D-G12-Q10-P10
G1/2
8.000
10.000
16.000
25.500
8.500
18.300
16.000
8.000
0.0354
4052568060527
578344 NPQH-D-G14-Q12-P10
578344
NPQH-D-G14-Q12-P10
G1/4
8.000
12.000
19.000
28.500
6.500
19.500
19.000
8.000
0.0266
4052568060473
578347 NPQH-D-G38-Q12-P10
578347
NPQH-D-G38-Q12-P10
G3/8
10.000
12.000
19.000
28.500
7.000
19.500
19.000
10.000
0.0298
4052568060503
578350 NPQH-D-G12-Q12-P10
578350
NPQH-D-G12-Q12-P10
G1/2
10.000
12.000
19.000
26.500
8.500
19.500
19.000
10.000
0.0371
4052568060534
578348 NPQH-D-G38-Q14-P10
578348
NPQH-D-G38-Q14-P10
G3/8
10.000
14.000
22.000
32.000
7.000
22.500
22.000
10.000
0.0383
4052568060510
578351 NPQH-D-G12-Q14-P10
578351
NPQH-D-G12-Q14-P10
G1/2
12.000
14.000
22.000
32.000
8.500
22.500
22.000
12.000
0.0434
4052568060541
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表