magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NLFA-D - 气管接头
Festo
产品
气动连接系统
接头
倒钩式接头
Powered by
CAD模型選擇
{festo/parts_cat/p_fitting/fittings/barbed/nlfa_d.prj},{NB=8104286 NLFA-D-U14-K3-PP-P10---(high)},{TNR=8104286},{TYP=NLFA-D-U14-K3-PP-P10},{LODLEVEL=high},{D1=3.050},{D2=0.000},{D3=0.000},{D4=0.000},{L1=16.000},{L2=14.000},{L3=8.500},{CNSMASSEXACT=0.00045},{GEO=1},{H1=1.700},{D5=4.000},{D6=4.600},{D7=4.000},{W1=15.915},{H2=1.500},{H3=2.000},{D8=5.000},{H4=0.893},{B1=2.200},{H5=0.800},{Y1=11.500},{GTIN=4052568578619}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8104285 NLFA-D-U14-K1.6-P...
8104285
NLFA-D-U14-K1.6-PP-P10
1.650
0.000
0.000
0.000
15.500
14.000
8.500
0.00053
4052568578602
8104286 NLFA-D-U14-K3-PP-...
8104286
NLFA-D-U14-K3-PP-P10
3.050
0.000
0.000
0.000
16.000
14.000
8.500
0.00045
4052568578619
8104287 NLFA-D-U14-K3.2-P...
8104287
NLFA-D-U14-K3.2-PP-P10
3.250
0.000
0.000
0.000
16.000
14.000
8.500
0.00044
4052568578626
8104288 NLFA-D-U14-B1.2-P...
8104288
NLFA-D-U14-B1.2-PP-P10
0.000
1.600
0.600
1.500
16.800
14.900
9.400
0.00106
4052568578633
8104289 NLFA-D-U14-B2.1-P...
8104289
NLFA-D-U14-B2.1-PP-P10
0.000
2.600
1.300
2.200
18.000
15.100
9.600
0.00050
4052568578640
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表