magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFPC - 直线驱动器
Festo
产品
气驱动器
用于过程自动化的伺服驱动器
直线驱动器,带位移传感器
DFPC
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/servod/linear_e/dfpc/dfpc_asmtab_presets.prj},{NB=8172140 DFPC-80-50-D-V4EX4-44E-9S-W2---(0_high)},{TNR=8172140},{TYP=DFPC-80-50-D-V4EX4-44E-9S-W2},{LODLEVEL=high},{DM=80},{HUB=50.000},{HUBST=0.000},{FUNK=D},{WER=V4},{ZUL=EX4},{KV=44.000},{KGVL=0.000},{KGVS=9.000},{KSG=-},{KSS=W2},{LB2=0.000},{A=32.000},{D3=70.000},{D5=M8},{E=90.000},{EE=G1/8},{G=22.700},{J=22.700},{L2=2.400},{MM=20.000},{PL=15.200},{RT=M8},{SW=16.000},{SW1=14.000},{TG=72.000},{T1=15.000},{WH=16.000},{WL=8.000},{LB2MIN=10.000},{LB2MAX=120.000},{CNSMASSEXACT=1.540},{GTIN=4052568610302}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DM
活塞直径
[mm]
HUB
行程
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
D3
[mm]
D5
螺纹
ⁿ/ₐ
E
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
J
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
SW
扳手开口宽度
[mm]
SW1
扳手开口宽度
[mm]
TG
[mm]
T1
[mm]
WH
[mm]
WL
[mm]
ZJ
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8110815 DFPC-80-50-D
8110815
DFPC-80-50-D
80
50.000
32.000
0.000
0.000
0.000
32.000
70.000
M8
90.000
G1/8
22.700
22.700
M16x1.5
2.400
125.200
20.000
15.200
M8
16.000
0.000
72.000
15.000
16.000
8.000
141.150
1.540
4052568460570
8110817 DFPC-80-65-D
8110817
DFPC-80-65-D
80
65.000
32.000
0.000
0.000
0.000
32.000
70.000
M8
90.000
G1/8
22.700
22.700
M16x1.5
2.400
140.200
20.000
15.200
M8
16.000
0.000
72.000
15.000
16.000
8.000
156.150
1.630
4052568460594
8110816 DFPC-80-80-D
8110816
DFPC-80-80-D
80
80.000
32.000
0.000
0.000
0.000
32.000
70.000
M8
90.000
G1/8
22.700
22.700
M16x1.5
2.400
155.200
20.000
15.200
M8
16.000
0.000
72.000
15.000
16.000
8.000
171.150
1.720
4052568460587
8110777 DFPC-100-80-D
8110777
DFPC-100-80-D
100
80.000
32.000
0.000
0.000
0.000
32.000
70.000
M8
107.500
G1/8
22.500
22.500
M16x1.5
2.200
156.800
20.000
12.000
M8
16.000
0.000
89.000
15.000
16.000
8.000
172.750
2.240
4052568460563
8110776 DFPC-100-100-D
8110776
DFPC-100-100-D
100
100.000
32.000
0.000
0.000
0.000
32.000
70.000
M8
107.500
G1/8
22.500
22.500
M16x1.5
2.200
176.800
20.000
12.000
M8
16.000
0.000
89.000
15.000
16.000
8.000
192.750
2.380
4052568460556
8110775 DFPC-100-125-D
8110775
DFPC-100-125-D
100
125.000
32.000
0.000
0.000
0.000
32.000
70.000
M8
107.500
G1/8
22.500
22.500
M16x1.5
2.200
201.800
20.000
12.000
M8
16.000
0.000
89.000
15.000
16.000
8.000
217.750
2.560
4052568460549
8110773 DFPC-125-100-D
8110773
DFPC-125-100-D
125
100.000
40.000
0.000
0.000
0.000
40.000
102.000
M10
136.000
G1/8
24.500
24.500
M20x1.5
1.600
191.000
25.000
14.000
M10
21.000
0.000
110.000
18.000
20.000
10.000
211.000
4.040
4052568460525
8110774 DFPC-125-125-D
8110774
DFPC-125-125-D
125
125.000
40.000
0.000
0.000
0.000
40.000
102.000
M10
136.000
G1/8
24.500
24.500
M20x1.5
1.600
216.000
25.000
14.000
M10
21.000
0.000
110.000
18.000
20.000
10.000
236.000
4.310
4052568460532
8110772 DFPC-125-150-D
8110772
DFPC-125-150-D
125
150.000
40.000
0.000
0.000
0.000
40.000
102.000
M10
136.000
G1/8
24.500
24.500
M20x1.5
1.600
241.000
25.000
14.000
M10
21.000
0.000
110.000
18.000
20.000
10.000
261.000
4.580
4052568460518
8133079 DFPC-160-150-D
8133079
DFPC-160-150-D
160
150.000
54.000
0.000
0.000
0.000
54.000
102.000
M10
170.000
G1/4
25.300
25.300
M27x2
0.700
277.000
32.000
14.300
M12
27.000
0.000
140.000
18.000
24.000
13.000
300.900
8.180
4052568566319
8133080 DFPC-160-200-D
8133080
DFPC-160-200-D
160
200.000
54.000
0.000
0.000
0.000
54.000
102.000
M10
170.000
G1/4
25.300
25.300
M27x2
0.700
327.000
32.000
14.300
M12
27.000
0.000
140.000
18.000
24.000
13.000
350.900
8.920
4052568566326
8133081 DFPC-160-250-D
8133081
DFPC-160-250-D
160
250.000
54.000
0.000
0.000
0.000
54.000
102.000
M10
170.000
G1/4
25.300
25.300
M27x2
0.700
377.000
32.000
14.300
M12
27.000
0.000
140.000
18.000
24.000
13.000
400.900
9.660
4052568566333
8133082 DFPC-160-300-D
8133082
DFPC-160-300-D
160
300.000
54.000
0.000
0.000
0.000
54.000
102.000
M10
170.000
G1/4
25.300
25.300
M27x2
0.700
427.000
32.000
14.300
M12
27.000
0.000
140.000
18.000
24.000
13.000
450.900
10.410
4052568566340
8133104 DFPC-200-300-D
8133104
DFPC-200-300-D
200
300.000
72.000
0.000
0.000
0.000
72.000
102.000
M10
211.000
G1/4
29.900
29.900
M36x2
1.000
444.200
40.000
18.900
M16
36.000
0.000
175.000
20.000
30.000
16.000
473.800
17.930
4052568566357
8133105 DFPC-200-350-D
8133105
DFPC-200-350-D
200
350.000
72.000
0.000
0.000
0.000
72.000
102.000
M10
211.000
G1/4
29.900
29.900
M36x2
1.000
494.200
40.000
18.900
M16
36.000
0.000
175.000
20.000
30.000
16.000
523.800
19.210
4052568566364
8133106 DFPC-200-400-D
8133106
DFPC-200-400-D
200
400.000
72.000
0.000
0.000
0.000
72.000
102.000
M10
211.000
G1/4
29.900
29.900
M36x2
1.000
544.200
40.000
18.900
M16
36.000
0.000
175.000
20.000
30.000
16.000
573.800
20.490
4052568566371
8172140 DFPC-80-50-D-V4EX...
8172140
DFPC-80-50-D-V4EX4-44E-9S...
80
50.000
32.000
0.000
44.000
9.000
23.000
70.000
M8
90.000
G1/8
22.700
22.700
M16x1.5
2.400
125.200
20.000
15.200
M8
16.000
14.000
72.000
15.000
16.000
8.000
185.200
1.540
4052568610302
8172141 DFPC-80-65-D-V4EX...
8172141
DFPC-80-65-D-V4EX4-44E-9S...
80
65.000
32.000
0.000
44.000
9.000
23.000
70.000
M8
90.000
G1/8
22.700
22.700
M16x1.5
2.400
140.200
20.000
15.200
M8
16.000
14.000
72.000
15.000
16.000
8.000
200.200
1.630
4052568610319
8172146 DFPC-100-80-D-V4E...
8172146
DFPC-100-80-D-V4EX4-44E-9...
100
80.000
32.000
0.000
44.000
9.000
23.000
70.000
M8
107.500
G1/8
22.500
22.500
M16x1.5
2.200
156.800
20.000
12.000
M8
16.000
14.000
89.000
15.000
16.000
8.000
216.800
2.240
4052568610364
8172147 DFPC-100-100-D-V4...
8172147
DFPC-100-100-D-V4EX4-44E-...
100
100.000
32.000
0.000
44.000
9.000
23.000
70.000
M8
107.500
G1/8
22.500
22.500
M16x1.5
2.200
176.800
20.000
12.000
M8
16.000
14.000
89.000
15.000
16.000
8.000
236.800
2.380
4052568610371
8172148 DFPC-100-125-D-V4...
8172148
DFPC-100-125-D-V4EX4-44E-...
100
125.000
32.000
0.000
44.000
9.000
23.000
70.000
M8
107.500
G1/8
22.500
22.500
M16x1.5
2.200
201.800
20.000
12.000
M8
16.000
14.000
89.000
15.000
16.000
8.000
261.800
2.560
4052568610388
8172149 DFPC-125-100-D-V4...
8172149
DFPC-125-100-D-V4EX4-40E-...
125
100.000
40.000
0.000
40.000
17.000
23.000
102.000
M10
136.000
G1/8
24.500
24.500
M16x1.5
1.600
191.000
25.000
14.000
M10
21.000
14.000
110.000
18.000
20.000
10.000
251.000
4.040
4052568610395
8172150 DFPC-125-125-D-V4...
8172150
DFPC-125-125-D-V4EX4-40E-...
125
125.000
40.000
0.000
40.000
17.000
23.000
102.000
M10
136.000
G1/8
24.500
24.500
M16x1.5
1.600
216.000
25.000
14.000
M10
21.000
14.000
110.000
18.000
20.000
10.000
276.000
4.310
4052568610401
8172151 DFPC-125-150-D-V4...
8172151
DFPC-125-150-D-V4EX4-40E-...
125
150.000
40.000
0.000
40.000
17.000
23.000
102.000
M10
136.000
G1/8
24.500
24.500
M16x1.5
1.600
241.000
25.000
14.000
M10
21.000
14.000
110.000
18.000
20.000
10.000
301.000
4.580
4052568610418
8172142 DFPC-160-150-D-V4...
8172142
DFPC-160-150-D-V4EX4-36E-...
160
150.000
54.000
0.000
36.000
31.000
23.000
102.000
M10
170.000
G1/4
25.300
25.300
M16x1.5
0.700
277.000
32.000
14.300
M12
27.000
14.000
140.000
18.000
24.000
13.000
337.000
8.180
4052568610326
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表