magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSRL (USA) - 摆动驱动器
Festo
产品
气驱动器
摆动驱动器
叶片式摆动驱动器
DSRL
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/vane/dsrl/dsrl_ass_usa.prj},{NB=33144 DSRL-5/8-180-P-FW---(0)},{TNR=33144},{TYP=DSRL-5/8-180-P-FW},{INFO=2021-03-31},{TYP2=DSRL-5/8-180-P-FW},{W=0},{WCON=92.000},{B1=30.000},{B2=46.000},{B3=78.000},{D1=1-1/2},{D2=35/64},{D3=61/64},{D4=10-32 UNF-2B},{D5=5/8},{D6=1-7/64},{D7=4.500},{D8=3.500},{E1=10-32 UNF-2B},{E2=4-48 UNF-2B},{E3=10-32 UNF-2B},{H1=27.000},{H2=20.500},{H3=56.500},{L1=64.700},{L2=16.000},{L3=14.000},{L4=3.500},{L5=22.500},{L6=4.000},{L7=2.100},{L8=0.000},{S1=5.500},{S2=10.000},{T1=6.000},{CNSMASSEXACT=0.350},{PPATH=usa_templates/dsrl_sbl_usa.prj},{EOLDATE=31.03.2021},{GTIN=4052568305437}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年3月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[英寸]
D2
[英寸]
D3
[英寸]
D4
ⁿ/ₐ
D5
[英寸]
D6
[英寸]
D7
[mm]
D8
[mm]
E1
ⁿ/ₐ
E2
ⁿ/ₐ
E3
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
S1
[mm]
S2
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
33157 DSRL-3/8-180-P-FW
33157
DSRL-3/8-180-P-FW
22.000
32.000
53.000
1-3/16
3/8
25/32
M3
7/16
13/16
3.400
1.500
M3
4-48 UNF-2B
4-48 UNF-2B
19.400
15.500
38.700
49.000
14.100
12.500
4.500
15.100
3.000
2.200
2.000
3.400
6.000
4.600
0.140
4052568305505
33151 DSRL-1/2-180-P-FW
33151
DSRL-1/2-180-P-FW
26.000
40.000
65.000
1-5/16
1/2
7/8
M3
35/64
1
3.400
1.500
10-32 UNF-2B
4-48 UNF-2B
4-48 UNF-2B
23.500
18.500
48.000
54.200
13.500
11.500
3.500
18.000
3.000
2.100
2.500
4.400
8.000
5.000
0.240
4052568305475
33144 DSRL-5/8-180-P-FW
33144
DSRL-5/8-180-P-FW
30.000
46.000
78.000
1-1/2
35/64
61/64
10-32 UNF-2B
5/8
1-7/64
4.500
3.500
10-32 UNF-2B
4-48 UNF-2B
10-32 UNF-2B
27.000
20.500
56.500
64.700
16.000
14.000
3.500
22.500
4.000
2.100
0.000
5.500
10.000
6.000
0.350
4052568305437
33123 DSRL-1-180-P-FW
33123
DSRL-1-180-P-FW
42.000
60.000
98.000
1-3/4
43/64
1-7/64
10-32 UNF-2B
3/4
1-3/8
5.500
3.500
10-32 UNF-2B
8-32 UNC-2B
10-32 UNF-2B
30.000
23.000
68.100
78.000
18.500
15.500
3.000
30.000
4.500
4.000
0.000
7.000
11.000
6.000
0.610
4052568305314
33130 DSRL-1 1/4-180-P-FW
33130
DSRL-1 1/4-180-P-FW
54.000
80.000
130.000
2-3/8
15/16
1-21/32
1/8 NPT
1-3/32
1-3/4
6.500
7.000
1/8 NPT
8-32 UNC-2B
1/4-28 UNF-2B
43.000
34.000
92.000
102.800
26.000
22.000
7.000
36.000
6.000
4.000
0.000
8.500
15.000
8.000
1.390
4052568305352
33137 DSRL-1 5/8-180-P-FW
33137
DSRL-1 5/8-180-P-FW
70.000
100.000
160.000
2-3/4
1-11/64
2-3/64
1/8 NPT
1-13/32
2-1/8
9.000
7.000
1/4 NPT
8-32 UNC-2B
5/16-24 UNF-2B
53.000
40.000
121.000
134.500
31.000
26.000
6.000
50.000
7.500
4.000
0.000
8.500
15.000
8.000
2.700
4052568305390
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表