您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SLF - 小型滑块驱动器
Festo
产品
气驱动器
带导向的驱动器
带滑块的驱动器
SLF
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/p_linearg/slide/slf/slf_asmtab.prj},{NB=170509 SLF-10-40-P-A---(0)},{TNR=170509},{HUB=40},{B1=48.000},{B2=36.700},{B3=20.000},{B4=20.000},{B5=5.700},{B6=15.000},{B7=3.700},{B8=24.200},{B9=0.000},{B10=0.000},{B11=11.200},{B12=5.000},{D1P=4.000},{KDRD1=3.242},{D2=6.000},{D3P=3.000},{KDRD3=2.459},{D4=5.000},{D5P=0.000},{KDRD5=0.000},{D6P=3.000},{KDRD6=2.459},{D7=3.000},{E1P=5.000},{KDRE1=4.134},{H1=15.000},{H2=7.250},{H3=5.500},{H4=6.000},{L1=89.500},{L2=78.500},{L3=8.000},{L4=11.000},{L5=5.000},{N=3.000},{L6=20.000},{P=0.000},{L7=0.000},{Y=0.000},{L8=0.000},{L9=12.000},{M=2.000},{L10=20.000},{L11=40.000},{L12=15.000},{L13=40.000},{L14=2.000},{L15=8.500},{T1=3.800},{T3=2.200},{T4=3.000},{T5=4.500},{SW1=5.000},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
AUSF
设计
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
B11
[mm]
B12
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
螺纹
ⁿ/ₐ
D7
[mm]
E1
气接口
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
N
ⁿ/ₐ
L6
[mm]
P
ⁿ/ₐ
L7
[mm]
Y
ⁿ/ₐ
L8
[mm]
L9
[mm]
M
ⁿ/ₐ
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
T1
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
170503 SLF-6-10-P-A
170503
SLF
6
10
P-A
46.000
36.900
21.400
20.000
8.500
21.000
3.000
26.500
13.500
10.000
13.500
2.000
M4
6.000
M2
2.000
M3
M3
3.000
M5
11.000
5.250
5.500
5.000
56.000
49.000
6.000
7.000
5.000
2.000
20.000
0.000
0.000
0.000
0.000
5.000
2.000
20.000
20.000
15.000
20.000
2.000
8.500
2.500
2.500
2.000
4.500
5.000
1.500
0.068
4052568139094
170504 SLF-6-20-P-A
170504
SLF
6
20
P-A
46.000
36.900
21.400
20.000
8.500
21.000
3.000
26.500
13.500
10.000
13.500
2.000
M4
6.000
M2
2.000
M3
M3
3.000
M5
11.000
5.250
5.500
5.000
66.000
59.000
6.000
7.000
5.000
2.000
20.000
0.000
0.000
0.000
0.000
5.000
2.000
20.000
20.000
15.000
20.000
2.000
8.500
2.500
2.500
2.000
4.500
5.000
1.500
0.084
4052568139100
170505 SLF-6-30-P-A
170505
SLF
6
30
P-A
46.000
36.900
21.400
20.000
8.500
21.000
3.000
26.500
13.500
10.000
13.500
2.000
M4
6.000
M2
2.000
M3
M3
3.000
M5
11.000
5.250
5.500
5.000
76.000
69.000
6.000
7.000
5.000
2.000
20.000
0.000
0.000
0.000
0.000
5.000
3.000
20.000
40.000
15.000
40.000
2.000
8.500
2.500
2.500
2.000
4.500
5.000
1.500
0.100
4052568139117
170506 SLF-10-10-P-A
170506
SLF
10
10
P-A
48.000
36.700
20.000
20.000
5.700
15.000
3.700
24.200
0.000
0.000
11.200
5.000
M4
6.000
M3
5.000
0
M3
3.000
M5
15.000
7.250
5.500
6.000
59.500
48.500
8.000
11.000
5.000
1.000
20.000
0.000
0.000
0.000
0.000
12.000
1.000
20.000
40.000
15.000
20.000
2.000
8.500
3.800
2.200
3.000
4.500
5.000
1.500
0.090
4052568139124
170507 SLF-10-20-P-A
170507
SLF
10
20
P-A
48.000
36.700
20.000
20.000
5.700
15.000
3.700
24.200
0.000
0.000
11.200
5.000
M4
6.000
M3
5.000
0
M3
3.000
M5
15.000
7.250
5.500
6.000
69.500
58.500
8.000
11.000
5.000
1.000
20.000
0.000
0.000
0.000
0.000
12.000
1.000
20.000
40.000
15.000
20.000
2.000
8.500
3.800
2.200
3.000
4.500
5.000
1.500
0.110
4052568139131
170508 SLF-10-30-P-A
170508
SLF
10
30
P-A
48.000
36.700
20.000
20.000
5.700
15.000
3.700
24.200
0.000
0.000
11.200
5.000
M4
6.000
M3
5.000
0
M3
3.000
M5
15.000
7.250
5.500
6.000
79.500
68.500
8.000
11.000
5.000
2.000
20.000
0.000
0.000
0.000
0.000
12.000
2.000
20.000
40.000
15.000
20.000
2.000
8.500
3.800
2.200
3.000
4.500
5.000
1.500
0.130
4052568139148
170509 SLF-10-40-P-A
170509
SLF
10
40
P-A
48.000
36.700
20.000
20.000
5.700
15.000
3.700
24.200
0.000
0.000
11.200
5.000
M4
6.000
M3
5.000
0
M3
3.000
M5
15.000
7.250
5.500
6.000
89.500
78.500
8.000
11.000
5.000
3.000
20.000
0.000
0.000
0.000
0.000
12.000
2.000
20.000
40.000
15.000
40.000
2.000
8.500
3.800
2.200
3.000
4.500
5.000
1.500
0.147
4052568139155
170510 SLF-10-50-P-A
170510
SLF
10
50
P-A
48.000
36.700
20.000
20.000
5.700
15.000
3.700
24.200
0.000
0.000
11.200
5.000
M4
6.000
M3
5.000
0
M3
3.000
M5
15.000
7.250
5.500
6.000
109.500
98.500
8.000
11.000
5.000
1.000
40.000
2.000
20.000
0.000
0.000
12.000
2.000
20.000
40.000
15.000
40.000
2.000
8.500
3.800
2.200
3.000
4.500
5.000
1.500
0.183
4052568139162
170511 SLF-16-10-P-A
170511
SLF
16
10
P-A
62.500
35.700
24.000
20.000
9.000
15.000
6.500
29.000
0.000
0.000
14.000
7.000
M5
8.000
M4
7.000
0
M4
4.000
M5
21.000
5.500
7.500
10.000
68.000
56.000
10.000
12.000
5.000
1.000
20.000
0.000
0.000
0.000
0.000
20.000
1.000
20.000
40.000
15.000
20.000
2.000
8.500
5.900
2.500
5.000
6.500
6.000
2.000
0.214
4052568139179
170512 SLF-16-20-P-A
170512
SLF
16
20
P-A
62.500
35.700
24.000
20.000
9.000
15.000
6.500
29.000
0.000
0.000
14.000
7.000
M5
8.000
M4
7.000
0
M4
4.000
M5
21.000
5.500
7.500
10.000
78.000
66.000
10.000
12.000
5.000
2.000
20.000
0.000
0.000
0.000
0.000
20.000
1.000
20.000
40.000
15.000
20.000
2.000
8.500
5.900
2.500
5.000
6.500
6.000
2.000
0.243
4052568139186
170513 SLF-16-30-P-A
170513
SLF
16
30
P-A
62.500
35.700
24.000
20.000
9.000
15.000
6.500
29.000
0.000
0.000
14.000
7.000
M5
8.000
M4
7.000
0
M4
4.000
M5
21.000
5.500
7.500
10.000
88.000
76.000
10.000
12.000
5.000
2.000
20.000
0.000
0.000
0.000
0.000
20.000
2.000
20.000
40.000
15.000
20.000
2.000
8.500
5.900
2.500
5.000
6.500
6.000
2.000
0.274
4052568139193
170514 SLF-16-40-P-A
170514
SLF
16
40
P-A
62.500
35.700
24.000
20.000
9.000
15.000
6.500
29.000
0.000
0.000
14.000
7.000
M5
8.000
M4
7.000
0
M4
4.000
M5
21.000
5.500
7.500
10.000
98.000
86.000
10.000
12.000
5.000
3.000
20.000
0.000
0.000
0.000
0.000
20.000
2.000
20.000
40.000
15.000
40.000
2.000
8.500
5.900
2.500
5.000
6.500
6.000
2.000
0.303
4052568139209
170515 SLF-16-50-P-A
170515
SLF
16
50
P-A
62.500
35.700
24.000
20.000
9.000
15.000
6.500
29.000
0.000
0.000
14.000
7.000
M5
8.000
M4
7.000
0
M4
4.000
M5
21.000
5.500
7.500
10.000
118.000
106.000
10.000
12.000
5.000
1.000
20.000
1.000
40.000
1.000
20.000
20.000
2.000
20.000
40.000
15.000
40.000
2.000
8.500
5.900
2.500
5.000
6.500
6.000
2.000
0.361
4052568139216
170516 SLF-16-80-P-A
170516
SLF
16
80
P-A
62.500
35.700
24.000
20.000
9.000
15.000
6.500
29.000
0.000
0.000
14.000
7.000
M5
8.000
M4
7.000
0
M4
4.000
M5
21.000
5.500
7.500
10.000
160.000
148.000
10.000
12.000
5.000
1.000
20.000
2.000
40.000
0.000
0.000
20.000
2.000
20.000
40.000
15.000
40.000
2.000
8.500
5.900
2.500
5.000
6.500
6.000
2.000
0.485
4052568139223
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表