magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HSP-AE - 抓取模块
Festo
产品
抓取系统
搬运模块
Powered by
CAD模型選擇
{festo/parts_cat/hand_sys/handmod/hsp_ae_asmtab.prj},{NB=539554 HSP-25-AE-IO-SD---(10)},{TNR=539554},{ABD=1},{S=25},{WS=0.000},{ANTR=1.000},{WA=1.000},{X=257.000},{B1=0.000},{B2=0.000},{B3=62.000},{B4=10.000},{B9=69.500},{B10=90.000},{D6=6.300},{D7=4.500},{D8=10.000},{D9=13.000},{H1=200.000},{H2=75.000},{H3=0.000},{H4=40.000},{H5=100.000},{H6=20.000},{H7=30.000},{H9=101.000},{H10=0.000},{H11=0.000},{L1=0.000},{L2=340.000},{L3=7.500},{L4=0.000},{L5=30.000},{L6=280.000},{L7=23.200},{L8=80.000},{L9=337.000},{L10=250.000},{R1=0.000},{T3=6.300},{SW1=8.000},{SW2=2.500},{SW3=4.000},{SW4=0.000},{SW5=0.000},{L1D=194.000},{L2D=39.000},{L3D=33.000},{L8D=80.000},{L9D=337.000},{CNSMASSEXACT=10.700},{TYP=HSP-25-AE-IO-SD},{INFO=2015-06-30},{ROT=1},{MTPOS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2015年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
HSP - 抓取模块
Festo
04.07.2024
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
S
Size
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B9
[mm]
B10
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
D9
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
R1
[mm]
T3
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
PF
Feather DIN 6885
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
539536 HSP-12-AE-IO
539536
HSP-12-AE-IO
12
308.000
93.000
56.000
9.000
53.300
71.000
6.300
3.500
6.200
13.000
120.000
34.000
0.000
40.000
40.000
12.500
25.000
44.000
0.000
0.000
200.000
170.000
7.500
15.000
85.000
0.000
12.000
65.000
280.000
150.000
200.000
6.000
6.000
2.000
3.000
0.000
0.000
A2x2x12
3.700
539538 HSP-12-AE-IO-SD
539538
HSP-12-AE-IO-SD
12
0.000
0.000
56.000
9.000
53.300
71.000
6.300
3.500
6.200
13.000
120.000
34.000
0.000
40.000
40.000
12.500
25.000
44.000
0.000
0.000
0.000
170.000
7.500
0.000
85.000
0.000
12.000
65.000
280.000
150.000
0.000
6.000
6.000
2.000
3.000
0.000
0.000
A2x2x12
4.500
539544 HSP-16-AE-IO
539544
HSP-16-AE-IO
16
339.000
111.000
60.000
10.600
53.300
70.000
6.300
4.300
8.000
13.000
160.000
44.000
0.000
20.000
100.000
20.000
40.000
65.000
0.000
0.000
280.000
250.000
7.500
15.000
75.000
100.000
15.000
73.000
301.000
200.000
306.000
6.500
8.000
2.500
3.000
0.000
0.000
A3x3x18
5.300
539546 HSP-16-AE-IO-SD
539546
HSP-16-AE-IO-SD
16
0.000
0.000
60.000
10.600
53.300
70.000
6.300
4.300
8.000
13.000
160.000
44.000
0.000
20.000
100.000
20.000
40.000
65.000
0.000
0.000
0.000
250.000
7.500
0.000
75.000
100.000
15.000
73.000
301.000
200.000
0.000
6.500
8.000
2.500
3.000
0.000
0.000
A3x3x18
6.600
539552 HSP-25-AE-IO
539552
HSP-25-AE-IO
25
372.000
115.000
62.000
10.000
69.500
90.000
6.300
4.500
10.000
13.000
200.000
75.000
0.000
40.000
100.000
20.000
30.000
101.000
0.000
0.000
370.000
340.000
7.500
15.000
30.000
280.000
23.200
80.000
337.000
250.000
484.000
6.300
8.000
2.500
4.000
0.000
0.000
A4x4x25
9.000
539554 HSP-25-AE-IO-SD
539554
HSP-25-AE-IO-SD
25
0.000
0.000
62.000
10.000
69.500
90.000
6.300
4.500
10.000
13.000
200.000
75.000
0.000
40.000
100.000
20.000
30.000
101.000
0.000
0.000
0.000
340.000
7.500
0.000
30.000
280.000
23.200
80.000
337.000
250.000
0.000
6.300
8.000
2.500
4.000
0.000
0.000
A4x4x25
10.700
539537 HSP-12-AE-IO-GE
539537
HSP-12-AE-IO-GE
12
159.000
93.000
56.000
9.000
53.300
59.000
6.300
3.500
6.200
13.000
120.000
34.000
278.000
40.000
40.000
12.500
25.000
44.000
312.000
344.000
200.000
170.000
7.500
15.000
85.000
0.000
12.000
65.000
118.000
150.000
200.000
6.000
2.500
2.000
3.000
2.500
2.500
A2x2x12
4.000
539539 HSP-12-AE-IO-SD-GE
539539
HSP-12-AE-IO-SD-GE
12
0.000
0.000
56.000
9.000
53.300
59.000
6.300
3.500
6.200
13.000
120.000
34.000
278.000
40.000
40.000
12.500
25.000
44.000
312.000
344.000
0.000
170.000
7.500
0.000
85.000
0.000
12.000
65.000
118.000
150.000
0.000
6.000
2.500
2.000
3.000
2.500
2.500
A2x2x12
4.800
539545 HSP-16-AE-IO-GE
539545
HSP-16-AE-IO-GE
16
178.000
111.000
60.000
10.600
53.300
70.000
6.300
4.300
8.000
13.000
160.000
44.000
291.000
20.000
100.000
20.000
40.000
65.000
343.000
397.000
280.000
250.000
7.500
15.000
75.000
100.000
15.000
73.000
136.000
200.000
306.000
6.500
3.000
2.500
3.000
2.500
2.500
A3x3x18
5.700
539547 HSP-16-AE-IO-SD-GE
539547
HSP-16-AE-IO-SD-GE
16
0.000
0.000
60.000
10.600
53.300
70.000
6.300
4.300
8.000
13.000
160.000
44.000
291.000
20.000
100.000
20.000
40.000
65.000
343.000
397.000
0.000
250.000
7.500
0.000
75.000
100.000
15.000
73.000
136.000
200.000
0.000
6.500
3.000
2.500
3.000
2.500
2.500
A3x3x18
7.000
539553 HSP-25-AE-IO-GE
539553
HSP-25-AE-IO-GE
25
203.000
115.000
62.000
10.000
69.500
100.000
6.300
4.500
10.000
13.000
200.000
75.000
321.000
40.000
100.000
20.000
30.000
101.000
391.000
485.000
370.000
340.000
7.500
15.000
30.000
280.000
23.200
80.000
136.000
250.000
484.000
6.300
3.000
2.500
4.000
5.000
3.000
A4x4x25
10.100
539555 HSP-25-AE-IO-SD-GE
539555
HSP-25-AE-IO-SD-GE
25
0.000
0.000
62.000
10.000
69.500
100.000
6.300
4.500
10.000
13.000
200.000
75.000
321.000
40.000
100.000
20.000
30.000
101.000
391.000
485.000
0.000
340.000
7.500
0.000
30.000
280.000
23.200
80.000
136.000
250.000
0.000
6.300
3.000
2.500
4.000
5.000
3.000
A4x4x25
11.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表