magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HAPS - 转接组件
Festo
产品
抓取系统
附件
用于驱动器的转接件
Powered by
CAD模型選擇
{festo/parts_cat/hand_sys/acc/adapter_kit/haps_asmtab.prj},{NB=178449 HAPS-3},{TNR=178449},{TYP=HAPS-3},{B1=32.000},{D1=M5},{D2=M3},{H1=8.000},{L1=65.000},{A=16.000},{B=36.000},{L2=55.000},{L3=10.000},{B2=20.000},{B3=11.000},{D3=4.500},{D4=9.000},{D5=4.000},{D6=6.000},{D7=5.000},{D8=3.400},{D9=7.000},{H2=5.700},{H3=2.000},{H4=3.400},{H5=1.300},{H6=1.600},{R=5.000},{X=4.000},{B4=2.000},{TIP=1.000},{DIN912D1=5.000},{DIN912L1=10.000},{DIN912D2=3.000},{DIN912L2=10.000},{DIN912D3=4.000},{DIN912L3=20.000},{DIN912D4=0.000},{DIN912L4=0.000},{STIFT=-},{HUELSE=-},{PPATH=assemblies/haps_asmtpl.prj},{GTIN=4052568075804}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
H1
[mm]
L1
[mm]
A
[mm]
B
[mm]
L2
[mm]
L3
[mm]
B2
[mm]
B3
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
D9
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
R
[mm]
X
[mm]
B4
[mm]
GTIN
ⁿ/ₐ
178447 HAPS-1
178447
HAPS-1
16.000
M3
M3
8.000
36.000
11.000
0.000
30.000
6.000
10.000
6.000
3.400
0.000
0.000
6.000
5.000
3.400
2.000
3.400
0.000
3.400
1.300
3.800
3.000
2.000
0.000
4052568075781
178448 HAPS-2
178448
HAPS-2
28.000
M4
M3
8.000
48.000
15.000
36.000
40.000
8.000
20.000
8.000
4.500
9.000
4.000
6.000
5.000
3.400
5.000
4.600
2.000
3.400
1.300
1.300
4.000
2.500
2.500
4052568075798
178449 HAPS-3
178449
HAPS-3
32.000
M5
M3
8.000
65.000
16.000
36.000
55.000
10.000
20.000
11.000
4.500
9.000
4.000
6.000
5.000
3.400
7.000
5.700
2.000
3.400
1.300
1.600
5.000
4.000
2.000
4052568075804
178450 HAPS-4
178450
HAPS-4
44.000
M5
M4
10.000
80.000
25.000
60.000
70.000
10.000
20.000
17.000
5.500
9.000
4.000
8.000
7.000
4.500
9.000
5.700
2.100
4.600
1.600
2.100
5.000
10.000
0.000
4052568075811
178451 HAPS-5
178451
HAPS-5
58.000
M6
M6
12.000
91.000
29.000
60.000
80.000
11.000
40.000
14.500
6.600
9.000
4.000
11.000
9.000
6.600
12.000
6.800
3.000
6.800
3.000
3.500
5.500
6.000
0.000
4052568144203
189533 HAPS-11
189533
HAPS-11
60.000
M4
-
6.000
62.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568078935
189534 HAPS-12
189534
HAPS-12
70.000
M5
-
8.000
65.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568150266
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表