magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ELGA-TB-KF - 齿带驱动轴
Festo
产品
机-电驱动器
直线驱动器和滑块
ELGA
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/lin_dslide/elga/elga_kf_asmtab_presets.prj},{NB=8041860 ELGA-TB-KF-80-600-0H---(0)},{TNR=8041860},{BG=80},{HUB=600},{HR=0},{B1=82.000},{B2=63.200},{B4=20.000},{B4MUE=46.000},{B5=60.000},{B10=80.000},{B23=63.200},{D1=48.000},{D2=16.000},{D3=45.000},{D4=25.000},{D5=9.000},{D8=5.000},{H1=76.500},{H2=30.000},{H3MUE=12.000},{H4=61.500},{H4N=16.000},{H5=17.500},{H6=12.000},{H7=26.000},{H10=20.000},{HPEDINIP=2.000},{L1MIN=386.000},{L2=193.000},{L3=65.000},{L4=51.000},{L5=31.000},{L6=1.900},{L7=246.000},{L20=2.800},{T1=2.100},{T2=29.500},{T4=4.000},{T6=2.100},{T7=10.000},{T8=12.000},{T9=2.000},{T10=12.000},{L3HWS=135.000},{HSIEN=20.650},{ST1=20.650},{ST2=3.000},{NUTST=1.300},{GEW0=4.700},{GEW1=5.130},{GEW2=1.530},{TYP=ELGA-TB-KF},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
尺寸
ⁿ/ₐ
HUB
行程
[mm]
HR
预留行程 mm
[mm]
B1
[mm]
B2
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
ⁿ/ₐ
D8
[mm]
D9
ⁿ/ₐ
H1
[mm]
H2
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
T2
[mm]
T4
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T10
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8041851 ELGA-TB-KF-70-300...
8041851
ELGA-TB-KF
70
300
0
69.000
48.200
30.000
45.000
38.000
16.000
34.000
25.000
0.000
M5
M6
5.000
M6
64.000
26.500
50.800
13.000
13.000
24.000
646.000
173.000
57.500
42.000
27.500
2.000
221.000
2.100
18.000
7.150
0.000
10.000
12.000
3.100
12.000
4.152
4052568286514
8041852 ELGA-TB-KF-70-400...
8041852
ELGA-TB-KF
70
400
0
69.000
48.200
30.000
45.000
38.000
16.000
34.000
25.000
0.000
M5
M6
5.000
M6
64.000
26.500
50.800
13.000
13.000
24.000
746.000
173.000
57.500
42.000
27.500
2.000
221.000
2.100
18.000
7.150
0.000
10.000
12.000
3.100
12.000
4.546
4052568286521
8041853 ELGA-TB-KF-70-500...
8041853
ELGA-TB-KF
70
500
0
69.000
48.200
30.000
45.000
38.000
16.000
34.000
25.000
0.000
M5
M6
5.000
M6
64.000
26.500
50.800
13.000
13.000
24.000
846.000
173.000
57.500
42.000
27.500
2.000
221.000
2.100
18.000
7.150
0.000
10.000
12.000
3.100
12.000
4.940
4052568286538
8041854 ELGA-TB-KF-70-600...
8041854
ELGA-TB-KF
70
600
0
69.000
48.200
30.000
45.000
38.000
16.000
34.000
25.000
0.000
M5
M6
5.000
M6
64.000
26.500
50.800
13.000
13.000
24.000
946.000
173.000
57.500
42.000
27.500
2.000
221.000
2.100
18.000
7.150
0.000
10.000
12.000
3.100
12.000
5.334
4052568286545
8041855 ELGA-TB-KF-70-800...
8041855
ELGA-TB-KF
70
800
0
69.000
48.200
30.000
45.000
38.000
16.000
34.000
25.000
0.000
M5
M6
5.000
M6
64.000
26.500
50.800
13.000
13.000
24.000
1146.000
173.000
57.500
42.000
27.500
2.000
221.000
2.100
18.000
7.150
0.000
10.000
12.000
3.100
12.000
6.122
4052568286552
8041856 ELGA-TB-KF-70-100...
8041856
ELGA-TB-KF
70
1000
0
69.000
48.200
30.000
45.000
38.000
16.000
34.000
25.000
0.000
M5
M6
5.000
M6
64.000
26.500
50.800
13.000
13.000
24.000
1346.000
173.000
57.500
42.000
27.500
2.000
221.000
2.100
18.000
7.150
0.000
10.000
12.000
3.100
12.000
6.910
4052568286569
8041857 ELGA-TB-KF-70-120...
8041857
ELGA-TB-KF
70
1200
0
69.000
48.200
30.000
45.000
38.000
16.000
34.000
25.000
0.000
M5
M6
5.000
M6
64.000
26.500
50.800
13.000
13.000
24.000
1546.000
173.000
57.500
42.000
27.500
2.000
221.000
2.100
18.000
7.150
0.000
10.000
12.000
3.100
12.000
7.698
4052568286576
8041858 ELGA-TB-KF-80-400...
8041858
ELGA-TB-KF
80
400
0
82.000
63.200
20.000
60.000
48.000
16.000
45.000
25.000
9.000
M5
M6
5.000
M6
76.500
30.000
61.500
17.500
12.000
26.000
786.000
193.000
65.000
51.000
31.000
1.900
246.000
2.100
29.500
4.000
2.100
10.000
12.000
2.000
12.000
6.752
4052568286583
8041859 ELGA-TB-KF-80-500...
8041859
ELGA-TB-KF
80
500
0
82.000
63.200
20.000
60.000
48.000
16.000
45.000
25.000
9.000
M5
M6
5.000
M6
76.500
30.000
61.500
17.500
12.000
26.000
886.000
193.000
65.000
51.000
31.000
1.900
246.000
2.100
29.500
4.000
2.100
10.000
12.000
2.000
12.000
7.265
4052568286590
8041860 ELGA-TB-KF-80-600...
8041860
ELGA-TB-KF
80
600
0
82.000
63.200
20.000
60.000
48.000
16.000
45.000
25.000
9.000
M5
M6
5.000
M6
76.500
30.000
61.500
17.500
12.000
26.000
986.000
193.000
65.000
51.000
31.000
1.900
246.000
2.100
29.500
4.000
2.100
10.000
12.000
2.000
12.000
7.778
4052568286606
8041861 ELGA-TB-KF-80-800...
8041861
ELGA-TB-KF
80
800
0
82.000
63.200
20.000
60.000
48.000
16.000
45.000
25.000
9.000
M5
M6
5.000
M6
76.500
30.000
61.500
17.500
12.000
26.000
1186.000
193.000
65.000
51.000
31.000
1.900
246.000
2.100
29.500
4.000
2.100
10.000
12.000
2.000
12.000
8.804
4052568286613
8041862 ELGA-TB-KF-80-100...
8041862
ELGA-TB-KF
80
1000
0
82.000
63.200
20.000
60.000
48.000
16.000
45.000
25.000
9.000
M5
M6
5.000
M6
76.500
30.000
61.500
17.500
12.000
26.000
1386.000
193.000
65.000
51.000
31.000
1.900
246.000
2.100
29.500
4.000
2.100
10.000
12.000
2.000
12.000
9.830
4052568286620
8041863 ELGA-TB-KF-80-120...
8041863
ELGA-TB-KF
80
1200
0
82.000
63.200
20.000
60.000
48.000
16.000
45.000
25.000
9.000
M5
M6
5.000
M6
76.500
30.000
61.500
17.500
12.000
26.000
1586.000
193.000
65.000
51.000
31.000
1.900
246.000
2.100
29.500
4.000
2.100
10.000
12.000
2.000
12.000
10.856
4052568286637
8041864 ELGA-TB-KF-120-40...
8041864
ELGA-TB-KF
120
400
0
120.000
95.000
80.000
40.000
80.000
23.000
72.000
45.000
0.000
M8
M8
9.000
M8
111.500
45.000
91.000
22.000
22.000
59.000
946.000
273.000
100.000
76.000
50.000
2.000
335.000
3.100
29.500
4.000
0.000
16.000
16.000
2.100
25.000
19.936
4052568286644
8041865 ELGA-TB-KF-120-50...
8041865
ELGA-TB-KF
120
500
0
120.000
95.000
80.000
40.000
80.000
23.000
72.000
45.000
0.000
M8
M8
9.000
M8
111.500
45.000
91.000
22.000
22.000
59.000
1046.000
273.000
100.000
76.000
50.000
2.000
335.000
3.100
29.500
4.000
0.000
16.000
16.000
2.100
25.000
21.000
4052568286651
8041866 ELGA-TB-KF-120-60...
8041866
ELGA-TB-KF
120
600
0
120.000
95.000
80.000
40.000
80.000
23.000
72.000
45.000
0.000
M8
M8
9.000
M8
111.500
45.000
91.000
22.000
22.000
59.000
1146.000
273.000
100.000
76.000
50.000
2.000
335.000
3.100
29.500
4.000
0.000
16.000
16.000
2.100
25.000
22.064
4052568286668
8041867 ELGA-TB-KF-120-80...
8041867
ELGA-TB-KF
120
800
0
120.000
95.000
80.000
40.000
80.000
23.000
72.000
45.000
0.000
M8
M8
9.000
M8
111.500
45.000
91.000
22.000
22.000
59.000
1346.000
273.000
100.000
76.000
50.000
2.000
335.000
3.100
29.500
4.000
0.000
16.000
16.000
2.100
25.000
24.192
4052568286675
8041868 ELGA-TB-KF-120-10...
8041868
ELGA-TB-KF
120
1000
0
120.000
95.000
80.000
40.000
80.000
23.000
72.000
45.000
0.000
M8
M8
9.000
M8
111.500
45.000
91.000
22.000
22.000
59.000
1546.000
273.000
100.000
76.000
50.000
2.000
335.000
3.100
29.500
4.000
0.000
16.000
16.000
2.100
25.000
26.320
4052568286682
8041869 ELGA-TB-KF-120-12...
8041869
ELGA-TB-KF
120
1200
0
120.000
95.000
80.000
40.000
80.000
23.000
72.000
45.000
0.000
M8
M8
9.000
M8
111.500
45.000
91.000
22.000
22.000
59.000
1746.000
273.000
100.000
76.000
50.000
2.000
335.000
3.100
29.500
4.000
0.000
16.000
16.000
2.100
25.000
28.448
4052568286699
8041870 ELGA-TB-KF-120-15...
8041870
ELGA-TB-KF
120
1500
0
120.000
95.000
80.000
40.000
80.000
23.000
72.000
45.000
0.000
M8
M8
9.000
M8
111.500
45.000
91.000
22.000
22.000
59.000
2046.000
273.000
100.000
76.000
50.000
2.000
335.000
3.100
29.500
4.000
0.000
16.000
16.000
2.100
25.000
31.640
4052568286705
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表