magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ELGA-BS-KF - 主轴
Festo
产品
机-电驱动器
直线驱动器和滑块
ELGA
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/lin_dslide/elga/elga_bs_kf_asmtab_presets.prj},{NB=8041832 ELGA-BS-KF-80-400-0H-20P-ML---(0)},{TNR=8041832},{TYP=ELGA-BS-KF},{BG=80},{HUB=400},{HR=0},{HUBST=0},{SPI=20P},{AMO=ML},{PS=-},{MES=-},{ANB=-},{BA=-},{B1=82.000},{B2=63.200},{B4=40.000},{B5=60.000},{B6=35.000},{B9=1.000},{B23=63.200},{D1=48.000},{D2=8.000},{D3=18.000},{D4=M5},{D5=9.000},{D6=M5},{D7=0.000},{D8=5.000},{H1=76.500},{H2=35.000},{H3=62.000},{H4=16.000},{H5=17.500},{H6=15.000},{H7=46.000},{L1=296.000},{L3=23.000},{L4=12.500},{L5=18.000},{L6=2.300},{L6SF=0.000},{L7=17.000},{T1=2.500},{T2=12.000},{T6=2.100},{T7=10.100},{T9=3.100},{ZENTTNR=150927},{GEW0=3.800},{GEW1=4.600},{GEW2=1.370},{GTIN=4052568286330}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
规格
[mm]
HUB
行程
[mm]
HR
预留行程 mm
ⁿ/ₐ
SPI
丝杆螺距
ⁿ/ₐ
AMO
马达的连接位置
ⁿ/ₐ
B1
[mm]
B2
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B9
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
Gewinde
ⁿ/ₐ
D5
[mm]
D6
Gewinde
ⁿ/ₐ
D8
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
T2
[mm]
T6
[mm]
T7
[mm]
T9
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8041816 ELGA-BS-KF-70-100...
8041816
ELGA-BS-KF
70
100
0
10P
ML
69.000
48.200
30.000
45.000
29.000
1.000
38.000
6.000
15.000
M5
0.000
M5
5.000
64.000
28.500
50.500
13.000
13.000
36.000
268.000
133.500
21.000
8.000
14.000
2.300
16.000
2.500
12.000
0.000
10.000
3.100
2.490
4052568286170
8041817 ELGA-BS-KF-70-200...
8041817
ELGA-BS-KF
70
200
0
10P
ML
69.000
48.200
30.000
45.000
29.000
1.000
38.000
6.000
15.000
M5
0.000
M5
5.000
64.000
28.500
50.500
13.000
13.000
36.000
268.000
133.500
21.000
8.000
14.000
2.300
16.000
2.500
12.000
0.000
10.000
3.100
2.820
4052568286187
8041818 ELGA-BS-KF-70-300...
8041818
ELGA-BS-KF
70
300
0
10P
ML
69.000
48.200
30.000
45.000
29.000
1.000
38.000
6.000
15.000
M5
0.000
M5
5.000
64.000
28.500
50.500
13.000
13.000
36.000
268.000
133.500
21.000
8.000
14.000
2.300
16.000
2.500
12.000
0.000
10.000
3.100
3.150
4052568286194
8041819 ELGA-BS-KF-70-400...
8041819
ELGA-BS-KF
70
400
0
10P
ML
69.000
48.200
30.000
45.000
29.000
1.000
38.000
6.000
15.000
M5
0.000
M5
5.000
64.000
28.500
50.500
13.000
13.000
36.000
268.000
133.500
21.000
8.000
14.000
2.300
16.000
2.500
12.000
0.000
10.000
3.100
3.480
4052568286200
8041820 ELGA-BS-KF-70-500...
8041820
ELGA-BS-KF
70
500
0
10P
ML
69.000
48.200
30.000
45.000
29.000
1.000
38.000
6.000
15.000
M5
0.000
M5
5.000
64.000
28.500
50.500
13.000
13.000
36.000
268.000
133.500
21.000
8.000
14.000
2.300
16.000
2.500
12.000
0.000
10.000
3.100
3.810
4052568286217
8041821 ELGA-BS-KF-70-600...
8041821
ELGA-BS-KF
70
600
0
10P
ML
69.000
48.200
30.000
45.000
29.000
1.000
38.000
6.000
15.000
M5
0.000
M5
5.000
64.000
28.500
50.500
13.000
13.000
36.000
268.000
133.500
21.000
8.000
14.000
2.300
16.000
2.500
12.000
0.000
10.000
3.100
4.140
4052568286224
8041822 ELGA-BS-KF-80-100...
8041822
ELGA-BS-KF
80
100
0
10P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
4.260
4052568286231
8041823 ELGA-BS-KF-80-200...
8041823
ELGA-BS-KF
80
200
0
10P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
4.720
4052568286248
8041824 ELGA-BS-KF-80-300...
8041824
ELGA-BS-KF
80
300
0
10P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
5.180
4052568286255
8041825 ELGA-BS-KF-80-400...
8041825
ELGA-BS-KF
80
400
0
10P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
5.640
4052568286262
8041826 ELGA-BS-KF-80-500...
8041826
ELGA-BS-KF
80
500
0
10P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
6.100
4052568286279
8041827 ELGA-BS-KF-80-600...
8041827
ELGA-BS-KF
80
600
0
10P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
6.560
4052568286286
8041828 ELGA-BS-KF-80-800...
8041828
ELGA-BS-KF
80
800
0
10P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
7.480
4052568286293
8041829 ELGA-BS-KF-80-100...
8041829
ELGA-BS-KF
80
100
0
20P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
4.260
4052568286309
8041830 ELGA-BS-KF-80-200...
8041830
ELGA-BS-KF
80
200
0
20P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
4.720
4052568286316
8041831 ELGA-BS-KF-80-300...
8041831
ELGA-BS-KF
80
300
0
20P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
5.180
4052568286323
8041832 ELGA-BS-KF-80-400...
8041832
ELGA-BS-KF
80
400
0
20P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
5.640
4052568286330
8041833 ELGA-BS-KF-80-500...
8041833
ELGA-BS-KF
80
500
0
20P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
6.100
4052568286347
8041834 ELGA-BS-KF-80-600...
8041834
ELGA-BS-KF
80
600
0
20P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
6.560
4052568286354
8041835 ELGA-BS-KF-80-800...
8041835
ELGA-BS-KF
80
800
0
20P
ML
82.000
63.200
40.000
60.000
35.000
1.000
48.000
8.000
18.000
M5
9.000
M5
5.000
76.500
35.000
62.000
17.500
15.000
46.000
296.000
148.200
23.000
12.500
18.000
2.300
17.000
2.500
12.000
2.100
10.100
3.100
7.480
4052568286361
8041836 ELGA-BS-KF-120-10...
8041836
ELGA-BS-KF
120
100
0
10P
ML
120.000
95.000
80.000
40.000
64.000
1.000
62.000
12.000
28.000
M6
0.000
M8
9.000
111.500
54.000
89.000
22.000
22.000
54.000
409.000
202.300
33.000
17.500
25.500
1.800
30.000
3.000
15.000
0.000
16.000
2.100
11.490
4052568286378
8041837 ELGA-BS-KF-120-20...
8041837
ELGA-BS-KF
120
200
0
10P
ML
120.000
95.000
80.000
40.000
64.000
1.000
62.000
12.000
28.000
M6
0.000
M8
9.000
111.500
54.000
89.000
22.000
22.000
54.000
409.000
202.300
33.000
17.500
25.500
1.800
30.000
3.000
15.000
0.000
16.000
2.100
12.480
4052568286385
8041838 ELGA-BS-KF-120-30...
8041838
ELGA-BS-KF
120
300
0
10P
ML
120.000
95.000
80.000
40.000
64.000
1.000
62.000
12.000
28.000
M6
0.000
M8
9.000
111.500
54.000
89.000
22.000
22.000
54.000
409.000
202.300
33.000
17.500
25.500
1.800
30.000
3.000
15.000
0.000
16.000
2.100
13.470
4052568286392
8041839 ELGA-BS-KF-120-40...
8041839
ELGA-BS-KF
120
400
0
10P
ML
120.000
95.000
80.000
40.000
64.000
1.000
62.000
12.000
28.000
M6
0.000
M8
9.000
111.500
54.000
89.000
22.000
22.000
54.000
409.000
202.300
33.000
17.500
25.500
1.800
30.000
3.000
15.000
0.000
16.000
2.100
14.460
4052568286408
8041840 ELGA-BS-KF-120-50...
8041840
ELGA-BS-KF
120
500
0
10P
ML
120.000
95.000
80.000
40.000
64.000
1.000
62.000
12.000
28.000
M6
0.000
M8
9.000
111.500
54.000
89.000
22.000
22.000
54.000
409.000
202.300
33.000
17.500
25.500
1.800
30.000
3.000
15.000
0.000
16.000
2.100
15.450
4052568286415
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表