magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SNCB - 耳环安装件
Festo
产品
机-电驱动器
附件
安装附件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/m_att/sncb_asmtab.prj},{NB=174393 SNCB-63---(0)},{TNR=174393},{TYP=SNCB-63},{KDM=63},{EW=0},{CB=40.000},{CD=16.000},{D1=45.000},{D2=9.000},{E=75.000},{FL=32.000},{L=21.000},{L1=5.000},{L2=6.500},{MR=16.000},{TG1=56.500},{UB=70.000},{CNSMASSEXACT=0.375},{CNSECLASS50=27-29-92-02},{FDT=0},{GTIN=4052568014032}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
CB
[mm]
CD
[mm]
D1
[mm]
D2
[mm]
E
[mm]
FL
[mm]
L
[mm]
L1
[mm]
L2
[mm]
MR
[mm]
TG1
[mm]
UB
[mm]
CNSMASSEXACT
重量
[kg]
CNSECLASS50
EClass 5.0
ⁿ/ₐ
GTIN
ⁿ/ₐ
174390 SNCB-32
174390
SNCB-32
32
26.000
10.000
30.000
6.600
45.000
22.000
13.000
5.000
5.500
8.500
32.500
45.000
0.103
27-29-92-02
4052568014001
176944 SNCB-32-R3
176944
SNCB-32-R3
32
26.000
10.000
30.000
6.600
45.000
22.000
13.000
5.000
5.500
8.500
32.500
45.000
0.100
27-29-92-02
4052568075415
174391 SNCB-40
174391
SNCB-40
40
28.000
12.000
35.000
6.600
54.000
25.000
16.000
5.000
5.500
12.000
38.000
52.000
0.155
27-29-92-02
4052568014018
176945 SNCB-40-R3
176945
SNCB-40-R3
40
28.000
12.000
35.000
6.600
54.000
25.000
16.000
5.000
5.500
12.000
38.000
52.000
0.151
27-29-92-02
4052568075422
174392 SNCB-50
174392
SNCB-50
50
32.000
12.000
40.000
9.000
64.000
27.000
16.000
5.000
6.500
12.000
46.500
60.000
0.232
27-29-92-02
4052568014025
176946 SNCB-50-R3
176946
SNCB-50-R3
50
32.000
12.000
40.000
9.000
64.000
27.000
16.000
5.000
6.500
12.000
46.500
60.000
0.228
27-29-92-02
4052568075439
174393 SNCB-63
174393
SNCB-63
63
40.000
16.000
45.000
9.000
75.000
32.000
21.000
5.000
6.500
16.000
56.500
70.000
0.375
27-29-92-02
4052568014032
176947 SNCB-63-R3
176947
SNCB-63-R3
63
40.000
16.000
45.000
9.000
75.000
32.000
21.000
5.000
6.500
16.000
56.500
70.000
0.371
27-29-92-02
4052568075446
174394 SNCB-80
174394
SNCB-80
80
50.000
16.000
45.000
11.000
93.000
36.000
22.000
5.000
10.000
16.000
72.000
90.000
0.636
27-29-92-02
4052568014049
176948 SNCB-80-R3
176948
SNCB-80-R3
80
50.000
16.000
45.000
11.000
93.000
36.000
22.000
5.000
10.000
16.000
72.000
90.000
0.632
27-29-92-02
4052568075453
174395 SNCB-100
174395
SNCB-100
100
60.000
20.000
55.000
11.000
110.000
41.000
27.000
5.000
10.000
20.000
89.000
110.000
1.035
27-29-92-02
4052568014056
176949 SNCB-100-R3
176949
SNCB-100-R3
100
60.000
20.000
55.000
11.000
110.000
41.000
27.000
5.000
10.000
20.000
89.000
110.000
0.986
27-29-92-02
4052568075460
174396 SNCB-125
174396
SNCB-125
125
70.000
25.000
60.000
13.500
131.000
50.000
30.000
7.000
10.000
25.000
110.000
130.000
1.860
27-29-92-02
4052568004859
176950 SNCB-125-R3
176950
SNCB-125-R3
125
70.000
25.000
60.000
13.500
131.000
50.000
30.000
7.000
10.000
25.000
110.000
130.000
1.776
27-29-92-02
4052568143855
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表