magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ELFA-RF (m) - 被动式导向轴, 模块化系统
Festo
产品
机-电驱动器
附件
导向轴
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/g_axes/elfa_rf_asmtab.prj},{NB=8037967 ELFA-RF-70-50-0H---(0)},{TNR=8037967},{TYP=ELFA-RF-70},{BAU=70},{HUB=50},{HUBH=0},{HUBST=0},{SCH=-},{PAR=-},{BED=-},{B1=69.000},{B2=48.200},{B4=30.000},{B5=45.000},{B6=30.000},{B10=67.000},{B11=40.000},{D5=0.000},{D6=M5},{D8=5.000},{D12=M4},{H1=64.000},{H4=50.500},{H5=13.000},{H6=13.000},{H9=11.700},{H10=20.000},{H14=37.500},{L3=16.000},{L6=2.300},{L8=56.000},{T6=0.000},{T7=10.000},{T9=3.100},{T10=3.500},{PPATH=assemblies/elfa_rf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
尺寸
ⁿ/ₐ
B1
[mm]
B2
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B10
[mm]
B11
[mm]
D5
[mm]
D6
螺纹
ⁿ/ₐ
D8
[mm]
D12
螺纹
ⁿ/ₐ
H1
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H9
[mm]
H10
[mm]
H14
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L6
[mm]
L8
[mm]
T6
[mm]
T7
[mm]
T9
[mm]
T10
[mm]
8037967 ELFA-RF-70-50-0H
8037967
ELFA-RF-70
70
69.000
48.200
30.000
45.000
30.000
67.000
40.000
0.000
M5
5.000
M4
64.000
50.500
13.000
13.000
11.700
20.000
37.500
387.000
168.500
16.000
2.300
56.000
0.000
10.000
3.100
3.500
8037968 ELFA-RF-80-50-0H
8037968
ELFA-RF-80
80
82.000
63.200
20.000
60.000
42.000
80.000
40.000
9.000
M5
5.000
M4
76.500
62.000
17.500
12.000
16.000
20.000
45.500
534.000
242.000
17.000
2.300
78.000
2.100
10.100
3.100
5.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表