您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EASC - 覆盖组件
Festo
产品
机-电驱动器
附件
防护装置的安装部件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/att_prot/easc_asmtab.prj},{NB=562723 EASC-S1-33-600},{TNR=562723},{TYP=EASC-S1-33-600},{V=1.000},{B1=54.000},{B2=40.000},{B3=0.000},{B4=48.000},{B5=7.000},{D1=M5},{D2=-},{D3=4.000},{D4=M3},{D5=M3},{D6=M5},{H1=86.000},{H2=62.500},{H3=74.000},{L1=168.200},{L2=15.000},{T1=15.000},{T2=0.000},{T3=2.600},{PPATH=assemblies/easc_asmtpl.prj},{CNSMASSEXACT=0.645},{GTIN=4052568209476}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
[mm]
D4
ⁿ/ₐ
D5
ⁿ/ₐ
D6
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
562707 EASC-S1-15-25
562707
EASC-S1-15-25
23.000
14.000
0.000
25.000
6.500
M3
-
4.000
M2
M2
M3
44.000
30.000
38.000
96.700
10.000
6.000
0.000
2.500
0.051
4052568209315
562708 EASC-S1-15-50
562708
EASC-S1-15-50
23.000
14.000
0.000
25.000
6.500
M3
-
4.000
M2
M2
M3
44.000
30.000
38.000
96.700
10.000
6.000
0.000
2.500
0.057
4052568209322
562709 EASC-S1-15-75
562709
EASC-S1-15-75
23.000
14.000
0.000
25.000
6.500
M3
-
4.000
M2
M2
M3
44.000
30.000
38.000
96.700
10.000
6.000
0.000
2.500
0.062
4052568209339
562710 EASC-S1-15-100
562710
EASC-S1-15-100
23.000
14.000
0.000
25.000
6.500
M3
-
4.000
M2
M2
M3
44.000
30.000
38.000
96.700
10.000
6.000
0.000
2.500
0.067
4052568209346
562711 EASC-S1-20-25
562711
EASC-S1-20-25
33.200
23.000
0.000
32.000
9.000
M3
-
2.000
M2.5
M2.5
M3
52.000
35.600
44.500
126.200
12.000
6.000
0.000
2.500
0.092
4052568209353
562712 EASC-S1-20-75
562712
EASC-S1-20-75
33.200
23.000
0.000
32.000
9.000
M3
-
2.000
M2.5
M2.5
M3
52.000
35.600
44.500
126.200
12.000
6.000
0.000
2.500
0.107
4052568209360
562713 EASC-S1-20-125
562713
EASC-S1-20-125
33.200
23.000
0.000
32.000
9.000
M3
-
2.000
M2.5
M2.5
M3
52.000
35.600
44.500
126.200
12.000
6.000
0.000
2.500
0.121
4052568209377
562714 EASC-S1-26-50
562714
EASC-S1-26-50
47.400
30.000
0.000
40.000
10.500
M4
-
5.000
M2.5
M3
M4
62.000
45.000
54.500
156.200
14.000
8.000
0.000
2.500
0.187
4052568209384
562715 EASC-S1-26-100
562715
EASC-S1-26-100
47.400
30.000
0.000
40.000
10.500
M4
-
5.000
M2.5
M3
M4
62.000
45.000
54.500
156.200
14.000
8.000
0.000
2.500
0.211
4052568209391
562716 EASC-S1-26-150
562716
EASC-S1-26-150
47.400
30.000
0.000
40.000
10.500
M4
-
5.000
M2.5
M3
M4
62.000
45.000
54.500
156.200
14.000
8.000
0.000
2.500
0.234
4052568209407
562717 EASC-S1-26-200
562717
EASC-S1-26-200
47.400
30.000
0.000
40.000
10.500
M4
-
5.000
M2.5
M3
M4
62.000
45.000
54.500
156.200
14.000
8.000
0.000
2.500
0.258
4052568209414
562718 EASC-S1-33-100
562718
EASC-S1-33-100
54.000
40.000
0.000
48.000
7.000
M5
-
4.000
M3
M3
M5
86.000
62.500
74.000
168.200
15.000
15.000
0.000
2.600
0.327
4052568209421
562719 EASC-S1-33-200
562719
EASC-S1-33-200
54.000
40.000
0.000
48.000
7.000
M5
-
4.000
M3
M3
M5
86.000
62.500
74.000
168.200
15.000
15.000
0.000
2.600
0.391
4052568209438
562720 EASC-S1-33-300
562720
EASC-S1-33-300
54.000
40.000
0.000
48.000
7.000
M5
-
4.000
M3
M3
M5
86.000
62.500
74.000
168.200
15.000
15.000
0.000
2.600
0.454
4052568209445
562721 EASC-S1-33-400
562721
EASC-S1-33-400
54.000
40.000
0.000
48.000
7.000
M5
-
4.000
M3
M3
M5
86.000
62.500
74.000
168.200
15.000
15.000
0.000
2.600
0.518
4052568209452
562722 EASC-S1-33-500
562722
EASC-S1-33-500
54.000
40.000
0.000
48.000
7.000
M5
-
4.000
M3
M3
M5
86.000
62.500
74.000
168.200
15.000
15.000
0.000
2.600
0.581
4052568209469
562723 EASC-S1-33-600
562723
EASC-S1-33-600
54.000
40.000
0.000
48.000
7.000
M5
-
4.000
M3
M3
M5
86.000
62.500
74.000
168.200
15.000
15.000
0.000
2.600
0.645
4052568209476
562724 EASC-S1-46-200
562724
EASC-S1-46-200
81.000
30.000
48.000
68.000
10.000
M5
M6
5.000
M4
M4
M6
112.000
82.400
100.000
224.700
22.000
10.000
12.000
2.600
0.850
4052568209483
562725 EASC-S1-46-300
562725
EASC-S1-46-300
81.000
30.000
48.000
68.000
10.000
M5
M6
5.000
M4
M4
M6
112.000
82.400
100.000
224.700
22.000
10.000
12.000
2.600
0.965
4052568209490
562726 EASC-S1-46-400
562726
EASC-S1-46-400
81.000
30.000
48.000
68.000
10.000
M5
M6
5.000
M4
M4
M6
112.000
82.400
100.000
224.700
22.000
10.000
12.000
2.600
1.080
4052568209506
562727 EASC-S1-46-500
562727
EASC-S1-46-500
81.000
30.000
48.000
68.000
10.000
M5
M6
5.000
M4
M4
M6
112.000
82.400
100.000
224.700
22.000
10.000
12.000
2.600
1.200
4052568209513
562728 EASC-S1-46-600
562728
EASC-S1-46-600
81.000
30.000
48.000
68.000
10.000
M5
M6
5.000
M4
M4
M6
112.000
82.400
100.000
224.700
22.000
10.000
12.000
2.600
1.310
4052568209520
562729 EASC-S1-46-800
562729
EASC-S1-46-800
81.000
30.000
48.000
68.000
10.000
M5
M6
5.000
M4
M4
M6
112.000
82.400
100.000
224.700
22.000
10.000
12.000
2.600
1.540
4052568209537
562730 EASC-S1-33-130-S
562730
EASC-S1-33-130-S
28.500
12.500
0.000
48.000
7.000
M5
-
4.000
M3
M3
M5
86.000
62.500
74.000
138.200
15.000
15.000
0.000
2.600
0.263
4052568209544
562731 EASC-S1-33-230-S
562731
EASC-S1-33-230-S
28.500
12.500
0.000
48.000
7.000
M5
-
4.000
M3
M3
M5
86.000
62.500
74.000
138.200
15.000
15.000
0.000
2.600
0.328
4052568209551
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表