magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAMH - 夹紧轴套
Festo
产品
机-电驱动器
附件
马达设备的安装部件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/att_mot/eamh.prj},{NB=1354110 EAMH-145-25-C34-P},{TNR=1354110},{TYP=EAMH-145-25-C34-P},{D1=34.0},{D2=25.00},{D21=29.000},{D3=M30x1.5},{D4=20},{D5=0.000},{L1=79.8},{L2=45.0},{L3=20},{L4=17.5},{L5=8},{SW=8},{VERS=5},{CNSMASSEXACT=0.217},{GTIN=4052568230913}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
ⁿ/ₐ
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1354092 EAMH-50-5-C13.6-P
1354092
EAMH-50-5-C13.6-P
13.6
5.00
M12x1
8
32.0
17.5
12
6.5
4
3
0.020
4052568105457
1354093 EAMH-50-6-C13.6-P
1354093
EAMH-50-6-C13.6-P
13.6
6.00
M12x1
8
32.0
17.5
12
6.5
4
3
0.019
4052568105464
1354094 EAMH-50-8-C13.6-P
1354094
EAMH-50-8-C13.6-P
13.6
8.00
M12x1
8
32.0
17.5
12
6.5
4
3
0.016
4052568105471
1354095 EAMH-60-6-C18.1-P
1354095
EAMH-60-6-C18.1-P
18.1
6.00
M16x1
10
42.5
20.5
14
9.0
6
5
0.044
4052568105488
1354096 EAMH-60-6.35-C18....
1354096
EAMH-60-6.35-C18.1-P
18.1
6.35
M16x1
10
42.5
20.5
14
9.0
6
5
0.043
4052568105495
1354097 EAMH-60-8-C18.1-P
1354097
EAMH-60-8-C18.1-P
18.1
8.00
M16x1
10
42.5
20.5
14
9.0
6
5
0.041
4052568105501
1354098 EAMH-60-9-C18.1-P
1354098
EAMH-60-9-C18.1-P
18.1
9.00
M16x1
10
42.5
20.5
14
9.0
6
5
0.039
4052568105518
1545242 EAMH-60-10-C18.1-...
1545242
EAMH-60-10-C18.1-P
18.1
10.00
M16x1
10
42.5
20.5
14
9.0
6
5
0.038
4052568107796
2789343 EAMH-60-11-C18.1-...
2789343
EAMH-60-11-C18.1-P
18.1
11.00
M16x1
10
42.5
20.5
14
9.0
6
5
0.035
4052568266479
1354099 EAMH-60-12-C18.1-...
1354099
EAMH-60-12-C18.1-P
18.1
12.00
M16x1
10
42.5
20.5
14
9.0
6
5
0.032
4052568105525
2789351 EAMH-86-6-C27.3-P
2789351
EAMH-86-6-C27.3-P
27.3
6.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.123
4052568266486
1354100 EAMH-86-8-C27.3-P
1354100
EAMH-86-8-C27.3-P
27.3
8.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.128
4052568230814
2789359 EAMH-86-9-C27.3-P
2789359
EAMH-86-9-C27.3-P
27.3
9.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.117
4052568266493
2789365 EAMH-86-10-C27.3-...
2789365
EAMH-86-10-C27.3-P
27.3
10.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.115
4052568266509
1354101 EAMH-86-11-C27.3-...
1354101
EAMH-86-11-C27.3-P
27.3
11.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.119
4052568230821
1354102 EAMH-86-12-C27.3-...
1354102
EAMH-86-12-C27.3-P
27.3
12.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.115
4052568230838
1459337 EAMH-86-14-C27.3-...
1459337
EAMH-86-14-C27.3-P
27.3
14.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.103
4052568233075
2430402 EAMH-86-16-C27.3-...
2430402
EAMH-86-16-C27.3-P
27.3
16.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.095
4052568254230
2406019 EAMH-86-19-C27.3-...
2406019
EAMH-86-19-C27.3-P
27.3
19.00
M24x1.25
14
53.0
30.0
20
9.5
6
6
0.078
4052568253967
1545245 EAMH-110-11-C34-P
1545245
EAMH-110-11-C34-P
34.0
11.00
M30x1.5
20
67.5
40.0
20
15.0
8
8
0.270
4052568238223
1354103 EAMH-110-12-C34-P
1354103
EAMH-110-12-C34-P
34.0
12.00
M30x1.5
20
67.5
40.0
20
15.0
8
8
0.278
4052568230845
1354104 EAMH-110-14-C34-P
1354104
EAMH-110-14-C34-P
34.0
14.00
M30x1.5
20
67.5
40.0
20
15.0
8
8
0.267
4052568230852
1354105 EAMH-110-16-C34-P
1354105
EAMH-110-16-C34-P
34.0
16.00
M30x1.5
20
67.5
40.0
20
15.0
8
8
0.254
4052568230869
1354106 EAMH-110-19-C34-P
1354106
EAMH-110-19-C34-P
34.0
19.00
M30x1.5
20
67.5
40.0
20
15.0
8
8
0.230
4052568230876
1545246 EAMH-110-20-C34-P
1545246
EAMH-110-20-C34-P
34.0
20.00
M30x1.5
20
67.5
40.0
20
15.0
8
8
0.217
4052568238230
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表