magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CDPX-X - 操作单元
Festo
产品
控制技术
电子控制器
Powered by
CAD模型選擇
{festo/parts_cat/c_tech/e_con/cdpx_x.prj},{NB=8155217 CDPX-X-E1-W-10---(high)},{TNR=8155217},{TYP=CDPX-X-E1-W-10},{LODLEVEL=high},{L=282.000},{H=197.000},{C=48.000},{D=52.000},{T=8.000},{U=8.500},{A=0.000},{B=-},{CNSMASSEXACT=1.700},{T1=19.500},{R1=0.000},{L1=268.800},{H1=183.800},{B1=6.600},{T2=0.000},{B2=0.000},{B3=0.000},{B4=0.000},{B5=0.000},{X1=0.000},{B6=0.000},{B7=0.000},{VERS=2},{GEO=5},{GTIN=4052568587208}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L
[mm]
H
[mm]
C
[mm]
D
[mm]
T
[mm]
U
[mm]
A
[mm]
B
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8155213 CDPX-X-B-W-4
8155213
CDPX-X-B-W-4
147.000
107.000
0.000
29.000
5.000
0.000
0.000
-
0.400
4052568587109
8155214 CDPX-X-B-W-7
8155214
CDPX-X-B-W-7
187.000
147.000
0.000
29.000
5.000
0.000
0.000
-
0.600
4052568587116
8155215 CDPX-X-B-W-10
8155215
CDPX-X-B-W-10
282.000
197.000
0.000
29.000
6.000
0.000
0.000
-
1.000
4052568587123
8155216 CDPX-X-E1-W-7
8155216
CDPX-X-E1-W-7
187.000
147.000
42.000
47.000
8.000
8.500
0.000
-
1.300
4052568586997
8155217 CDPX-X-E1-W-10
8155217
CDPX-X-E1-W-10
282.000
197.000
48.000
52.000
8.000
8.500
0.000
-
1.700
4052568587208
8155218 CDPX-X-E1-W-15
8155218
CDPX-X-E1-W-15
422.000
267.000
52.000
56.000
8.000
8.500
0.000
-
4.100
4052568587215
8155219 CDPX-X-E2-W-5-EX2
8155219
CDPX-X-E2-W-5-EX2
148.000
105.000
0.000
17.000
16.500
0.000
40.000
M5x5 (2x)
0.500
4052568587222
8155220 CDPX-X-E2-W-7-EX2
8155220
CDPX-X-E2-W-7-EX2
195.000
132.000
0.000
17.000
16.500
0.000
40.000
M5x5 (2x)
0.700
4052568587239
8155221 CDPX-X-E2-W-10-EX...
8155221
CDPX-X-E2-W-10-EX2
265.000
183.000
0.000
17.000
16.500
0.000
40.000
M5x5 (2x)
1.200
4052568587246
8155222 CDPX-X-E2-W-15-EX...
8155222
CDPX-X-E2-W-15-EX2
399.000
248.000
0.000
17.000
26.500
0.000
40.000
M5x5 (4x)
4.000
4052568587253
8155223 CDPX-X-E2-W-21-EX...
8155223
CDPX-X-E2-W-21-EX2
534.000
326.000
0.000
17.000
26.500
0.000
40.000
M5x5 (4x)
6.000
4052568587260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表