magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBC P - 球阀
Festo
产品 (A - Z)
V
VZBC
Powered by
CAD模型選擇
{festo/parts/v/vzbc/vzbc.prj},{NB=1692209 VZBC-100-FF-16-22-F0710-V4V4T},{TNR=1692209},{TYP=VZBC-100-FF-16-22-F0710-V4V4T},{INFO=},{WA=V4},{DN=100},{PN=16},{A=96.0},{B=96.0},{D1=220},{D2=9.0},{D3=10.5},{D4=70},{D5=102},{SD=102.000},{D6=180},{D7=M16x2},{D7NDM=16},{D7P=2.00},{AZ=8},{H1=132.0},{H2=12.6},{H3=16.000},{H4=0},{L=152.0},{SW=17},{L1=2.000},{L2=18.000},{L3=43.000},{R1=70.000},{R2=68.000},{R3=10.000},{H5=91.560},{H6=105.000},{L4=30.000},{L5=94.000},{D8=55.000},{D9=50.000},{R4=11.110},{H7=129.400},{SW2=105.000},{L6=3.000},{D10=0.000},{D11=0.000},{H8=0.000},{L7=0.000},{L8=94.000},{H9=5.000},{L9=30.000},{H10=12.500},{H11=1.000},{CNSMASSEXACT=20.6000},{EOLDATE=},{GTIN=4052568245108}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
额定尺寸
[mm]
PN
Pressure stage
[mm]
A
[mm]
B
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
SD
[mm]
D6
[mm]
D7
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1692198 VZBC-15-FF-40-22-...
1692198
VZBC-15-FF-40-22-F0304-V4...
15
40
43.5
43.5
95
6.0
5.5
36
42
36.000
65
M12x1.75
60.0
6.3
9.500
5
40.0
9
1.5000
4052568245023
1692200 VZBC-20-FF-40-22-...
1692200
VZBC-20-FF-40-22-F0304-V4...
20
40
43.5
43.5
105
6.0
5.5
36
42
36.000
75
M12x1.75
64.3
7.0
9.000
5
44.0
9
2.1000
4052568245030
1692201 VZBC-25-FF-40-22-...
1692201
VZBC-25-FF-40-22-F0405-V4...
25
40
48.5
48.5
115
5.5
7.0
42
50
50.000
85
M12x1.75
64.6
7.0
10.500
5
53.0
11
2.6000
4052568245047
1692202 VZBC-32-FF-40-22-...
1692202
VZBC-32-FF-40-22-F0405-V4...
32
40
48.5
49.5
140
5.5
7.0
42
50
50.000
100
M16x2
69.0
7.0
10.000
0
58.4
11
3.7000
4052568245054
1692204 VZBC-40-FF-40-22-...
1692204
VZBC-40-FF-40-22-F0507-V4...
40
40
70.0
62.0
150
7.0
8.5
50
70
70.000
110
M16x2
76.3
7.2
14.500
0
62.0
14
4.4000
4052568245061
1692206 VZBC-50-FF-40-22-...
1692206
VZBC-50-FF-40-22-F0507-V4...
50
40
70.0
70.0
165
7.0
8.5
50
70
70.000
125
M16x2
85.5
7.2
14.500
0
78.0
14
6.2000
4052568245078
1692207 VZBC-65-FF-16-22-...
1692207
VZBC-65-FF-16-22-F07-V4V4...
65
16
70.0
70.0
185
0.0
9.0
0
70
70.000
145
M16x2
105.0
10.6
14.000
0
100.0
17
10.0000
4052568245085
1692208 VZBC-80-FF-16-22-...
1692208
VZBC-80-FF-16-22-F07-V4V4...
80
16
70.0
70.0
200
0.0
9.0
0
70
70.000
160
M16x2
123.0
10.6
17.500
0
120.0
17
14.4000
4052568245092
1692209 VZBC-100-FF-16-22...
1692209
VZBC-100-FF-16-22-F0710-V...
100
16
96.0
96.0
220
9.0
10.5
70
102
102.000
180
M16x2
132.0
12.6
16.000
0
152.0
17
20.6000
4052568245108
559740 VZBC-15-FF-40-22-F...
559740
VZBC-15-FF-40-22-F0304-V4...
15
40
43.5
43.5
95
6.0
5.5
36
42
36.000
65
M12x1.75
60.0
6.3
8.000
5
40.0
9
1.5000
559741 VZBC-20-FF-40-22-F...
559741
VZBC-20-FF-40-22-F0304-V4...
20
40
43.5
43.5
105
6.0
5.5
36
42
36.000
75
M12x1.75
64.3
7.0
11.000
5
44.0
9
2.1000
559742 VZBC-25-FF-40-22-F...
559742
VZBC-25-FF-40-22-F0405-V4...
25
40
48.5
48.5
115
5.5
7.0
42
50
50.000
85
M12x1.75
64.6
7.0
11.000
5
53.0
11
2.6000
559743 VZBC-32-FF-40-22-F...
559743
VZBC-32-FF-40-22-F0405-V4...
32
40
48.5
48.5
135
5.5
7.0
42
50
50.000
100
M16x2
70.2
7.0
11.000
0
58.4
11
3.7000
559744 VZBC-40-FF-40-22-F...
559744
VZBC-40-FF-40-22-F0507-V4...
40
40
70.0
62.0
145
7.0
8.5
50
70
70.000
110
M16x2
76.3
7.2
17.000
0
62.0
14
4.4000
559745 VZBC-50-FF-40-22-F...
559745
VZBC-50-FF-40-22-F0507-V4...
50
40
70.0
70.0
155
7.0
8.5
50
70
70.000
125
M16x2
85.5
7.2
15.000
0
78.0
14
6.2000
559746 VZBC-65-FF-16-22-F...
559746
VZBC-65-FF-16-22-F07-V4-S...
65
16
93.0
70.0
185
0.0
9.0
0
70
70.000
145
M16x2
105.0
10.6
14.000
0
100.0
17
10.0000
559747 VZBC-80-FF-16-22-F...
559747
VZBC-80-FF-16-22-F07-V4-S...
80
16
93.0
70.0
200
0.0
9.0
0
70
70.000
160
M16x2
123.0
10.6
18.000
0
120.0
17
14.4000
559748 VZBC-100-FF-16-22-...
559748
VZBC-100-FF-16-22-F0710-V...
100
16
107.0
96.0
220
9.0
10.5
70
102
102.000
180
M16x2
132.0
12.6
15.000
0
152.0
17
20.6000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表