magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VBOH - 手拉阀
Festo
产品 (A - Z)
V
VBOH
Powered by
CAD模型選擇
{festo/parts/v/vboh/vboh.prj},{NB=1302994 VBOH-32-G14 ---(closed)},{TNR=1302994},{TYP=VBOH-32-G14},{FNC=2},{D=G1/4},{D1=31.000},{L=52.500},{L1=37.000},{L2=13.000},{SW=17.000},{CNSMASSEXACT=0.0350},{V=1.000},{GTIN=4052568105372}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1609969 VBOH-32-M5 ---(cl...
1609969
VBOH-32-M5
M5
17.000
35.600
24.500
5.000
8.000
0.0080
4052568107994
1558073 VBOH-32-G18 ---(c...
1558073
VBOH-32-G18
G1/8
24.000
38.500
27.000
9.000
13.000
0.0170
4052568107819
1302994 VBOH-32-G14 ---(c...
1302994
VBOH-32-G14
G1/4
31.000
52.500
37.000
13.000
17.000
0.0350
4052568105372
1482679 VBOH-32-G38 ---(c...
1482679
VBOH-32-G38
G3/8
39.500
60.500
42.000
13.500
22.000
0.0700
4052568106201
1587988 VBOH-32-G12 ---(c...
1587988
VBOH-32-G12
G1/2
45.000
60.500
42.000
15.000
27.000
0.0900
4052568107949
1629664 VBOH-32-G34 ---(c...
1629664
VBOH-32-G34
G3/4
57.500
82.000
56.500
17.000
32.000
0.1830
4052568243289
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表