magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAF - 真空附件
Festo
产品 (A - Z)
V
VAF
Powered by
CAD模型選擇
{festo/parts/v/vaf/vaf.prj},{NB=553140 VAF-DB-3/8},{TNR=553140},{TYP=VAF-DB-3/8},{WGT=156.000},{VER=3},{VER2=2.000},{D1=0},{D2=0},{D3=0.00},{L=0.0},{SW=0},{A=90.5},{B=125.0},{C=113.0},{G=3/8},{GA=16.662},{L1=0},{L2=0},{L3=0},{L4=0},{L5=0},{L6=0},{L7=0.0},{L8=0.0},{UR=20.000},{L9=0.000},{GTIN=4052568095772}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
SW
[mm]
A
[mm]
B
[mm]
C
[mm]
G
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
535883 VAF-PK-3
535883
VAF-PK-3
15
12
9.05
50.8
8
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0.0
0.0
0.000
0.004
4052568049072
15889 VAF-PK-4
15889
VAF-PK-4
15
12
13.54
57.0
12
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0.0
0.0
0.000
0.006
4052568002879
160239 VAF-PK-6
160239
VAF-PK-6
24
19
15.85
63.3
14
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0.0
0.0
0.000
0.010
4052568035488
547261 VAF-DB-1/4
547261
VAF-DB-1/4
0
0
0.00
0.0
0
75.0
94.5
84.5
1/4
0
0
0
0
0
0
0.0
0.0
0.000
0.071
4052568092702
553140 VAF-DB-3/8
553140
VAF-DB-3/8
0
0
0.00
0.0
0
90.5
125.0
113.0
3/8
0
0
0
0
0
0
0.0
0.0
0.000
0.156
4052568095772
553141 VAF-DB-1/2
553141
VAF-DB-1/2
0
0
0.00
0.0
0
90.5
129.0
115.0
1/2
0
0
0
0
0
0
0.0
0.0
0.000
0.162
4052568095789
553142 VAF-DB-P-1/8-1/4
553142
VAF-DB-P-1/8-1/4
0
0
0.00
0.0
0
75.0
94.5
84.5
1/4
0
0
0
0
0
0
0.0
0.0
0.000
0.014
4052568052898
553143 VAF-DB-P-3/8-1/2
553143
VAF-DB-P-3/8-1/2
0
0
0.00
0.0
0
90.5
125.0
113.0
3/8
0
0
0
0
0
0
0.0
0.0
0.000
0.027
4052568052904
553144 VAF-DB-HR-1/8-1/4
553144
VAF-DB-HR-1/8-1/4
0
0
0.00
0.0
0
0.0
0.0
0.0
0.0
30
57
33
29
23
20
8.5
14.5
40.500
0.027
4052568052911
553145 VAF-DB-HR-3/8-1/2
553145
VAF-DB-HR-3/8-1/2
0
0
0.00
0.0
0
0.0
0.0
0.0
0.0
50
80
53
37
33
35
13.5
24.5
53.500
0.092
4052568052928
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表