magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABS - 底座
Festo
产品 (A - Z)
V
VABS
Powered by
CAD模型選擇
{festo/parts/v/vabs/vabs.prj},{NB=555640 VABS-S2-2S-G12-R3},{TNR=555640},{TYP=VABS-S2-2S-G12-R3},{INFO=},{VERS=9},{VERS2=0},{VERS3=0},{A=G1/2},{B=15.500},{C=G1/8},{D=8.000},{E=-},{G=G1/8},{CNSMASSEXACT=0.815},{EOLDATE=},{GTIN=4052568096250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
螺纹
ⁿ/ₐ
B
长度
[mm]
C
螺纹
ⁿ/ₐ
D
长度
[mm]
E
螺纹
ⁿ/ₐ
G
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
537518 VABS-B6-PB-Q-B
537518
VABS-B6-PB-Q-B
G1/4
0.000
-
0.000
-
-
0.022
4052568049409
537519 VABS-B6-PB-Q
537519
VABS-B6-PB-Q
G1/4
0.000
M5
0.000
-
M5
0.022
4052568049416
539723 VABS-S4-2S-G18-K2
539723
VABS-S4-2S-G18-K2
G1/8
9.000
M5
5.500
M20x1.5
M5
0.192
4052568090098
539724 VABS-S4-2S-N18-K2
539724
VABS-S4-2S-N18-K2
1/8 NPT
7.900
10-32 UNF-2B
6.000
1/2 NPT
10-32 UNF-2B
0.192
4052568090104
539725 VABS-S4-1S-G14-K2
539725
VABS-S4-1S-G14-K2
G1/4
13.000
G1/8
9.000
M20x1.5
G1/8
0.302
4052568090111
539726 VABS-S4-1S-N14-K2
539726
VABS-S4-1S-N14-K2
1/4 NPT
11.000
1/8 NPT
7.900
1/2 NPT
1/8 NPT
0.302
4052568090128
541063 VABS-S4-1S-G14-R3
541063
VABS-S4-1S-G14-R3
G1/4
13.000
G1/8
9.000
-
G1/8
0.302
4052568090593
541064 VABS-S4-2S-G18-R3
541064
VABS-S4-2S-G18-R3
G1/8
9.000
M5
5.500
-
M5
0.192
4052568090609
541065 VABS-S4-1S-G14-B-K...
541065
VABS-S4-1S-G14-B-K2
G1/4
13.000
G1/8
9.000
M20x1.5
-
0.302
4052568090616
541066 VABS-S4-1S-N14-B-K...
541066
VABS-S4-1S-N14-B-K2
1/4 NPT
11.000
1/8 NPT
7.900
1/2 NPT
-
0.302
4052568090623
541067 VABS-S4-2S-G18-B-K...
541067
VABS-S4-2S-G18-B-K2
G1/8
9.000
M5
5.500
M20x1.5
-
0.192
4052568090630
541068 VABS-S4-2S-N18-B-K...
541068
VABS-S4-2S-N18-B-K2
1/8 NPT
7.900
10-32 UNF-2B
6.000
1/2 NPT
-
0.192
4052568090647
541069 VABS-S4-1S-G14-B-R...
541069
VABS-S4-1S-G14-B-R3
G1/4
13.000
G1/8
9.000
-
-
0.302
4052568090654
541070 VABS-S4-2S-G18-B-R...
541070
VABS-S4-2S-G18-B-R3
G1/8
9.000
M5
5.500
-
-
0.192
4052568090661
546099 VABS-S2-1S-G38-K1
546099
VABS-S2-1S-G38-K1
G3/8
12.000
G1/8
8.000
M20x1.5
G1/8
0.364
4052568092092
546100 VABS-S2-1S-N38-K1
546100
VABS-S2-1S-N38-K1
3/8 NPT
10.300
1/8 NPT
6.900
1/2 NPT
1/8 NPT
0.364
4052568092108
546101 VABS-S2-1S-G38-R3
546101
VABS-S2-1S-G38-R3
G3/8
12.000
G1/8
8.000
-
G1/8
0.386
4052568092115
546102 VABS-S2-1S-G38-B-K...
546102
VABS-S2-1S-G38-B-K1
G3/8
12.000
G1/8
8.000
M20x1.5
-
0.364
4052568092122
546103 VABS-S2-1S-N38-B-K...
546103
VABS-S2-1S-N38-B-K1
3/8 NPT
10.300
1/8 NPT
6.900
1/2 NPT
-
0.364
4052568092139
546104 VABS-S2-1S-G38-B-R...
546104
VABS-S2-1S-G38-B-R3
G3/8
12.000
G1/8
8.000
-
-
0.386
4052568092146
546760 VABS-S2-1S-G38-C1
546760
VABS-S2-1S-G38-C1
G3/8
12.000
G1/8
8.000
M20x1.5
G1/8
0.371
4052568092481
546761 VABS-S2-1S-N38-C1
546761
VABS-S2-1S-N38-C1
3/8 NPT
10.300
1/8 NPT
6.900
1/2 NPT
1/8 NPT
0.371
4052568092498
546762 VABS-S2-1S-G38-B-C...
546762
VABS-S2-1S-G38-B-C1
G3/8
12.000
G1/8
8.000
M20x1.5
-
0.371
4052568092504
546763 VABS-S2-1S-N38-B-C...
546763
VABS-S2-1S-N38-B-C1
3/8 NPT
10.300
1/8 NPT
6.900
1/2 NPT
-
0.371
4052568092511
555636 VABS-S2-2S-G12-K1
555636
VABS-S2-2S-G12-K1
G1/2
15.500
G1/8
8.000
M20x1.5
G1/8
0.815
4052568096212
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表