magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABM-B10 - 气路板模块
Festo
产品 (A - Z)
V
VABM
Powered by
CAD模型選擇
{festo/parts/v/vabm/vabm_b10_asmtab.prj},{NB=8026286 VABM-B10-25E-G12-9-P3},{TNR=8026286},{TYP=VABM-B10-25E-G12-9-P3},{BG=25},{N=9},{L=279.50},{L1=0.00},{L2=267.50},{G=G1/2},{GEO=13},{VAR=13.0},{MAT=1749991},{CNSMASSEXACT=2.364},{GTIN=4052568279578}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
尺寸
ⁿ/ₐ
N
阀位
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
G
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
576363 VABM-B10-20-G38-2-...
576363
VABM-B10-20-G38-2-P53
20
2
64.00
108.00
90.00
G3/8
0.226
4052568261894
576364 VABM-B10-20-G38-3-...
576364
VABM-B10-20-G38-3-P53
20
3
86.00
130.00
112.00
G3/8
0.268
4052568261900
576365 VABM-B10-20-G38-4-...
576365
VABM-B10-20-G38-4-P53
20
4
108.00
152.00
134.00
G3/8
0.310
4052568261917
576366 VABM-B10-20-G38-5-...
576366
VABM-B10-20-G38-5-P53
20
5
130.00
174.00
156.00
G3/8
0.352
4052568261924
576367 VABM-B10-20-G38-6-...
576367
VABM-B10-20-G38-6-P53
20
6
152.00
196.00
178.00
G3/8
0.395
4052568261931
576368 VABM-B10-20-G38-7-...
576368
VABM-B10-20-G38-7-P53
20
7
174.00
218.00
200.00
G3/8
0.437
4052568261948
576369 VABM-B10-20-G38-8-...
576369
VABM-B10-20-G38-8-P53
20
8
196.00
240.00
222.00
G3/8
0.479
4052568261955
576370 VABM-B10-20-G38-9-...
576370
VABM-B10-20-G38-9-P53
20
9
218.00
262.00
244.00
G3/8
0.521
4052568261962
576371 VABM-B10-20-G38-10...
576371
VABM-B10-20-G38-10-P53
20
10
240.00
284.00
266.00
G3/8
0.563
4052568261979
576375 VABM-B10-20-N38-2-...
576375
VABM-B10-20-N38-2-P53
20
2
64.00
108.00
90.00
3/8 NPT
0.226
4052568379742
576376 VABM-B10-20-N38-3-...
576376
VABM-B10-20-N38-3-P53
20
3
86.00
130.00
112.00
3/8 NPT
0.268
4052568379759
576377 VABM-B10-20-N38-4-...
576377
VABM-B10-20-N38-4-P53
20
4
108.00
152.00
134.00
3/8 NPT
0.310
4052568379766
576378 VABM-B10-20-N38-5-...
576378
VABM-B10-20-N38-5-P53
20
5
130.00
174.00
156.00
3/8 NPT
0.352
4052568379773
576379 VABM-B10-20-N38-6-...
576379
VABM-B10-20-N38-6-P53
20
6
152.00
196.00
178.00
3/8 NPT
0.395
4052568379780
576380 VABM-B10-20-N38-7-...
576380
VABM-B10-20-N38-7-P53
20
7
174.00
218.00
200.00
3/8 NPT
0.437
4052568379797
576381 VABM-B10-20-N38-8-...
576381
VABM-B10-20-N38-8-P53
20
8
196.00
240.00
222.00
3/8 NPT
0.479
4052568379803
576382 VABM-B10-20-N38-9-...
576382
VABM-B10-20-N38-9-P53
20
9
218.00
262.00
244.00
3/8 NPT
0.521
4052568379810
576383 VABM-B10-20-N38-10...
576383
VABM-B10-20-N38-10-P53
20
10
240.00
284.00
266.00
3/8 NPT
0.563
4052568379827
576414 VABM-B10-20-G38-2-...
576414
VABM-B10-20-G38-2-P53-E
20
2
64.00
113.50
0.00
G3/8
0.240
4052568262037
576415 VABM-B10-20-G38-3-...
576415
VABM-B10-20-G38-3-P53-E
20
3
86.00
135.50
0.00
G3/8
0.282
4052568262044
576416 VABM-B10-20-G38-4-...
576416
VABM-B10-20-G38-4-P53-E
20
4
108.00
157.50
0.00
G3/8
0.324
4052568262051
576339 VABM-B10-20E-G38-2
576339
VABM-B10-20E-G38-2
20
2
72.00
0.00
60.00
G3/8
0.680
4052568261801
576340 VABM-B10-20E-G38-3
576340
VABM-B10-20E-G38-3
20
3
94.00
0.00
82.00
G3/8
0.866
4052568261818
576341 VABM-B10-20E-G38-4
576341
VABM-B10-20E-G38-4
20
4
116.00
0.00
104.00
G3/8
1.053
4052568261825
576342 VABM-B10-20E-G38-5
576342
VABM-B10-20E-G38-5
20
5
138.00
0.00
126.00
G3/8
1.239
4052568261832
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表