magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSYLV (USA) - Y型快插接头
Festo
产品 (A - Z)
Q
QSYLV
Powered by
CAD模型選擇
{festo/parts/q/qsylv/qsylv_u.prj},{NB=153795 QSYLV-1/8-1/4-U},{TNR=153795},{TYP=QSYLV-1/8-1/4-U},{D1=1/8-27NPT},{NENN=4.600},{D2=1/4},{B1=12.000},{D5=12.500},{D6=3.200},{H1=27.000},{H2=8.000},{H3=11.000},{L1=26.000},{L2=10.500},{SW=9/16},{T=17.000},{D1N=10.287},{D2N=6.350},{GD=13.000},{D8=18.000},{Z=11.800},{SWN=14.288},{GTIN=4052568310776}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
B1
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[英寸]
T
深度
[mm]
GTIN
ⁿ/ₐ
153794 QSYLV-1/8-3/16-U
153794
QSYLV-1/8-3/16-U
1/8-27NPT
4.000
3/16
12.000
12.500
3.200
27.000
8.000
11.000
26.000
10.500
9/16
17.000
4052568310769
153795 QSYLV-1/8-1/4-U
153795
QSYLV-1/8-1/4-U
1/8-27NPT
4.600
1/4
12.000
12.500
3.200
27.000
8.000
11.000
26.000
10.500
9/16
17.000
4052568310776
153796 QSYLV-1/4-5/16-U
153796
QSYLV-1/4-5/16-U
1/4-18NPT
6.000
5/16
14.000
14.500
3.200
31.500
11.000
12.500
29.000
12.500
11/16
18.000
4052568310783
153797 QSYLV-3/8-3/8-U
153797
QSYLV-3/8-3/8-U
3/8-18NPT
8.000
3/8
17.000
17.500
4.200
36.000
12.000
14.500
33.500
15.500
7/8
20.000
4052568310790
153798 QSYLV-1/2-1/2-U
153798
QSYLV-1/2-1/2-U
1/2-14NPT
10.000
1/2
20.000
21.000
4.200
40.000
15.000
17.500
37.500
18.500
1
23.500
4052568310806
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表