magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QST3 - 分气接头
Festo
产品 (A - Z)
Q
QST3
Powered by
CAD模型選擇
{festo/parts/q/qst3/qst3_red.prj},{NB=153203 QST3-6-4},{TNR=153203},{TYP=QST3-6-4},{D1=6.000},{NENN=2.500},{D2=6.000},{D3=4.000},{D5=13.000},{D6=3.300},{D7=10.000},{H1=18.500},{H2=8.000},{L1=60.000},{L2=0.000},{L3=0.000},{L4=34.000},{L5=20.000},{SW=0.000},{T1=17.000},{T2=14.900},{CNSMASSEXACT=0.0160},{DN1=9.728},{K1=13.150},{Z1=11.800},{Z2=9.900},{GB=1.600},{L22=32.200},{GTIN=4052568032876}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[mm]
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D3
气管外径
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
T1
深度
ⁿ/ₐ
T2
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153203 QST3-6-4
153203
QST3-6-4
6.000
2.500
6.000
4.000
13.000
3.300
10.000
18.500
8.000
60.000
0.000
0.000
34.000
20.000
0.000
17.000
14.900
0.0160
4052568032876
153204 QST3-8-6
153204
QST3-8-6
8.000
3.600
8.000
6.000
15.000
3.300
13.000
21.000
9.000
69.500
0.000
0.000
40.000
24.000
0.000
18.100
17.000
0.0230
4052568032883
153205 QST3-10-8
153205
QST3-10-8
10.000
4.900
10.000
8.000
18.000
3.300
15.000
23.500
10.500
80.000
0.000
0.000
46.000
28.000
0.000
20.700
18.100
0.0330
4052568032890
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表