magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSPLKG18 - 滤芯
Festo
产品 (A - Z)
Q
QSPLKG18
Powered by
CAD模型選擇
{festo/parts/q/qsplkg18/qsplkg18.prj},{NB=132947 QSPLKG18-10},{TNR=132947},{TYP=QSPLKG18-10},{D=10.000},{NENN=6.700},{D5=17.700},{D6=17.700},{L=29.500},{L5=7.750},{L6=20.200},{L7=19.600},{CNSMASSEXACT=0.0108},{GTIN=4052568028794}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[mm]
NENN
额定尺寸
[mm]
D5
[mm]
D6
[mm]
L
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
132946 QSPLKG18-8
132946
QSPLKG18-8
8.000
5.500
17.700
15.000
27.200
7.750
18.200
18.300
0.0075
4052568028787
132947 QSPLKG18-10
132947
QSPLKG18-10
10.000
6.700
17.700
17.700
29.500
7.750
20.200
19.600
0.0108
4052568028794
132948 QSPLKG18-5/16-U
132948
QSPLKG18-5/16-U
7.940
5.500
17.700
15.000
27.200
7.750
18.200
18.300
0.0075
4052568028800
132949 QSPLKG18-3/8-U
132949
QSPLKG18-3/8-U
9.520
6.700
17.700
17.700
29.500
7.750
20.200
19.600
0.0109
4052568028817
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表