magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSMK-G - 自锁式螺纹接头
Festo
产品 (A - Z)
Q
QSMK
Powered by
CAD模型選擇
{festo/parts/q/qsmk/qsmk_g.prj},{NB=186294 QSMK-G1/8-4},{TNR=186294},{TYP=QSMK-G1/8-4},{D1=G1/8A},{NENN=1.600},{D2=4.000},{D5=8.800},{L1=23.500},{L2=5.100},{SW=13.000},{T=12.100},{CNSMASSEXACT=0.0140},{NDR=9.728},{KDR=8.566},{K1=13.000},{K2=8.300},{K3=13.000},{L=18.400},{Z=0.000},{X=7.800},{Y=9.800},{GTIN=4052568040802}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[mm]
D5
[mm]
L1
长度
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186294 QSMK-G1/8-4
186294
QSMK-G1/8-4
G1/8A
1.600
4.000
8.800
23.500
5.100
13.000
12.100
0.0140
4052568040802
186295 QSMK-G1/8-6
186295
QSMK-G1/8-6
G1/8A
3.000
6.000
10.000
26.200
5.100
13.000
13.400
0.0140
4052568040819
186296 QSMK-G1/4-6
186296
QSMK-G1/4-6
G1/4A
3.000
6.000
12.000
25.600
5.600
17.000
13.400
0.0260
4052568040826
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表