magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV (USA) - 快插螺纹接头
Festo
产品 (A - Z)
Q
QSLV
Powered by
CAD模型選擇
{festo/parts/q/qslv/qslv_u.prj},{NB=153686 QSLV-1/4-1/4-U},{TNR=153686},{TYP=QSLV-1/4-1/4-U},{INFO=2012-06-30},{D=1/4},{D1=6.350},{NPT=1/4},{A=11.000},{B=31.500},{C=17.000},{H=11/16},{E=27.000},{L1=0.000},{L2=13.500},{P1=12.500},{P2=0.000},{Z=11.800},{H1=17.462},{NENN=4.600},{NDM=13.716},{KDM=10.997},{NG=10.206},{VERS=1.000},{CNSMASSEXACT=0.00000},{D10=11.500},{D12=8.100},{D6=11.100},{D7=10.500},{H3=2.000},{L11=3.800},{L13=4.750},{L15=2.850},{L17=1.800},{L5=1.500},{L7=13.250},{L9=3.000},{EOLDATE=30.06.2012},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年6月30日.
Alternative part(s)
Should a replacement part be used?
564737 QBLV-1/4-1/4-U
Festo
29.08.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[英寸]
NPT
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
H
扳手开口宽度
[英寸]
E
[mm]
L1
[mm]
L2
[mm]
P1
[mm]
P2
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
190752 QSLV-1/2-5/8-U
190752
QSLV-1/2-5/8-U
5/8
1/2
15.000
48.300
24.100
1
36.600
40.200
21.600
25.000
28.000
23.000
8.000
0.10900
4052568323417
153682 QSLV-1/8-5/32-U
153682
QSLV-1/8-5/32-U
5/32
1/8
8.000
27.000
15.000
9/16
22.500
0.000
12.000
10.000
0.000
9.900
3.000
0.00000
153683 QSLV-1/8-3/16-U
153683
QSLV-1/8-3/16-U
3/16
1/8
8.000
27.000
17.000
9/16
24.000
0.000
12.000
12.500
0.000
11.800
4.000
0.00000
153684 QSLV-1/4-3/16-U
153684
QSLV-1/4-3/16-U
3/16
1/4
11.000
31.500
17.000
11/16
27.000
0.000
13.500
12.500
0.000
11.800
4.000
0.00000
153685 QSLV-1/8-1/4-U
153685
QSLV-1/8-1/4-U
1/4
1/8
8.000
27.000
17.000
9/16
24.000
0.000
12.000
12.500
0.000
11.800
4.000
0.00000
153686 QSLV-1/4-1/4-U
153686
QSLV-1/4-1/4-U
1/4
1/4
11.000
31.500
17.000
11/16
27.000
0.000
13.500
12.500
0.000
11.800
4.600
0.00000
153687 QSLV-1/8-5/16-U
153687
QSLV-1/8-5/16-U
5/16
1/8
8.000
27.000
18.000
9/16
26.000
0.000
12.000
14.500
0.000
13.800
4.000
0.00000
153688 QSLV-1/4-5/16-U
153688
QSLV-1/4-5/16-U
5/16
1/4
11.000
31.500
18.000
11/16
28.500
0.000
13.500
14.500
0.000
13.800
5.100
0.00000
153689 QSLV-3/8-5/16-U
153689
QSLV-3/8-5/16-U
5/16
3/8
12.000
36.000
18.000
7/8
30.500
0.000
15.500
14.500
0.000
13.800
6.000
0.00000
153690 QSLV-1/4-3/8-U
153690
QSLV-1/4-3/8-U
3/8
1/4
11.000
31.500
20.000
11/16
30.500
0.000
14.500
17.500
0.000
16.800
5.100
0.00000
153691 QSLV-3/8-3/8-U
153691
QSLV-3/8-3/8-U
3/8
3/8
12.000
36.000
20.000
7/8
33.000
0.000
15.500
17.500
0.000
16.800
6.600
0.00000
153692 QSLV-3/8-1/2-U
153692
QSLV-3/8-1/2-U
1/2
3/8
12.000
36.000
23.500
7/8
35.000
0.000
17.500
21.000
0.000
19.800
6.600
0.00000
153693 QSLV-1/2-1/2-U
153693
QSLV-1/2-1/2-U
1/2
1/2
13.000
40.500
23.500
1
38.000
0.000
16.500
21.000
0.000
19.800
8.000
0.00000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表