magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBMTL (USA) - T形快插接头
Festo
产品 (A - Z)
Q
QBMTL
Powered by
CAD模型選擇
{festo/parts/q/qbmtl/qbmtl_u.prj},{NB=572298 QBMTL-1/4-1/8-U},{TNR=572298},{TYP=QBMTL-1/4-1/8-U},{D1=1/4 NPT},{NENN=2.500},{D2=1/8},{D5=7.600},{H1=31.900},{H2=10.500},{H3=18.300},{L1=13.600},{SW=9/16},{T1=11.300},{CNSMASSEXACT=0.0120},{DN1=13.716},{DN2=3.175},{SNW=14.300},{H6=3.500},{L3=9.800},{H4=0.600},{X=7.200},{Y=9.200},{VERS=0.000},{XX=0.000},{GTIN=4052568374723}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
572295 QBMTL-10-32-UNF-1/...
572295
QBMTL-10-32-UNF-1/8-U
10/32 UNF-2A
2.500
1/8
7.600
28.900
3.600
15.300
13.600
5/16
11.300
0.0020
4052568374693
572297 QBMTL-1/8-1/8-U
572297
QBMTL-1/8-1/8-U
1/8 NPT
2.500
1/8
7.600
29.400
8.500
15.800
13.600
7/16
11.300
0.0050
4052568374716
572298 QBMTL-1/4-1/8-U
572298
QBMTL-1/4-1/8-U
1/4 NPT
2.500
1/8
7.600
31.900
10.500
18.300
13.600
9/16
11.300
0.0120
4052568374723
572296 QBMTL-10-32-UNF-5/...
572296
QBMTL-10-32-UNF-5/32-U
10/32 UNF-2A
2.500
5/32
8.700
30.400
3.600
15.900
14.500
5/16
11.800
0.0050
4052568374709
573071 QBMTL-10-32-UNF-1/...
573071
QBMTL-10-32-UNF-1/4-U
10/32 UNF-2A
2.500
1/4
11.200
35.000
3.600
17.100
17.900
5/16
13.500
0.0100
4052568376055
573072 QBMTL-1/8-1/4-U
573072
QBMTL-1/8-1/4-U
1/8 NPT
3.000
1/4
11.200
35.500
8.500
17.600
17.900
7/16
13.500
0.0160
4052568376062
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表