magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBL (USA) - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QBL
Powered by
CAD模型選擇
{festo/parts/q/qbl/qbl.prj},{NB=533295 QBL-1/4-1/4-U},{TNR=533295},{TYP=QBL-1/4-1/4-U},{D1=1/4 NPT},{NENN=4.500},{D2=1/4},{D5=13.000},{H1=30.500},{H2=10.500},{L1=20.500},{SW=9/16},{T1=16.800},{CNSMASSEXACT=0.0197},{VERS=0.000},{VERS1=0.000},{DN1=13.716},{DN2=6.350},{SNW1=14.290},{Z=11.800},{H3=6.000},{D4=7.600},{D10=12.500},{D11=10.000},{L2=15.500},{D6=12.000},{B=10.300},{H4=9.000},{GTIN=4052568341206}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
533286 QBL-10-32-UNF-5/32...
533286
QBL-10-32-UNF-5/32-U
10/32 UNF-2A
2.500
5/32
10.500
21.400
3.500
18.500
7/16
14.900
0.0078
4052568341114
533290 QBL-1/8-5/32-U
533290
QBL-1/8-5/32-U
1/8 NPT
3.000
5/32
10.500
25.000
8.500
18.500
7/16
14.900
0.0098
4052568341152
567776 QBL-1/4-5/32-U
567776
QBL-1/4-5/32-U
1/4 NPT
3.000
5/32
10.500
28.000
10.500
18.500
9/16
14.900
0.0168
4052568369965
533287 QBL-10-32-UNF-3/16...
533287
QBL-10-32-UNF-3/16-U
10/32 UNF-2A
3.000
3/16
11.500
21.400
3.500
19.100
7/16
15.900
0.0077
4052568341121
533291 QBL-1/8-3/16-U
533291
QBL-1/8-3/16-U
1/8 NPT
3.000
3/16
11.500
25.000
8.500
19.100
7/16
15.900
0.0097
4052568341169
533294 QBL-1/4-3/16-U
533294
QBL-1/4-3/16-U
1/4 NPT
3.000
3/16
11.500
28.000
10.500
19.100
9/16
15.900
0.0167
4052568341190
567763 QBL-3/8-3/16-U
567763
QBL-3/8-3/16-U
3/8 NPT
3.000
3/16
11.500
29.000
11.500
19.100
11/16
15.900
0.0187
4052568369835
533288 QBL-10-32-UNF-1/4-...
533288
QBL-10-32-UNF-1/4-U
10/32 UNF-2A
2.500
1/4
13.000
25.900
3.500
20.500
1/2
16.800
0.0117
4052568341138
533292 QBL-1/8-1/4-U
533292
QBL-1/8-1/4-U
1/8 NPT
4.500
1/4
13.000
27.800
8.500
20.500
1/2
16.800
0.0147
4052568341176
533295 QBL-1/4-1/4-U
533295
QBL-1/4-1/4-U
1/4 NPT
4.500
1/4
13.000
30.500
10.500
20.500
9/16
16.800
0.0197
4052568341206
533298 QBL-3/8-1/4-U
533298
QBL-3/8-1/4-U
3/8 NPT
4.500
1/4
13.000
31.500
11.500
20.500
11/16
16.800
0.0327
4052568341237
533293 QBL-1/8-5/16-U
533293
QBL-1/8-5/16-U
1/8 NPT
6.000
5/16
14.800
29.500
8.500
23.000
9/16
18.700
0.0177
4052568341183
533296 QBL-1/4-5/16-U
533296
QBL-1/4-5/16-U
1/4 NPT
6.000
5/16
14.800
31.500
10.500
23.000
9/16
18.700
0.0227
4052568341213
533299 QBL-3/8-5/16-U
533299
QBL-3/8-5/16-U
3/8 NPT
6.000
5/16
14.800
32.500
11.500
23.000
11/16
18.700
0.0357
4052568341244
567777 QBL-1/8-3/8-U
567777
QBL-1/8-3/8-U
1/8 NPT
5.000
3/8
17.500
29.950
8.500
24.600
11/16
20.100
0.0242
4052568369972
533297 QBL-1/4-3/8-U
533297
QBL-1/4-3/8-U
1/4 NPT
8.000
3/8
17.500
32.000
10.500
24.600
11/16
20.100
0.0282
4052568341220
533300 QBL-3/8-3/8-U
533300
QBL-3/8-3/8-U
3/8 NPT
8.000
3/8
17.500
33.000
11.500
24.600
11/16
20.100
0.0332
4052568341251
533302 QBL-1/2-3/8-U
533302
QBL-1/2-3/8-U
1/2 NPT
8.000
3/8
17.500
36.000
14.500
24.600
7/8
20.100
0.0532
4052568341275
567775 QBL-1/4-1/2-U
567775
QBL-1/4-1/2-U
1/4 NPT
8.000
1/2
21.000
35.500
10.500
28.300
3/4
22.900
0.0360
4052568369958
533301 QBL-3/8-1/2-U
533301
QBL-3/8-1/2-U
3/8 NPT
10.000
1/2
21.000
36.500
11.500
28.300
3/4
22.900
0.0450
4052568341268
533303 QBL-1/2-1/2-U
533303
QBL-1/2-1/2-U
1/2 NPT
10.000
1/2
21.000
39.500
14.500
28.300
7/8
22.900
0.0630
4052568341282
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表