magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QB-T-U (USA) - 快插接头
Festo
产品 (A - Z)
Q
QB
Powered by
CAD模型選擇
{festo/parts/q/qb/qb_t_u.prj},{NB=564756 QB-1/4T-U},{TNR=564756},{TYP=QB-1/4T-U},{D1=1/4},{NENN=4.800},{D5=13.000},{D6=3.500},{H1=16.200},{L1=36.800},{T1=16.800},{CNSMASSEXACT=0.0064},{D7=10.000},{Z=11.800},{D10=11.500},{L2=15.500},{B1=13.000},{H2=6.800},{D8=6.000},{DN1=6.350},{GTIN=4052568366421}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[英寸]
NENN
额定尺寸
[mm]
D5
[mm]
D6
[mm]
H1
[mm]
L1
[mm]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564754 QB-5/32T-U
564754
QB-5/32T-U
5/32
3.000
10.500
3.300
12.700
34.300
14.900
0.0036
4052568366407
564755 QB-3/16T-U
564755
QB-3/16T-U
3/16
3.500
11.500
3.500
15.100
35.800
15.900
0.0034
4052568366414
564756 QB-1/4T-U
564756
QB-1/4T-U
1/4
4.800
13.000
3.500
16.200
36.800
16.800
0.0064
4052568366421
564757 QB-5/16T-U
564757
QB-5/16T-U
5/16
6.500
14.500
4.300
17.600
40.100
18.700
0.0084
4052568366438
564758 QB-3/8T-U
564758
QB-3/8T-U
3/8
8.000
17.500
4.500
21.500
42.400
20.100
0.0134
4052568366445
564759 QB-1/2T-U
564759
QB-1/2T-U
1/2
9.000
21.000
4.500
24.500
48.900
22.900
0.0190
4052568366452
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表