magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QB-T (USA) - 快插接头
Festo
产品 (A - Z)
Q
QB
Powered by
CAD模型選擇
{festo/parts/q/qb/qb_t.prj},{NB=564800 QB-5/16T-5/32-U},{TNR=564800},{TYP=QB-5/16T-5/32-U},{D1=5/16},{NENN=3.200},{D2=5/32},{D5=14.800},{D6=10.500},{L1=38.700},{T1=18.700},{T2=14.900},{CNSMASSEXACT=0.0055},{DN1=7.938},{DN2=3.969},{Z1=13.800},{Z2=9.900},{D9=14.000},{D10=9.500},{D7=9.000},{GTIN=4052568366841}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气管外径
[英寸]
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
D6
[mm]
L1
[mm]
T1
深度
[mm]
T2
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564797 QB-3/16T-5/32-U
564797
QB-3/16T-5/32-U
3/16
3.200
5/32
11.500
10.500
35.000
15.900
14.900
0.0055
4052568366810
564798 QB-1/4T-5/32-U
564798
QB-1/4T-5/32-U
1/4
3.200
5/32
13.000
10.500
35.500
16.800
14.900
0.0055
4052568366827
564799 QB-1/4T-3/16-U
564799
QB-1/4T-3/16-U
1/4
3.800
3/16
13.000
11.500
36.300
16.800
15.900
0.0054
4052568366834
564800 QB-5/16T-5/32-U
564800
QB-5/16T-5/32-U
5/16
3.200
5/32
14.800
10.500
38.700
18.700
14.900
0.0055
4052568366841
564801 QB-5/16T-1/4-U
564801
QB-5/16T-1/4-U
5/16
5.000
1/4
14.500
13.000
38.400
18.700
16.800
0.0074
4052568366858
564802 QB-3/8T-1/4-U
564802
QB-3/8T-1/4-U
3/8
5.000
1/4
17.500
13.000
39.700
20.100
16.800
0.0079
4052568366865
564803 QB-3/8T-5/16-U
564803
QB-3/8T-5/16-U
3/8
7.000
5/16
17.500
14.500
41.300
20.100
18.700
0.0109
4052568366872
564804 QB-1/2T-3/8-U
564804
QB-1/2T-3/8-U
1/2
8.000
3/8
21.000
17.500
45.200
22.900
20.100
0.0162
4052568366889
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表