magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QB-...-I (USA) - 快插接头
Festo
产品 (A - Z)
Q
QB
Powered by
CAD模型選擇
{festo/parts/q/qb/qb_i_u.prj},{NB=572320 QB-1/4-1/4-I-U},{TNR=572320},{TYP=QB-1/4-1/4-I-U},{D1=1/4 NPT},{NENN=4.800},{D2=1/4},{D5=14.000},{H1=23.900},{H2=10.500},{H3=18.100},{SW=3/16},{T=16.900},{CNSMASSEXACT=0.0128},{VERS=0.000},{DN1=13.716},{DN2=6.350},{SNW=4.763},{Z=11.800},{GTIN=4052568374891}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
SW
扳手开口宽度
[英寸]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
572317 QB-1/8-5/32-I-U
572317
QB-1/8-5/32-I-U
1/8 NPT
3.200
5/32
11.000
21.000
8.500
16.900
1/8
14.800
0.0068
4052568374860
572313 QB-10-32-UNF-3/16-...
572313
QB-10-32-UNF-3/16-I-U
10/32 UNF-2A
2.400
3/16
11.000
22.800
4.100
0.000
3/32
15.800
0.0058
4052568374839
572315 QB-1/8-3/16-I-U
572315
QB-1/8-3/16-I-U
1/8 NPT
3.200
3/16
12.000
22.800
8.500
18.700
1/8
15.800
0.0068
4052568374846
572316 QB-10-32-UNF-1/4-I...
572316
QB-10-32-UNF-1/4-I-U
10/32UNF-2A
2.400
1/4
13.000
24.200
4.100
0.000
3/32
16.900
0.0088
4052568374853
572318 QB-1/8-1/4-I-U
572318
QB-1/8-1/4-I-U
1/8 NPT
4.800
1/4
13.000
23.700
8.500
19.600
3/16
16.900
0.0098
4052568374877
572320 QB-1/4-1/4-I-U
572320
QB-1/4-1/4-I-U
1/4 NPT
4.800
1/4
14.000
23.900
10.500
18.100
3/16
16.900
0.0128
4052568374891
572319 QB-1/8-5/16-I-U
572319
QB-1/8-5/16-I-U
1/8 NPT
4.800
5/16
14.000
28.700
8.500
24.600
3/16
18.500
0.0147
4052568374884
572321 QB-1/4-5/16-I-U
572321
QB-1/4-5/16-I-U
1/4 NPT
6.400
5/16
14.000
26.500
10.500
20.700
1/4
18.500
0.0177
4052568374907
572323 QB-3/8-5/16-I-U
572323
QB-3/8-5/16-I-U
3/8 NPT
6.400
5/16
18.000
25.000
11.500
18.900
1/4
18.500
0.0227
4052568374921
572322 QB-1/4-3/8-I-U
572322
QB-1/4-3/8-I-U
1/4 NPT
6.400
3/8
18.000
28.200
10.500
22.400
1/4
19.600
0.0254
4052568374914
572324 QB-3/8-3/8-I-U
572324
QB-3/8-3/8-I-U
3/8 NPT
8.000
3/8
18.000
28.200
11.500
22.100
5/16
19.600
0.0344
4052568374938
572325 QB-3/8-1/2-I-U
572325
QB-3/8-1/2-I-U
3/8 NPT
9.600
1/2
21.000
32.900
11.500
26.800
3/8
22.700
0.0341
4052568374945
572326 QB-1/2-1/2-I-U
572326
QB-1/2-1/2-I-U
1/2 NPT
9.600
1/2
21.000
33.000
14.500
24.900
3/8
22.700
0.0431
4052568374952
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表