magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NSTH - 沟槽螺母
Festo
产品 (A - Z)
N
NSTH
Powered by
CAD模型選擇
{festo/parts/n/nsth/nsth.prj},{NB=161019 NSTH-12},{TNR=161019},{TYP=NSTH-12},{D1=M5},{L1=119.000},{L2=15.000},{L3=15.000},{D1A=5.000},{D1B=4.134},{H=4.000},{B1=10.500},{B2=4.500},{R1=0.700},{R2=0.700},{GTIN=4052568036010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H
[mm]
B1
[mm]
B2
[mm]
R1
[mm]
R2
[mm]
GTIN
ⁿ/ₐ
161018 NSTH-8
161018
NSTH-8
M3
89.000
15.000
15.000
2.400
6.700
2.700
0.400
0.400
4052568036003
161019 NSTH-12
161019
NSTH-12
M5
119.000
15.000
15.000
4.000
10.500
4.500
0.700
0.700
4052568036010
161020 NSTH-18
161020
NSTH-18
M5
159.000
25.000
20.000
4.000
10.500
4.500
0.700
0.700
4052568036027
161021 NSTH-25
161021
NSTH-25
M8
209.000
25.000
20.000
7.500
17.500
5.800
1.200
0.500
4052568036034
161022 NSTH-40
161022
NSTH-40
M8
259.000
30.000
35.000
7.500
17.500
5.800
1.200
0.500
4052568036041
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表