magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-T-R-FD - T形快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_t_r_fd.prj},{NB=133075 NPQP-T-R18-Q8-FD-P10},{TNR=133075},{TYP=NPQP-T-R18-Q8-FD-P10},{D=8.000},{R=R1/8},{A=8.000},{B=26.300},{C=18.100},{E1=22.400},{E2=44.800},{L1=29.800},{HEX=14.000},{P=15.000},{Z=13.800},{NENN=4.700},{CNSMASSEXACT=0.0110},{RNDR=9.728},{L13=4.700},{D10=13.800},{L11=3.800},{D6=13.600},{L15=2.800},{L17=2.000},{R3=0.500},{L9=3.000},{W3=3.000},{D12=9.800},{L7=14.800},{L5=2.500},{D7=12.500},{H1=2.000},{GTIN=4052568029586}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口
[mm]
R
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E1
[mm]
E2
[mm]
L1
[mm]
HEX
扳手开口宽度
[mm]
P
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133071 NPQP-T-R18-Q4-FD-P...
133071
NPQP-T-R18-Q4-FD-P10
4.000
R1/8
8.000
23.200
15.000
17.000
34.000
24.200
10.000
10.000
9.900
2.100
0.0060
4052568029548
133072 NPQP-T-R14-Q4-FD-P...
133072
NPQP-T-R14-Q4-FD-P10
4.000
R1/4
11.000
26.200
15.000
17.000
34.000
25.200
14.000
10.000
9.900
2.100
0.0065
4052568029555
133073 NPQP-T-R18-Q6-FD-P...
133073
NPQP-T-R18-Q6-FD-P10
6.000
R1/8
8.000
26.000
17.100
20.300
40.600
28.500
12.000
13.000
11.800
3.200
0.0080
4052568029562
133074 NPQP-T-R14-Q6-FD-P...
133074
NPQP-T-R14-Q6-FD-P10
6.000
R1/4
11.000
29.000
17.100
20.300
40.600
29.500
14.000
13.000
11.800
3.200
0.0085
4052568029579
133075 NPQP-T-R18-Q8-FD-P...
133075
NPQP-T-R18-Q8-FD-P10
8.000
R1/8
8.000
26.300
18.100
22.400
44.800
29.800
14.000
15.000
13.800
4.700
0.0110
4052568029586
133076 NPQP-T-R14-Q8-FD-P...
133076
NPQP-T-R14-Q8-FD-P10
8.000
R1/4
11.000
29.300
18.100
22.400
44.800
30.800
14.000
15.000
13.800
4.700
0.0120
4052568029593
133077 NPQP-T-R14-Q10-FD-...
133077
NPQP-T-R14-Q10-FD-P10
10.000
R1/4
11.000
36.000
20.400
25.400
50.800
38.700
17.000
17.500
16.800
5.800
0.0180
4052568029609
133078 NPQP-T-R38-Q10-FD-...
133078
NPQP-T-R38-Q10-FD-P10
10.000
R3/8
12.000
37.000
20.400
25.400
50.800
39.400
17.000
17.500
16.800
5.800
0.0190
4052568029616
133079 NPQP-T-R38-Q12-FD-...
133079
NPQP-T-R38-Q12-FD-P10
12.000
R3/8
12.000
39.000
23.100
28.600
57.200
43.200
22.000
21.000
19.800
6.900
0.0260
4052568029623
133080 NPQP-T-R12-Q12-FD
133080
NPQP-T-R12-Q12-FD
12.000
R1/2
15.000
42.000
23.100
28.600
57.200
44.300
22.000
21.000
19.800
6.900
0.0280
4052568029630
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表