magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPHS-S6-M - 连接插头
Festo
产品 (A - Z)
N
NPHS
Powered by
CAD模型選擇
{festo/parts/n/nphs/nphs_s6_m.prj},{NB=8059260 NPHS-S6-M-G12},{TNR=8059260},{TYP=NPHS-S6-M-G12},{G=G 1/2},{L1=37.5},{L2=8.0},{SW=24},{NW=7.85},{D=0},{CNSMASSEXACT=0.050},{VER=1},{GNDM=20.955},{GKDM=18.631},{L3=27.000},{D1=27.000},{D2=15.000},{D3=21.200},{D4=26.450},{B=2.350},{B1=0.150},{B2=8.000},{GTIN=4052568290078}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
G
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
NW
[mm]
D
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8059257 NPHS-S6-M-G18
8059257
NPHS-S6-M-G18
G 1/8
30.5
4.8
13
5.50
0
0.019
4052568290047
8059258 NPHS-S6-M-G14
8059258
NPHS-S6-M-G14
G 1/4
32.5
5.6
17
7.85
0
0.020
4052568290054
8059259 NPHS-S6-M-G38
8059259
NPHS-S6-M-G38
G 3/8
34.0
6.7
19
7.85
0
0.027
4052568290061
8059260 NPHS-S6-M-G12
8059260
NPHS-S6-M-G12
G 1/2
37.5
8.0
24
7.85
0
0.050
4052568290078
8059262 NPHS-S6-M-G14F
8059262
NPHS-S6-M-G14F
G 1/4
38.5
12.0
17
7.85
0
0.028
4052568290085
8059263 NPHS-S6-M-G38F
8059263
NPHS-S6-M-G38F
G 3/8
39.5
12.0
19
7.85
0
0.029
4052568290092
8059264 NPHS-S6-M-G12F
8059264
NPHS-S6-M-G12F
G 1/2
44.0
14.0
24
7.85
0
0.049
4052568290108
8059265 NPHS-S6-M-BC9
8059265
NPHS-S6-M-BC9
-
47.0
24.1
0
7.00
12
0.017
4052568290115
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表