magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MXAD - 转接件
Festo
产品 (A - Z)
M
MXAD
Powered by
CAD模型選擇
{festo/parts/m/mxad/mxad_asm_tab.prj},{NB=534401 MXAD-R10---(asm)},{TNR=534401},{TYP=MXAD-R10},{INFO=2019-06-30},{KDM=10},{D1=M10x1.25},{D1N=10.000},{D2=5.000},{D3=M10x1.25},{D3N=10.000},{D4=M16x1.5},{D4N=16.000},{D5=16.000},{D6=0.000},{D7=M5},{D7N=5.000},{L1=55.500},{L2=41.500},{L3=8.000},{L4=15.400},{L5=45.500},{L6=17.400},{L7=26.700},{SW1=17.000},{SW2=24.000},{FORM=2},{CNSMASSEXACT=0.044},{EOLDATE=30.06.2019},{GTIN=4052568086879}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年6月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
[mm]
D7
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
534400 MXAD-A10
534400
MXAD-A10
M10x1.25
5.000
G1/8
M16x1.5
16.000
20.000
-
39.900
25.900
8.000
15.400
29.900
17.400
0.000
17.000
24.000
0.033
4052568048914
534402 MXAD-A16
534402
MXAD-A16
M16x1.5
8.000
G1/4
M22x1.5
22.000
26.000
-
50.500
26.500
11.000
18.000
32.500
20.000
0.000
24.000
32.000
0.069
4052568086886
534404 MXAD-A20
534404
MXAD-A20
M20x1.5
10.000
G3/8
M30x1.5
30.000
40.000
-
73.500
45.500
8.000
35.000
53.500
38.000
0.000
36.000
46.000
0.184
4052568086909
534401 MXAD-R10
534401
MXAD-R10
M10x1.25
5.000
M10x1.25
M16x1.5
16.000
0.000
M5
55.500
41.500
8.000
15.400
45.500
17.400
26.700
17.000
24.000
0.044
4052568086879
534403 MXAD-R16
534403
MXAD-R16
M16x1.5
8.000
M10x1.25
M22x1.5
22.000
0.000
G1/8
72.500
48.500
11.000
18.000
54.500
20.000
33.500
24.000
32.000
0.109
4052568086893
534405 MXAD-R20
534405
MXAD-R20
M20x1.5
10.000
M16x1.5
M30x1.5
30.000
0.000
G1/4
103.500
75.500
8.000
35.000
83.500
38.000
56.000
36.000
46.000
0.263
4052568086916
187597 MXAD-T10
187597
MXAD-T10
M10x1.25
13.000
-
-
0.000
0.000
-
46.000
15.000
15.000
0.000
0.000
0.000
0.000
11.000
0.000
0.040
4052568076245
187609 MXAD-T16
187609
MXAD-T16
M16x1.5
19.000
-
-
0.000
0.000
-
62.000
24.000
18.000
0.000
0.000
0.000
0.000
17.000
0.000
0.140
4052568076252
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表