magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
MUP - 中间支撑件
Festo
产品 (A - Z)
M
MUP
Powered by
CAD模型選擇
{festo/parts/m/mup/mup_asmtab.prj},{NB=150737 MUP-32---(0_0)},{TNR=150737},{TYP=MUP},{INFO=},{KDM=32},{NUTST=0},{NUTSTB=[0:10]},{MST=0},{MSTB=0},{B1=35.000},{B2=22.000},{H1=10.000},{H2=5.700},{L1=64.500},{L2=52.500},{L3=46.000},{L4=22.000},{D1=10.000},{D2=5.500},{D3=6.600},{NMUPTNR=652641},{DIN912D=5.000},{DIN912L=10.000},{FORM=2.000},{PPATH=assemblies/mup_asmtpl.prj},{CNSMASSEXACT=0.089},{EOLDATE=},{GTIN=4052568010386}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
额定尺寸
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
160909 MUP-8/12
160909
MUP
8/12
0.000
0.000
4.000
8.000
15.000
0.000
0.000
0.000
3.500
0.000
0.000
0.007
4052568071783
150736 MUP-18/25
150736
MUP
18/25
0.000
0.000
7.000
13.100
25.000
0.000
0.000
0.000
5.500
0.000
0.000
0.033
4052568010379
1711704 MUP-18/25-P
1711704
MUP
18/25-P
30.000
17.000
7.000
4.600
48.000
36.000
29.000
0.000
8.000
4.500
5.500
0.032
4052568108205
150737 MUP-32
150737
MUP
32
35.000
22.000
10.000
5.700
64.500
52.500
46.000
22.000
10.000
5.500
6.600
0.089
4052568010386
150738 MUP-40
150738
MUP
40
35.000
22.000
14.000
5.700
75.000
59.000
52.000
24.000
10.000
5.500
6.600
0.126
4052568069810
150739 MUP-50
150739
MUP
50
50.000
26.000
16.000
9.000
110.000
90.000
78.000
40.000
15.000
9.000
11.000
0.241
4052568116514
150800 MUP-63
150800
MUP
63
50.000
26.000
16.000
9.000
125.000
102.000
90.000
50.000
15.000
9.000
11.000
0.340
4052568116521
158455 MUP-80
158455
MUP
80
50.000
26.000
20.000
14.500
153.000
124.000
112.000
72.000
16.000
9.500
11.000
0.590
4052568125202
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表