magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
JMEBDH - 电磁阀
Festo
产品 (A - Z)
J
JMEBDH
Powered by
CAD模型選擇
{festo/parts/j/jmebdh/jmebdh.prj},{NB=184496 JMEBDH-5/2-D-1-ZSR-C},{TNR=184496},{TYP=JMEBDH-5/2-D-1-ZSR-C},{INFO=2020-12-31},{VERS=13.000},{NDR=5.000},{KDR=4.134},{B1=42.000},{B2=28.000},{B3=6.000},{B4=17.500},{D1=M 5},{D2=M 12x1.5},{H1=80.300},{H2=74.700},{H3=38.000},{H4=9.000},{H5=~110.000},{L1=134.000},{L2=87.600},{L3=43.800},{L4=36.000},{L5=18.000},{A=12.510},{B=0.000},{C=6.000},{D=0.000},{E=4.000},{EOLDATE=31.12.2020},{CNSMASSEXACT=0.600},{GTIN=4052568017682}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年12月31日.
Alternative part(s)
Should a replacement part be used?
561365 VSVA-B-D52-D-D1-1R5L
Festo
04.07.2024
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
184496 JMEBDH-5/2-D-1-ZSR...
184496
JMEBDH-5/2-D-1-ZSR-C
42.000
28.000
6.000
17.500
M 5
M 12x1.5
80.300
74.700
38.000
9.000
~110.000
134.000
87.600
43.800
36.000
18.000
0.600
4052568017682
184503 JMEBDH-5/2-D-2-ZSR...
184503
JMEBDH-5/2-D-2-ZSR-C
54.000
38.000
9.000
17.500
M 6
M 12x1.5
90.100
84.200
48.000
9.500
~120.000
151.800
123.400
61.700
48.000
24.000
0.800
4052568144487
184510 JMEBDH-5/2-D-3-ZSR...
184510
JMEBDH-5/2-D-3-ZSR-C
65.000
48.000
12.000
17.500
M 8
M 12x1.5
97.800
93.100
55.000
12.000
~130.000
171.900
145.400
72.700
64.000
32.000
1.080
4052568144500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表