magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HEE-NPT (USA) - 软启动阀
Festo
产品 (A - Z)
H
HEE
Powered by
CAD模型選擇
{festo/parts/h/hee/hee_npt_asmtab.prj},{NB=173907 HEE-3/8-D-MIDI-110-NPT},{TNR=173907},{TYP=HEE-3/8-D-MIDI-110-NPT},{B1=85.000},{B2=70.000},{B3=55.000},{B4=17.000},{B5=43.000},{D1=NPT 3/8},{D3=M5},{D4=34.000},{D6=G1/4},{H1=32.000},{H2=22.000},{L1=122.000},{L2=14.000},{T1=8.000},{PPATH=assemblies/hee_asmtpl.prj},{V=1.000},{CNSMASSEXACT=0.500},{GTIN=4052568315757}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D3
ⁿ/ₐ
D4
[mm]
D6
ⁿ/ₐ
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173900 HEE-1/8-D-MINI-24-...
173900
HEE-1/8-D-MINI-24-NPT
64.000
52.000
40.000
17.000
30.000
NPT 1/8
M4
24.000
G1/8
20.000
11.000
108.000
11.000
7.000
0.223
4052568315689
173901 HEE-1/8-D-MINI-110...
173901
HEE-1/8-D-MINI-110-NPT
64.000
52.000
40.000
17.000
30.000
NPT 1/8
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.223
4052568315696
173902 HEE-1/4-D-MINI-24-...
173902
HEE-1/4-D-MINI-24-NPT
64.000
52.000
40.000
17.000
30.000
NPT 1/4
M4
24.000
G1/8
20.000
11.000
108.000
11.000
7.000
0.223
4052568315702
173903 HEE-1/4-D-MINI-110...
173903
HEE-1/4-D-MINI-110-NPT
64.000
52.000
40.000
17.000
30.000
NPT 1/4
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.223
4052568315719
173904 HEE-3/8-D-MINI-24-...
173904
HEE-3/8-D-MINI-24-NPT
70.000
52.000
40.000
17.000
30.000
NPT 3/8
M4
24.000
G1/8
20.000
11.000
108.000
11.000
7.000
0.223
4052568315726
173905 HEE-3/8-D-MINI-110...
173905
HEE-3/8-D-MINI-110-NPT
70.000
52.000
40.000
17.000
30.000
NPT 3/8
M4
24.000
G1/8
20.000
11.000
104.000
11.000
7.000
0.223
4052568315733
173906 HEE-3/8-D-MIDI-24-...
173906
HEE-3/8-D-MIDI-24-NPT
85.000
70.000
55.000
17.000
43.000
NPT 3/8
M5
34.000
G1/4
32.000
22.000
126.000
14.000
8.000
0.500
4052568315740
173907 HEE-3/8-D-MIDI-110...
173907
HEE-3/8-D-MIDI-110-NPT
85.000
70.000
55.000
17.000
43.000
NPT 3/8
M5
34.000
G1/4
32.000
22.000
122.000
14.000
8.000
0.500
4052568315757
173908 HEE-1/2-D-MIDI-24-...
173908
HEE-1/2-D-MIDI-24-NPT
85.000
70.000
55.000
17.000
43.000
NPT 1/2
M5
34.000
G1/4
32.000
22.000
126.000
14.000
8.000
0.500
4052568315764
173909 HEE-1/2-D-MIDI-110...
173909
HEE-1/2-D-MIDI-110-NPT
85.000
70.000
55.000
17.000
43.000
NPT 1/2
M5
34.000
G1/4
32.000
22.000
122.000
14.000
8.000
0.500
4052568315771
173910 HEE-3/4-D-MIDI-24-...
173910
HEE-3/4-D-MIDI-24-NPT
85.000
70.000
55.000
17.000
43.000
NPT 3/4
M5
34.000
G1/4
32.000
22.000
126.000
14.000
8.000
0.500
4052568315788
173911 HEE-3/4-D-MIDI-110...
173911
HEE-3/4-D-MIDI-110-NPT
85.000
70.000
55.000
17.000
43.000
NPT 3/4
M5
34.000
G1/4
32.000
22.000
122.000
14.000
8.000
0.500
4052568315795
173912 HEE-3/4-D-MAXI-24-...
173912
HEE-3/4-D-MAXI-24-NPT
96.000
80.000
66.000
17.000
46.000
NPT 3/4
M5
38.000
G3/8
32.000
22.000
139.000
16.000
8.000
0.800
4052568315801
173913 HEE-3/4-D-MAXI-110...
173913
HEE-3/4-D-MAXI-110-NPT
96.000
80.000
66.000
17.000
46.000
NPT 3/4
M5
38.000
G3/8
32.000
22.000
135.000
16.000
8.000
0.800
4052568315818
173914 HEE-1-D-MAXI-24-NP...
173914
HEE-1-D-MAXI-24-NPT
116.000
91.000
66.000
17.000
46.000
NPT 1
M5
38.000
G3/8
40.000
22.000
139.000
16.000
8.000
0.800
4052568315825
173915 HEE-1-D-MAXI-110-N...
173915
HEE-1-D-MAXI-110-NPT
116.000
91.000
66.000
17.000
46.000
NPT 1
M5
38.000
G3/8
40.000
22.000
135.000
16.000
8.000
0.800
4052568315832
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表