magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FRC (USA) - 空气预处理单元组合
Festo
产品 (A - Z)
F
FRC
Powered by
CAD模型選擇
{festo/parts/f/frc/frc_usa_asmtab.prj},{NB=173860 FRC-1/2-D-MIDI-NPT},{TNR=173860},{TYP=FRC-1/2-D-MIDI-NPT},{INFO=},{ANSCH1=1/2},{O=-},{TYP2=MIDI},{ST=2.000},{GR=3.000},{ANSCH=15.000},{PPATH=assemblies/frc_asmtpl.prj},{V=1.000},{DI=-},{MICROCONN=-},{B1=140},{B2=125},{B3=55},{B4=95},{D1=1/2NPT},{D2=50},{D3=M5},{D4=M52x1.5},{D5=50},{D6=52},{H1=32},{H2=22},{L1=250},{L2=204},{L3=80},{L4=99},{L5=120},{L6=130},{L7=60},{L8=15},{L9=19},{L10=3},{T1=8},{SW1=14},{SW2=24},{XHUB=2.000},{PLZ1=LFR-1/2-D-MIDI-NPT},{PLZ2=LOE-1/2-D-MIDI-NPT},{BEF1=-},{BEF2=FRB-D-MIDI},{AP=1.000},{EOLDATE=},{MUTTER=1},{GTIN=4052568315306}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
173828 FRC-1/8-D-MINI-NPT
173828
FRC-1/8-D-MINI-NPT
104
92
40
76
1/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568314989
173829 FRC-1/8-D-MINI-A-N...
173829
FRC-1/8-D-MINI-A-NPT
104
92
40
76
1/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568314996
173830 FRC-1/8-D-O-MINI-N...
173830
FRC-1/8-D-O-MINI-NPT
104
92
40
76
1/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.600
4052568315009
173831 FRC-1/8-D-O-MINI-A...
173831
FRC-1/8-D-O-MINI-A-NPT
104
92
40
76
1/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.600
4052568315016
173832 FRC-1/8-D-5M-MINI-...
173832
FRC-1/8-D-5M-MINI-NPT
104
92
40
76
1/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315023
173833 FRC-1/8-D-5M-MINI-...
173833
FRC-1/8-D-5M-MINI-A-NPT
104
92
40
76
1/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315030
173834 FRC-1/8-D-7-MINI-N...
173834
FRC-1/8-D-7-MINI-NPT
104
92
40
76
1/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315047
173835 FRC-1/8-D-7-MINI-A...
173835
FRC-1/8-D-7-MINI-A-NPT
104
92
40
76
1/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315054
173836 FRC-1/4-D-MINI-NPT
173836
FRC-1/4-D-MINI-NPT
104
92
40
76
1/4NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315061
173837 FRC-1/4-D-MINI-A-N...
173837
FRC-1/4-D-MINI-A-NPT
104
92
40
76
1/4NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315078
173838 FRC-1/4-D-O-MINI-N...
173838
FRC-1/4-D-O-MINI-NPT
104
92
40
76
1/4NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.600
4052568315085
173839 FRC-1/4-D-O-MINI-A...
173839
FRC-1/4-D-O-MINI-A-NPT
104
92
40
76
1/4NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.600
4052568315092
173840 FRC-1/4-D-5M-MINI-...
173840
FRC-1/4-D-5M-MINI-NPT
104
92
40
76
1/4NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315108
173841 FRC-1/4-D-5M-MINI-...
173841
FRC-1/4-D-5M-MINI-A-NPT
104
92
40
76
1/4NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315115
173842 FRC-1/4-D-7-MINI-N...
173842
FRC-1/4-D-7-MINI-NPT
104
92
40
76
1/4NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315122
173843 FRC-1/4-D-7-MINI-A...
173843
FRC-1/4-D-7-MINI-A-NPT
104
92
40
76
1/4NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315139
173844 FRC-3/8-D-MINI-NPT
173844
FRC-3/8-D-MINI-NPT
110
92
40
76
3/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315146
173845 FRC-3/8-D-MINI-A-N...
173845
FRC-3/8-D-MINI-A-NPT
110
92
40
76
3/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315153
173846 FRC-3/8-D-O-MINI-N...
173846
FRC-3/8-D-O-MINI-NPT
110
92
40
76
3/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.600
4052568315160
173847 FRC-3/8-D-O-MINI-A...
173847
FRC-3/8-D-O-MINI-A-NPT
110
92
40
76
3/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.600
4052568315177
173848 FRC-3/8-D-5M-MINI-...
173848
FRC-3/8-D-5M-MINI-NPT
110
92
40
76
3/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315184
173849 FRC-3/8-D-5M-MINI-...
173849
FRC-3/8-D-5M-MINI-A-NPT
110
92
40
76
3/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315191
173850 FRC-3/8-D-7-MINI-N...
173850
FRC-3/8-D-7-MINI-NPT
110
92
40
76
3/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315207
173851 FRC-3/8-D-7-MINI-A...
173851
FRC-3/8-D-7-MINI-A-NPT
110
92
40
76
3/8NPT
31
M4
M36x1.5
41
38
20
11
193
169
60
69
100
98
60
15
19
3
7
14
22
0.660
4052568315214
173852 FRC-3/8-D-MIDI-NPT
173852
FRC-3/8-D-MIDI-NPT
140
125
55
95
3/8NPT
50
M5
M52x1.5
50
52
32
22
250
204
80
99
120
130
60
15
19
3
8
14
24
1.440
4052568315221
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表