magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FFP - 插入式法兰
Festo
产品 (A - Z)
F
FFP
Powered by
CAD模型選擇
{festo/parts/f/ffp/ffp.prj},{NB=186803 FFP-25},{TNR=186803},{TYP=FFP-25},{INFO=2018-06-30},{B=38.000},{B1=38.000},{B2=30.000},{B3=30.000},{B4=30.000},{B5=30.000},{B6=22.000},{D=13.000},{D1=6.600},{D2=11.000},{D3=11.000},{D4=6.600},{D5=M6},{D5N=6.000},{D5K=4.773},{D6=M5},{D6N=5.000},{D6K=4.019},{D7=7.000},{L=27.000},{L1=18.000},{L2=8.500},{L3=4.700},{L4=12.000},{L5=4.700},{L6=19.000},{L7=1.600},{T=0.000},{W=0.000},{R=0.000},{VERS=2},{EOLDATE=30.06.2018},{GTIN=4052568147914}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2018年6月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
ⁿ/ₐ
D6
ⁿ/ₐ
D7
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T
[mm]
W
[mm]
R
[mm]
GTIN
ⁿ/ₐ
186801 FFP-10
186801
FFP-10
15.000
26.000
0.000
20.000
9.000
20.000
0.000
6.000
4.500
8.000
5.800
3.400
M3
M4
2.000
15.000
8.500
4.000
4.600
7.800
3.500
0.000
2.500
9.000
15.000
3.000
4052568147891
186802 FFP-16
186802
FFP-16
19.000
33.000
0.000
26.000
12.000
26.000
0.000
8.000
4.500
8.000
8.000
4.500
M4
M4
5.000
17.000
10.500
5.000
4.600
10.500
4.500
0.000
1.000
11.000
15.000
3.000
4052568147907
186803 FFP-25
186803
FFP-25
38.000
38.000
30.000
30.000
30.000
30.000
22.000
13.000
6.600
11.000
11.000
6.600
M6
M5
7.000
27.000
18.000
8.500
4.700
12.000
4.700
19.000
1.600
0.000
0.000
0.000
4052568147914
186804 FFP-32
186804
FFP-32
49.000
49.000
40.000
40.000
40.000
40.000
25.000
16.000
9.000
15.000
15.000
9.000
M8
M5
7.000
27.000
18.000
8.500
6.000
15.000
6.000
19.000
1.600
0.000
0.000
0.000
4052568147921
186805 FFP-50
186805
FFP-50
64.000
64.000
50.000
50.000
50.000
50.000
36.000
25.000
11.000
18.000
18.000
11.000
M10
M6
9.000
35.000
23.000
11.000
7.500
20.000
9.000
25.000
2.100
0.000
0.000
0.000
4052568147938
186806 FFP-80
186806
FFP-80
94.000
94.000
70.000
70.000
70.000
70.000
54.000
40.000
13.500
20.000
20.000
13.500
M12
M8
12.000
40.000
25.000
12.000
8.500
29.000
14.000
27.000
2.600
0.000
0.000
0.000
4052568147945
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NEBM_(SP) - 马达电缆
Festo
21.06.2024
ISK - 端盖
Festo
10.08.2023
GCK - L型快拧接头
Festo
22.08.2023
MHAP - 插座
Festo
29.08.2023
IMP2 - 多针插座
Festo
13.03.2020
QSL-U (USA) - L型快插式螺纹接头
Festo
29.08.2023
QSLV-G-xx - L型快插式螺纹接头
Festo
29.08.2023
P-(S) - 塑料气管
Festo
29.08.2023
QSC - 快插堵头
Festo
29.08.2023
QSKL-...-U - L型快插单向接头
Festo
29.08.2023
QSL-VO - L型快插接头
Festo
29.08.2023
QSMLV-.-.-I - L型快插式螺纹接头
Festo
29.08.2023
KMPPE - 带电缆插头插座
Festo
24.08.2023
QS-R-I - 快插接头
Festo
29.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表