magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EMMB-ST - 步进马达
Festo
产品 (A - Z)
E
EMMB
Powered by
CAD模型選擇
{festo/parts/e/emmb/emmb_st.prj},{NB=8156142 EMMB-ST-57-M-SMB---(400)},{TNR=8156142},{TYP=EMMB-ST-57-M-SMB},{FLA=57},{BAU=M},{ELE=S},{BRE=B},{LOG=400},{B1=56.400},{B2=47.140},{D1=6.350},{D2=38.100},{D4=5},{D4N=5.000},{H1=75.000},{L2=20.600},{L3=1.600},{L4=5.000},{L5=15.100},{L6=34.200},{R=3.000},{L8=0.000},{CNSMASSEXACT=1.220},{GTIN=4052568639303}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D4
[mm]
H1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
R
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8156125 EMMB-ST-42-S-S
8156125
EMMB-ST-42-S-S
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.300
4052568639037
8156126 EMMB-ST-42-S-SS
8156126
EMMB-ST-42-S-SS
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.300
4052568639044
8156127 EMMB-ST-42-S-SM
8156127
EMMB-ST-42-S-SM
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.300
4052568639051
8156128 EMMB-ST-42-S-SB
8156128
EMMB-ST-42-S-SB
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.520
4052568639068
8156129 EMMB-ST-42-S-SSB
8156129
EMMB-ST-42-S-SSB
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.520
4052568639075
8156130 EMMB-ST-42-S-SMB
8156130
EMMB-ST-42-S-SMB
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.520
4052568639082
8156131 EMMB-ST-42-L-S
8156131
EMMB-ST-42-L-S
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.490
4052568639099
8156132 EMMB-ST-42-L-SS
8156132
EMMB-ST-42-L-SS
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.490
4052568639204
8156133 EMMB-ST-42-L-SM
8156133
EMMB-ST-42-L-SM
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.490
4052568639211
8156134 EMMB-ST-42-L-SB
8156134
EMMB-ST-42-L-SB
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.700
4052568639228
8156135 EMMB-ST-42-L-SSB
8156135
EMMB-ST-42-L-SSB
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.700
4052568639235
8156136 EMMB-ST-42-L-SMB
8156136
EMMB-ST-42-L-SMB
42.000
31.000
5.000
22.000
M3
55.000
24.000
2.000
0.000
15.000
25.600
0.000
0.700
4052568639242
8156137 EMMB-ST-57-M-S
8156137
EMMB-ST-57-M-S
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
0.810
4052568639259
8156138 EMMB-ST-57-M-SS
8156138
EMMB-ST-57-M-SS
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
0.810
4052568639266
8156139 EMMB-ST-57-M-SM
8156139
EMMB-ST-57-M-SM
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
0.810
4052568639273
8156140 EMMB-ST-57-M-SB
8156140
EMMB-ST-57-M-SB
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.220
4052568639280
8156141 EMMB-ST-57-M-SSB
8156141
EMMB-ST-57-M-SSB
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.220
4052568639297
8156142 EMMB-ST-57-M-SMB
8156142
EMMB-ST-57-M-SMB
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.220
4052568639303
8156143 EMMB-ST-57-L-S
8156143
EMMB-ST-57-L-S
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.170
4052568639310
8156144 EMMB-ST-57-L-SS
8156144
EMMB-ST-57-L-SS
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.170
4052568639327
8156145 EMMB-ST-57-L-SM
8156145
EMMB-ST-57-L-SM
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.170
4052568639334
8156146 EMMB-ST-57-L-SB
8156146
EMMB-ST-57-L-SB
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.580
4052568639341
8156147 EMMB-ST-57-L-SSB
8156147
EMMB-ST-57-L-SSB
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.580
4052568639358
8156148 EMMB-ST-57-L-SMB
8156148
EMMB-ST-57-L-SMB
56.400
47.140
6.350
38.100
5
75.000
20.600
1.600
5.000
15.100
34.200
3.000
1.580
4052568639365
8156149 EMMB-ST-87-S-S
8156149
EMMB-ST-87-S-S
85.900
69.500
11.000
73.000
6.6
103.000
27.000
2.000
8.000
15.100
34.200
5.500
1.890
4052568639372
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表