magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EMM - 紧凑型气缸
Festo
产品 (A - Z)
E
EMM
Powered by
CAD模型選擇
{festo/parts/e/emm/emm_asmtab.prj},{NB=158622 EMM-20-5-P-A---(0)},{TNR=158622},{TYP=EMM},{INFO=2021-06-30},{KDM=20},{VAR=-},{STDX=standard},{HUB=5},{SHUB=5},{HUBST=0},{AM=20},{B3=15},{BG=7.5},{D1=16.0},{D2=21.0},{D5=5.5},{D6=10.0},{E=26},{EE=M5},{H2=24},{H3=16},{H4=19.5},{H5=29.0},{KK=M8},{L1=1.9},{L2=55},{L3=16.0},{L4=68},{L5=13},{L6=4},{MM=8},{PJ=16.8},{PL=25.7},{RT=M5},{T1=8.0},{UO=40},{TO=33},{WH=6},{ZJ=61},{SW=7},{FORM1=1},{LS=4.000},{EOLDATE=30.06.2021},{GTIN=4052568125950}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DPDM - 紧凑型气缸
Festo
13.09.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
VAR
Model
ⁿ/ₐ
STDX
Standard / X-stroke
ⁿ/ₐ
AM
[mm]
BG
[mm]
D1
[mm]
D2
[mm]
D5
[mm]
D6
[mm]
E
[mm]
EE
气接口
ⁿ/ₐ
H2
[mm]
H3
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
MM
[mm]
PJ
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
UO
[mm]
TO
[mm]
WH
[mm]
ZJ
[mm]
SW
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
158615 EMM-10-5-P-A-S6
158615
EMM
10
S6
x
12
5.0
0.0
10.8
3.4
6.0
15
M3
13
9
M4
0.9
48
11.0
4
12.0
24.0
M3
5.0
25
19
2
50
0
158612 EMM-10-5-P-A
158612
EMM
10
-
standard
12
5.0
0.0
10.8
3.4
6.0
15
M3
13
9
M4
0.9
48
11.0
4
12.0
24.0
M3
5.0
25
19
2
50
0
4052568125905
158613 EMM-10-10-P-A
158613
EMM
10
-
standard
12
5.0
0.0
10.8
3.4
6.0
15
M3
13
9
M4
0.9
48
11.0
4
12.0
24.0
M3
5.0
25
19
2
50
0
4052568125912
158614 EMM-10-15-P-A
158614
EMM
10
-
standard
12
5.0
0.0
10.8
3.4
6.0
15
M3
13
9
M4
0.9
48
11.0
4
12.0
24.0
M3
5.0
25
19
2
50
0
4052568004453
158620 EMM-16-5-P-A-S6
158620
EMM
16
S6
x
16
6.0
12.9
17.0
4.3
7.5
20
M5
19
13
M6
0.9
52
13.5
6
16.5
22.0
M4
5.5
32
27
5
57
5
158617 EMM-16-5-P-A
158617
EMM
16
-
standard
16
6.0
12.9
17.0
4.3
7.5
20
M5
19
13
M6
0.9
52
13.5
6
16.5
22.0
M4
5.5
32
27
5
57
5
4052568125929
158618 EMM-16-10-P-A
158618
EMM
16
-
standard
16
6.0
12.9
17.0
4.3
7.5
20
M5
19
13
M6
0.9
52
13.5
6
16.5
22.0
M4
5.5
32
27
5
57
5
4052568125936
158619 EMM-16-15-P-A
158619
EMM
16
-
standard
16
6.0
12.9
17.0
4.3
7.5
20
M5
19
13
M6
0.9
52
13.5
6
16.5
22.0
M4
5.5
32
27
5
57
5
4052568125943
158625 EMM-20-5-P-A-S6
158625
EMM
20
S6
x
20
7.5
16.0
21.0
5.5
10.0
26
M5
24
16
M8
1.9
55
16.0
8
16.8
25.7
M5
8.0
40
33
6
61
7
158622 EMM-20-5-P-A
158622
EMM
20
-
standard
20
7.5
16.0
21.0
5.5
10.0
26
M5
24
16
M8
1.9
55
16.0
8
16.8
25.7
M5
8.0
40
33
6
61
7
4052568125950
158623 EMM-20-10-P-A
158623
EMM
20
-
standard
20
7.5
16.0
21.0
5.5
10.0
26
M5
24
16
M8
1.9
55
16.0
8
16.8
25.7
M5
8.0
40
33
6
61
7
4052568125967
158624 EMM-20-15-P-A
158624
EMM
20
-
standard
20
7.5
16.0
21.0
5.5
10.0
26
M5
24
16
M8
1.9
55
16.0
8
16.8
25.7
M5
8.0
40
33
6
61
7
4052568125974
158630 EMM-25-5-P-A-S6
158630
EMM
25
S6
x
22
7.5
20.0
26.0
5.5
10.0
32
M5
30
20
M10x1.25
1.9
58
17.0
10
18.5
24.7
M5
9.0
50
41
7
65
9
158627 EMM-25-5-P-A
158627
EMM
25
-
standard
22
7.5
20.0
26.0
5.5
10.0
32
M5
30
20
M10x1.25
1.9
58
17.0
10
18.5
24.7
M5
9.0
50
41
7
65
9
4052568125981
158628 EMM-25-10-P-A
158628
EMM
25
-
standard
22
7.5
20.0
26.0
5.5
10.0
32
M5
30
20
M10x1.25
1.9
58
17.0
10
18.5
24.7
M5
9.0
50
41
7
65
9
4052568125998
158629 EMM-25-15-P-A
158629
EMM
25
-
standard
22
7.5
20.0
26.0
5.5
10.0
32
M5
30
20
M10x1.25
1.9
58
17.0
10
18.5
24.7
M5
9.0
50
41
7
65
9
4052568126001
158635 EMM-32-5-P-A-S6
158635
EMM
32
S6
x
22
9.0
26.0
33.0
6.6
11.0
40
G1/8
40
24
M10x1.25
1.9
62
19.0
12
19.0
26.0
M6
11.5
62
52
8
70
10
158632 EMM-32-5-P-A
158632
EMM
32
-
standard
22
9.0
26.0
33.0
6.6
11.0
40
G1/8
40
24
M10x1.25
1.9
62
19.0
12
19.0
26.0
M6
11.5
62
52
8
70
10
4052568126018
158633 EMM-32-10-P-A
158633
EMM
32
-
standard
22
9.0
26.0
33.0
6.6
11.0
40
G1/8
40
24
M10x1.25
1.9
62
19.0
12
19.0
26.0
M6
11.5
62
52
8
70
10
4052568126025
158634 EMM-32-15-P-A
158634
EMM
32
-
standard
22
9.0
26.0
33.0
6.6
11.0
40
G1/8
40
24
M10x1.25
1.9
62
19.0
12
19.0
26.0
M6
11.5
62
52
8
70
10
4052568126032
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表