magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DRD - 摆动驱动器
Festo
产品 (A - Z)
D
DRD
Powered by
CAD模型選擇
{festo/parts/d/drd/drd_ass.prj},{NB=189821 DRD-50-F10-C---(0)},{TNR=189821},{TYP=DRD-50-F10-C},{INFO=2017-03-31},{GR=50},{FB=F10},{ROT=0},{KA=-C},{VERS=3.000},{B2=94.000},{B3=78.000},{D1=102.000},{D2=70},{D2P=70.000},{KDRD2=0.000},{D3=M10},{D3P=10.000},{KDRD3=8.917},{D5=24.000},{H1=81.500},{H2=84.500},{H3=0.000},{H4=3.000},{H5=30.000},{L1=365.000},{L2=130.000},{L3=0.000},{L4=46.850},{L5=420.000},{T1=16.000},{T2=6.000},{T3=25.000},{SW1=22.000},{W=22.000},{BR=24.000},{EOLDATE=31.03.2017}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DAPS-...-R - 摆动驱动器
Festo
25.06.2024
DFPD - 摆动驱动器
Festo
25.06.2024
DAPS - 摆动驱动器
Festo
25.06.2024
DFPB - 摆动驱动器
Festo
22.08.2023
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
宽度
[mm]
B2
宽度
[mm]
B3
宽度
[mm]
D1
直径
[mm]
D2
直径
[mm]
D3
直径
[mm]
D5
[mm]
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
H4
高度
[mm]
H5
高度
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
L5
长度
[mm]
T1
深度
[mm]
T2
深度
[mm]
T3
深度
[mm]
SW1
扳手开口宽度
[mm]
W
扳手开口宽度
[mm]
189781 DRD-1-F03
189781
DRD-1-F03
45.000
25.000
20.000
36.000
M5
0
0.000
45.000
20.000
25.000
0.000
0.000
89.000
11.000
8.000
50.000
0.000
5.000
5.000
10.000
8.000
9.000
189835 DRD-1-F03-C
189835
DRD-1-F03-C
45.000
25.000
20.000
36.000
M5
0
0.000
45.000
20.000
25.000
0.000
0.000
89.000
11.000
8.000
50.000
0.000
5.000
5.000
10.000
8.000
9.000
189782 DRD-2-F03
189782
DRD-2-F03
60.000
34.000
26.000
36.000
M5
0
0.000
56.000
20.000
25.000
0.000
0.000
133.000
10.000
9.000
50.000
0.000
6.000
7.000
10.000
9.000
9.000
189836 DRD-2-F03-C
189836
DRD-2-F03-C
60.000
34.000
26.000
36.000
M5
0
0.000
56.000
20.000
25.000
0.000
0.000
133.000
10.000
9.000
50.000
0.000
6.000
7.000
10.000
9.000
9.000
189783 DRD-2-F04
189783
DRD-2-F04
60.000
34.000
26.000
42.000
M5
0
0.000
56.000
20.000
25.000
0.000
0.000
133.000
10.000
9.000
50.000
0.000
6.000
7.000
12.000
9.000
11.000
189837 DRD-2-F04-C
189837
DRD-2-F04-C
60.000
34.000
26.000
42.000
M5
0
0.000
56.000
20.000
25.000
0.000
0.000
133.000
10.000
9.000
50.000
0.000
6.000
7.000
12.000
9.000
11.000
189784 DRD-4-F04
189784
DRD-4-F04
71.000
38.000
33.000
42.000
M5
0
0.000
66.000
20.000
30.000
0.000
0.000
175.000
24.000
15.000
80.000
0.000
7.000
7.000
12.000
15.000
11.000
189838 DRD-4-F04-C
189838
DRD-4-F04-C
71.000
38.000
33.000
42.000
M5
0
0.000
66.000
20.000
30.000
0.000
0.000
175.000
24.000
15.000
80.000
0.000
7.000
7.000
12.000
15.000
11.000
189785 DRD-4-F05
189785
DRD-4-F05
71.000
38.000
33.000
50.000
M6
0
0.000
66.000
20.000
30.000
0.000
0.000
175.000
24.000
15.000
80.000
0.000
7.000
7.000
16.000
15.000
14.000
189839 DRD-4-F05-C
189839
DRD-4-F05-C
71.000
38.000
33.000
50.000
M6
0
0.000
66.000
20.000
30.000
0.000
0.000
175.000
24.000
15.000
80.000
0.000
7.000
7.000
16.000
15.000
14.000
189763 DRD-8-F05
189763
DRD-8-F05
93.500
52.500
41.000
50.000
35
M6
24.000
44.500
46.500
0.000
3.000
20.000
215.000
80.000
0.000
25.050
253.000
9.000
5.000
17.000
14.000
14.000
189817 DRD-8-F05-C
189817
DRD-8-F05-C
93.500
52.500
41.000
50.000
35
M6
24.000
44.500
46.500
0.000
3.000
20.000
215.000
80.000
0.000
25.050
253.000
9.000
5.000
17.000
14.000
14.000
189764 DRD-14-F05
189764
DRD-14-F05
122.000
67.000
55.000
50.000
35
M6
24.000
59.500
61.500
0.000
3.000
20.000
220.000
80.000
0.000
25.150
272.000
9.000
6.000
17.000
14.000
14.000
189818 DRD-14-F05-C
189818
DRD-14-F05-C
122.000
67.000
55.000
50.000
35
M6
24.000
59.500
61.500
0.000
3.000
20.000
220.000
80.000
0.000
25.150
272.000
9.000
6.000
17.000
14.000
14.000
189765 DRD-26-F07
189765
DRD-26-F07
146.000
79.000
67.000
70.000
55
M8
24.000
71.500
74.500
0.000
3.000
20.000
280.000
80.000
130.000
32.250
326.000
12.000
6.000
21.000
17.000
17.000
189819 DRD-26-F07-C
189819
DRD-26-F07-C
146.000
79.000
67.000
70.000
55
M8
24.000
71.500
74.500
0.000
3.000
20.000
280.000
80.000
130.000
32.250
326.000
12.000
6.000
21.000
17.000
17.000
189766 DRD-50-F07
189766
DRD-50-F07
172.000
94.000
78.000
70.000
55
M8
24.000
81.500
84.500
0.000
3.000
20.000
365.000
80.000
130.000
46.850
420.000
13.000
6.000
21.000
17.000
17.000
189820 DRD-50-F07-C
189820
DRD-50-F07-C
172.000
94.000
78.000
70.000
55
M8
24.000
81.500
84.500
0.000
3.000
20.000
365.000
80.000
130.000
46.850
420.000
13.000
6.000
21.000
17.000
17.000
189767 DRD-50-F10
189767
DRD-50-F10
172.000
94.000
78.000
102.000
70
M10
24.000
81.500
84.500
0.000
3.000
30.000
365.000
130.000
0.000
46.850
420.000
16.000
6.000
25.000
22.000
22.000
189821 DRD-50-F10-C
189821
DRD-50-F10-C
172.000
94.000
78.000
102.000
70
M10
24.000
81.500
84.500
0.000
3.000
30.000
365.000
130.000
0.000
46.850
420.000
16.000
6.000
25.000
22.000
22.000
189768 DRD-77-F10
189768
DRD-77-F10
190.000
100.000
90.000
102.000
70
M10
24.000
94.000
98.000
0.000
4.000
30.000
430.000
130.000
0.000
54.500
487.000
16.000
6.000
30.000
22.000
22.000
189822 DRD-77-F10-C
189822
DRD-77-F10-C
190.000
100.000
90.000
102.000
70
M10
24.000
94.000
98.000
0.000
4.000
30.000
430.000
130.000
0.000
54.500
487.000
16.000
6.000
30.000
22.000
22.000
189769 DRD-77-F12
189769
DRD-77-F12
190.000
100.000
90.000
125.000
85
M12
24.000
94.000
98.000
0.000
4.000
30.000
430.000
130.000
0.000
54.500
487.000
18.000
6.000
30.000
27.000
27.000
189823 DRD-77-F12-C
189823
DRD-77-F12-C
190.000
100.000
90.000
125.000
85
M12
24.000
94.000
98.000
0.000
4.000
30.000
430.000
130.000
0.000
54.500
487.000
18.000
6.000
30.000
27.000
27.000
189770 DRD-100-F12
189770
DRD-100-F12
216.000
114.000
102.000
125.000
85
M12
24.000
106.500
111.500
0.000
4.000
30.000
440.000
130.000
0.000
54.500
494.000
18.000
6.000
30.000
27.000
27.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表