magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGO - 无杆气缸
Festo
产品 (A - Z)
D
DGO
Powered by
CAD模型選擇
{festo/parts/d/dgo/dgo_assmtab.prj},{NB=15223 DGO-20-10-PPV-A-B---(0_0)},{TNR=15223},{TYP=DGO-20},{HUB=10},{AUSF=PPV-A-B},{HUBST=0},{W=0},{KDM=20},{B1=11.000},{B2=42.000},{D2=22.000},{D3=M22x1.5},{D4=27.000},{D5=M 5},{D6=21.300},{D7=8.000},{D8=0.000},{E1=G1/8},{L1=217.000},{L2=16.500},{L3=169.000},{L4=16.000},{L5=24.500},{L6=185.000},{L7=67.500},{L8=32.000},{L9=51.500},{L10=32.000},{L11=8.000},{L12=40.500},{L13=135.000},{T1=10.000},{T2=3.000},{SW1=32.000},{FORM=3.000},{HUBMAX=3000.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
B1
[mm]
B2
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
D7
[mm]
D8
[mm]
E1
Compressed air connector
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
T1
[mm]
T2
[mm]
SW1
[mm]
15221 DGO-12-10-P-A-B
15221
DGO-12
P-A-B
8.000
30.000
16.000
M16x1.5
20.000
M 5
13.270
0.000
0.000
M5
150.000
14.000
114.000
12.000
20.000
126.000
0.000
22.000
43.000
0.000
6.000
32.000
86.000
7.500
0.000
24.000
15222 DGO-16-10-PPV-A-B
15222
DGO-16
PPV-A-B
8.000
36.000
16.000
M16x1.5
20.000
M 5
17.500
8.000
0.000
M5
205.000
12.000
149.000
12.000
28.000
181.000
62.500
26.000
49.500
26.000
16.000
40.000
125.000
9.500
4.000
24.000
15223 DGO-20-10-PPV-A-B
15223
DGO-20
PPV-A-B
11.000
42.000
22.000
M22x1.5
27.000
M 5
21.300
8.000
0.000
G1/8
217.000
16.500
169.000
16.000
24.500
185.000
67.500
32.000
51.500
32.000
8.000
40.500
135.000
10.000
3.000
32.000
15224 DGO-25-10-PPV-A-B
15224
DGO-25
PPV-A-B
11.000
50.000
22.000
M22x1.5
27.000
M 6
26.500
10.000
0.000
G1/8
238.000
20.000
190.000
16.000
28.000
206.000
75.000
36.000
57.000
36.000
8.000
44.000
150.000
10.000
4.000
32.000
15225 DGO-32-10-PPV-A-B
15225
DGO-32
PPV-A-B
8.000
60.000
30.000
M30x1.5
38.000
M 6
33.600
10.000
42.000
G1/8
270.000
23.600
218.000
16.000
33.600
238.000
85.000
48.000
61.000
48.000
10.000
50.000
170.000
12.500
4.000
0.000
15226 DGO-40-10-PPV-A-B
15226
DGO-40
PPV-A-B
10.000
74.000
38.000
M38x1.5
46.000
M 8
41.600
12.000
50.000
G1/4
327.000
35.000
271.000
16.000
47.000
295.000
100.000
56.000
75.000
50.000
12.000
63.500
200.000
16.000
4.500
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表